NXP Semiconductors :: Secure Connections for a Smarter World

FXLS93630AESR2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FXLS93630AESR2Last Revision (GMT):
Tuesday, 15 October 2024, 12:05:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FXLS93630AESR2SOT1688HLQFN1661.136119 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 017 625282024-05-22103 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Bangkok, Thailand;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.10890697.2995000.178138
Palladium and its compoundsPalladium, metal7440-05-30.0030232.7005000.004944
Subtotal0.111929100.00000000.183082
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-818.23012597.29100029.818911
Iron and its compoundsIron, metal7439-89-60.4440842.3700000.726386
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0031850.0170000.005210
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0311050.1660000.050878
Tin and its compoundsTin, metal7440-31-50.0056210.0300000.009195
Zinc and its compoundsZinc, metal7440-66-60.0236090.1260000.038618
Subtotal18.737730100.000000030.649198
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.0100000.000031
Silver and its compoundsSilver, metal7440-22-40.18925199.9900000.309557
Subtotal0.189270100.00000000.309588
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins2.7198507.0000004.448843
Inorganic Silicon compoundsSilica, vitreous60676-86-030.96743579.70000050.653256
Inorganic Silicon compoundsSilicon dioxide7631-86-93.88550010.0000006.355490
Inorganic compoundsCarbon Black1333-86-40.1165650.3000000.190665
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.1656503.0000001.906647
Subtotal38.855000100.000000063.554901
Epoxy Adhesive 1Epoxy AdhesivePolymersPlastic: ABAK - Acrylonitrile-butadiene-acrylate0.04402215.1800000.072007
PolymersPlastic: EP - Epoxide, Epoxy0.0201846.9600000.033015
Silver and its compoundsSilver, metal7440-22-40.22579477.8600000.369330
Subtotal0.290000100.00000000.474351
Epoxy Adhesive 2Epoxy AdhesiveAnhydridesPolybutadiene adducted with maleic anhydride25655-35-00.0000800.5000000.000131
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0000800.5000000.000131
Organic compoundsOther Bismaleimides0.00784049.0000000.012824
PolymersPolytetrafluoroethylene9002-84-00.00640040.0000000.010468
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.00160010.0000000.002617
Subtotal0.016000100.00000000.026171
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000700.0200000.000115
Tin and its compoundsTin, metal7440-31-50.35093099.9800000.574014
Subtotal0.351000100.00000000.574129
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.75319998.0000001.232003
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0153712.0000000.025143
Subtotal0.768570100.00000001.257146
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.78028898.0000002.912006
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0363322.0000000.059429
Subtotal1.816620100.00000002.971435
Total61.136119100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FXLS93630AESR2
Product content declaration of FXLS93630AESR2
上次修订 Last Revision (GMT):
Tuesday, 15 October 2024, 12:05:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FXLS93630AESR2Last Revision (GMT):
Tuesday, 15 October 2024, 12:05:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-FrameAG PLATINGTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
CDA 194Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Die EncapsulantTest Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Epoxy Adhesive 1Test Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
Epoxy Adhesive 2Test Report
9 Aug 2024
Test Report
9 Aug 2024
Test Report
9 Aug 2024
Test Report
9 Aug 2024
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
2 Jun 2022
Test Report
2 Jun 2022
Test Report
2 Jun 2022
Test Report
2 Jun 2022
Semiconductor Die 2Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.