NXP Semiconductors :: Secure Connections for a Smarter World

FS32V234CON1VUBR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FS32V234CON1VUBRLast Revision (GMT):
Wednesday, 30 April 2025, 06:22:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FS32V234CON1VUBRSOT1840FBGA6212144.221900 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 515 785182023-11-2463 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-71.60500030.0000000.074852
Inorganic Silicon compoundsSilylated silica68909-20-60.2140004.0000000.009980
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0010700.0200000.000050
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2140004.0000000.009980
Organic Silicon compoundsOther siloxanes and silicones0.1605003.0000000.007485
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-80.2407504.5000000.011228
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.88900054.0000000.134734
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.0160500.3000000.000749
Organic compoundsOther organic compounds.0.0080250.1500000.000374
Platinum and its compoundsOther platinum compounds0.0016050.0300000.000075
Subtotal5.350000100.00000000.249508
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-397.21600098.0000004.533859
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.9840002.0000000.092528
Subtotal99.200000100.00000004.626387
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0049310.0032000.000230
Antimony and its compoundsAntimony, metal7440-36-00.0192620.0125000.000898
Arsenic and its compoundsArsenic, metal7440-38-20.0115580.0075000.000539
Bismuth and its compoundsBismuth, metal7440-69-90.0289710.0188000.001351
Cadmium and its compoundsCadmium, metal7440-43-90.0020030.0013000.000093
Copper and its compoundsCopper, metal7440-50-80.0097080.0063000.000453
Gold and its compoundsGold, metal7440-57-50.0097080.0063000.000453
Indium and its compoundsIndium, metal7440-74-60.0097080.0063000.000453
Inorganic compoundsSulfur7704-34-90.0015410.0010000.000072
Iron and its compoundsIron, metal7439-89-60.0192620.0125000.000898
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0482330.0313000.002250
Nickel and its compoundsNickel, metal7440-02-00.0049310.0032000.000230
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0097080.0063000.000453
Silver and its compoundsSilver, metal7440-22-45.3938083.5002000.251551
Tin and its compoundsTin, metal7440-31-5148.52373796.3814006.926696
Zinc and its compoundsZinc, metal7440-66-60.0029280.0019000.000137
Subtotal154.100000100.00000007.186756
Substrate 1Copper FoilCopper and its compoundsCopper, metal7440-50-8278.34240099.99000012.981045
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0278370.0100000.001298
Subtotal278.370237100.000000012.982343
Solder 1Copper and its compoundsCopper, metal7440-50-80.0557850.5000000.002602
Silver and its compoundsSilver, metal7440-22-40.3347073.0000000.015610
Tin and its compoundsTin, metal7440-31-510.76641196.5000000.502113
Subtotal11.156902100.00000000.520324
Solder 2Copper and its compoundsCopper, metal7440-50-80.0149130.5000000.000696
Silver and its compoundsSilver, metal7440-22-40.0894763.0000000.004173
Tin and its compoundsTin, metal7440-31-52.87815096.5000000.134228
Subtotal2.982538100.00000000.139097
Solder MaskBarium and its compoundsBarium sulfate7727-43-73.85493123.5000000.179782
Inorganic Silicon compoundsSilica, vitreous60676-86-02.54261415.5000000.118580
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.8201985.0000000.038252
PolymersPlastic: EP - Epoxide, Epoxy9.18621856.0000000.428417
Subtotal16.403960100.00000000.765031
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-33.08212210.4500000.143741
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-53.08212210.4500000.143741
Inorganic Silicon compoundsSilicon dioxide7631-86-912.34323541.8500000.575651
PolymersPlastic: EP - Epoxide, Epoxy10.98651137.2500000.512378
Subtotal29.493990100.00000001.375510
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3106.95713650.0000004.988156
Inorganic Silicon compoundsSilica, vitreous60676-86-042.78285420.0000001.995262
PolymersPlastic: EP - Epoxide, Epoxy64.17428230.0000002.992894
Subtotal213.914272100.00000009.976312
Substrate 2Copper AlloyCopper and its compoundsCopper, metal7440-50-81288.27715999.99000060.081336
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1288410.0100000.006009
Subtotal1288.406000100.000000060.087345
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0026290.0100000.000123
Nickel and its compoundsNickel, metal7440-02-026.29137199.9900001.226150
Subtotal26.294000100.00000001.226272
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-53.74500070.0000000.174655
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1605003.0000000.007485
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.0535001.0000000.002495
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0535001.0000000.002495
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.53500010.0000000.024951
Zinc and its compoundsZinc oxide1314-13-20.80250015.0000000.037426
Subtotal5.350000100.00000000.249508
UnderfillUnderfillEpoxy ResinsOther Epoxy resins5.14800039.0000000.240087
Inorganic Silicon compoundsSilica, vitreous60676-86-07.92000060.0000000.369365
Inorganic compoundsCarbon Black1333-86-40.0132000.1000000.000616
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1181400.8950000.005510
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0006600.0050000.000031
Subtotal13.200000100.00000000.615608
Total2144.221900100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FS32V234CON1VUBR
Product content declaration of FS32V234CON1VUBR
上次修订 Last Revision (GMT):
Wednesday, 30 April 2025, 06:22:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板
Substrate 1
铜箔
Copper Foil
OOOOOO

焊料
Solder 1
OOOOOO

焊料
Solder 2
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机底物堆积
Substrate Build Up
OOOOOO

有机基质芯
Substrate Core
OOOOOO
基板
Substrate 2
铜合金
Copper Alloy
OOOOOO

镀镍层
Nickel Plating
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FS32V234CON1VUBRLast Revision (GMT):
Wednesday, 30 April 2025, 06:22:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
26 Feb 2024
Test Report
26 Feb 2024
Test Report
26 Feb 2024
Not Available
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Substrate 1ABF-GX13Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
E700GRTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
Substrate 2Not AvailableNot AvailableNot AvailableNot Available
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.