NXP Semiconductors :: Secure Connections for a Smarter World

FS32R274VCK2VMM

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FS32R274VCK2VMMLast Revision (GMT):
Wednesday, 19 March 2025, 03:51:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FS32R274VCK2VMMSOT1547LFBGA257324.635144 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 508 225572024-12-30103 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.00271796.5500000.000837
Gold and its compoundsGold, metal7440-57-50.0000100.3500000.000003
Palladium and its compoundsPalladium, metal7440-05-30.0000873.1000000.000027
Subtotal0.002814100.00000000.000867
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins11.8950005.0000003.664114
Inorganic Silicon compoundsSilica, vitreous60676-86-0159.39300067.00000049.099120
Inorganic Silicon compoundsSilicon dioxide7631-86-959.47500025.00000018.320567
Inorganic compoundsCarbon Black1333-86-41.1895000.5000000.366411
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins5.9475002.5000001.832057
Subtotal237.900000100.000000073.282269
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.67500045.0000000.207926
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0001500.0100000.000046
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0750005.0000000.023103
PolymersPlastic: EP - Epoxide, Epoxy0.74985049.9900000.230982
Subtotal1.500000100.00000000.462057
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-317.08466398.0000005.262728
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3486672.0000000.107403
Subtotal17.433330100.00000005.370130
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0021380.0032000.000659
Antimony and its compoundsAntimony, metal7440-36-00.0083500.0125000.002572
Arsenic and its compoundsArsenic, metal7440-38-20.0050100.0075000.001543
Bismuth and its compoundsBismuth, metal7440-69-90.0125580.0188000.003868
Cadmium and its compoundsCadmium, metal7440-43-90.0008680.0013000.000267
Copper and its compoundsCopper, metal7440-50-80.0042080.0063000.001296
Gold and its compoundsGold, metal7440-57-50.0042080.0063000.001296
Indium and its compoundsIndium, metal7440-74-60.0042080.0063000.001296
Inorganic compoundsSulfur7704-34-90.0006680.0010000.000206
Iron and its compoundsIron, metal7439-89-60.0083500.0125000.002572
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0209080.0313000.006441
Nickel and its compoundsNickel, metal7440-02-00.0021380.0032000.000659
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0042080.0063000.001296
Silver and its compoundsSilver, metal7440-22-42.3380993.5002000.720224
Tin and its compoundsTin, metal7440-31-564.38181196.38140019.832052
Zinc and its compoundsZinc, metal7440-66-60.0012690.0019000.000391
Subtotal66.799000100.000000020.576639
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-80.07789299.9900000.023994
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.0100000.000002
Subtotal0.077900100.00000000.023996
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.24365199.9800000.075054
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000490.0200000.000015
Subtotal0.243700100.00000000.075069
Gold PlatingGold and its compoundsGold, metal7440-57-50.00519999.9900000.001602
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.005200100.00000000.001602
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.0300000.000003
Nickel and its compoundsNickel, metal7440-02-00.03319099.9700000.010224
Subtotal0.033200100.00000000.010227
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0001860.1000000.000057
Barium and its compoundsBarium sulfate7727-43-70.05403929.1000000.016646
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0011140.6000000.000343
Magnesium and its compoundsTalc14807-96-60.0055713.0000000.001716
Organic compoundsOther organic compounds.0.0066853.6000000.002059
PolymersPlastic: EP - Epoxide, Epoxy0.03621219.5000000.011154
PolymersPlastic: PAK0.08189444.1000000.025226
Subtotal0.185700100.00000000.057203
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-30.21624747.6000000.066612
Inorganic Silicon compoundsSilica, vitreous60676-86-00.0218064.8000000.006717
PolymersPlastic: PI - Polyimide0.21624747.6000000.066612
Subtotal0.454300100.00000000.139942
Total324.635144100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FS32R274VCK2VMM
Product content declaration of FS32R274VCK2VMM
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 03:51:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FS32R274VCK2VMMLast Revision (GMT):
Wednesday, 19 March 2025, 03:51:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
SubstrateSOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.