CBTL08GP053EVY

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of CBTL08GP053EVYLast Revision (GMT):
Wednesday, 24 July 2024, 05:56:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
CBTL08GP053EVYSOT1439VFBGA4079.904830 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 064 125182024-10-2283 / 168 hours26030 sec.3 / 168 hours24020 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.18383299.9900000.230063
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000180.0100000.000023
Subtotal0.183850100.00000000.230086
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.7150005.5000000.894814
Inorganic Silicon compoundsSilica, vitreous60676-86-011.63500089.50000014.561072
Inorganic compoundsCarbon Black1333-86-40.0650000.5000000.081347
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.5850004.5000000.732121
Subtotal13.000000100.000000016.269354
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0009107.0000000.001139
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.00182014.0000000.002278
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00650050.0000000.008135
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.00182014.0000000.002278
PolymersCopolymer of ethylacrylate, buthylacrylate, acrylnitrile, glycidylmethacrylate58152-79-70.00195015.0000000.002440
Subtotal0.013000100.00000000.016269
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-31.10052098.0000001.377289
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0224602.0000000.028108
Subtotal1.122980100.00000001.405397
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.0200000.5000000.025030
Silver and its compoundsSilver, metal7440-22-40.0400001.0000000.050060
Tin and its compoundsTin, metal7440-31-53.94000098.5000004.930866
Subtotal4.000000100.00000005.005955
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-83.01827599.0000003.777337
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0277440.9100000.034721
Nickel and its compoundsNickel, metal7440-02-00.0027440.0900000.003434
Subtotal3.048762100.00000003.815492
Copper PlatingCopper and its compoundsCopper, metal7440-50-816.25013499.75000020.336861
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0407270.2500000.050970
Subtotal16.290861100.000000020.387831
Gold PlatingGold and its compoundsGold, metal7440-57-50.25189299.7500000.315240
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0006310.2500000.000790
Subtotal0.252524100.00000000.316031
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0058820.2500000.007361
Nickel and its compoundsNickel, metal7440-02-02.34690099.7500002.937120
Subtotal2.352782100.00000002.944481
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0080500.1000000.010074
Barium and its compoundsBarium sulfate7727-43-72.34254029.1000002.931662
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0483000.6000000.060447
Magnesium and its compoundsTalc14807-96-60.2414993.0000000.302233
Organic compoundsOther organic compounds.0.2897993.6000000.362680
PolymersPlastic: EP - Epoxide, Epoxy1.56974319.5000001.964516
PolymersPlastic: PAK3.55003444.1000004.442828
Subtotal8.049964100.000000010.074440
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-66.88664321.8000008.618557
Inorganic Silicon compoundsFibrous-glass-wool65997-17-314.15236744.80000017.711529
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3790811.2000000.474416
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.0217676.4000002.530219
Phenols - SpecificBisphenol A80-05-70.3159011.0000000.395347
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)4.54897514.4000005.692992
PolymersPlastic: EP - Epoxide, Epoxy3.28537110.4000004.111605
Subtotal31.590106100.000000039.534664
Total79.904830100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 CBTL08GP053EVY
Product content declaration of CBTL08GP053EVY
上次修订 Last Revision (GMT):
Wednesday, 24 July 2024, 05:56:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of CBTL08GP053EVYLast Revision (GMT):
Wednesday, 24 July 2024, 05:56:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Die EncapsulantTest Report
18 Oct 2023
Test Report
18 Oct 2023
Test Report
18 Oct 2023
Test Report
18 Oct 2023
Epoxy AdhesiveTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Semiconductor DieTest Report
30 May 2024
Test Report
30 May 2024
Test Report
30 May 2024
Test Report
30 May 2024
Solder Ball - SAC, Lead FreeTest Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
SubstrateAU PLATINGTest Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
AUS308Not AvailableNot AvailableNot AvailableNot Available
COPPER FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGTest Report
29 Nov 2021
Test Report
29 Nov 2021
Test Report
29 Nov 2021
Test Report
29 Nov 2021
HL832NXATest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
NI PLATINGTest Report
5 Feb 2024
Test Report
5 Feb 2024
Test Report
5 Feb 2024
Test Report
5 Feb 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.