NXP Semiconductors :: Secure Connections for a Smarter World

BTS7203HHP

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of BTS7203HHPLast Revision (GMT):
Thursday, 09 January 2025, 05:29:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
BTS7203HHPSOT617HVQFN3264.838189 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9340 723 921282025-04-1461 / Unlimited26030 sec.1 / Unlimited24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.21914897.8650000.337992
Gold and its compoundsGold, metal7440-57-50.0003020.1350000.000466
Palladium and its compoundsPalladium, metal7440-05-30.0044792.0000000.006907
Subtotal0.223929100.00000000.345366
Copper Lead-FrameCopper Lead-FrameCopper and its compoundsCopper, metal7440-50-830.92501197.83300047.695674
Iron and its compoundsIron, metal7439-89-60.6639682.1005001.024039
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003160.0010000.000487
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0047730.0151000.007362
Zinc and its compoundsZinc, metal7440-66-60.0159310.0504000.024571
Subtotal31.610000100.000000048.752133
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-61.0093363.6400001.556699
Inorganic Silicon compoundsSilica, vitreous60676-86-021.79776778.61000033.618716
Inorganic Silicon compoundsSilicon dioxide7631-86-92.4235158.7400003.737789
Inorganic compoundsCarbon Black1333-86-40.0471390.1700000.072703
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8623723.1100001.330037
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-61.0703393.8600001.650786
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0859600.3100000.132576
PolymersPlastic: EP - Epoxide, Epoxy0.4325721.5600000.667157
Subtotal27.729000100.000000042.766463
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.1390005.0000000.214380
Organic compoundsProprietary Material-Other Bismaleimides0.1390005.0000000.214380
Silver and its compoundsSilver, metal7440-22-42.50200090.0000003.858837
Subtotal2.780000100.00000004.287597
Pre-plating - Precious metal - OtherPre-plating - Precious metal - OtherGold and its compoundsGold, metal7440-57-50.0041703.0000000.006431
Nickel and its compoundsNickel, metal7440-02-00.12829792.3000000.197873
Palladium and its compoundsPalladium, metal7440-05-30.0043093.1000000.006646
Silver and its compoundsSilver, metal7440-22-40.0022241.6000000.003430
Subtotal0.139000100.00000000.214380
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.51127698.0000000.788541
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0104342.0000000.016093
Subtotal0.521710100.00000000.804634
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.51127698.0000000.788541
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0104342.0000000.016093
Subtotal0.521710100.00000000.804634
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.64329298.0000000.992149
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0131282.0000000.020248
Subtotal0.656420100.00000001.012397
Semiconductor Die 4Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.64329298.0000000.992149
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0131282.0000000.020248
Subtotal0.656420100.00000001.012397
Total64.838189100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 BTS7203HHP
Product content declaration of BTS7203HHP
上次修订 Last Revision (GMT):
Thursday, 09 January 2025, 05:29:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜引线框架
Copper Lead-Frame
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of BTS7203HHPLast Revision (GMT):
Thursday, 09 January 2025, 05:29:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
2 Apr 2025
Test Report
2 Apr 2025
Test Report
2 Apr 2025
Test Report
2 Apr 2025
Copper Lead-FrameAG PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
AU PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
C194Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
NI PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
PD PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Die EncapsulantTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Epoxy AdhesiveTest Report
16 Feb 2023
Test Report
16 Feb 2023
Test Report
16 Feb 2023
Test Report
16 Feb 2023
Pre-plating - Precious metal - OtherTest Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Not Available
Semiconductor Die 1Test Report
20 May 2021
Test Report
20 May 2021
Test Report
20 May 2021
Test Report
20 May 2021
Semiconductor Die 2Test Report
20 May 2021
Test Report
20 May 2021
Test Report
30 Apr 2024
Test Report
20 May 2021
Semiconductor Die 3Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 4Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.