BGU8019X

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of BGU8019XLast Revision (GMT):
Wednesday, 08 November 2023, 08:41:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
BGU8019XSOT1232XSON60.740470 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9340 679 561152024-04-16171 / Unlimited26030 sec.1 / Unlimited24020 sec.3Kaohsiung, Taiwan;Guangdong, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Copper Lead-FrameCopper Lead-FrameCopper and its compoundsCopper, metal7440-50-80.18278096.20000024.684322
Inorganic Silicon compoundsSilicon7440-21-30.0012350.6500000.166786
Magnesium and its compoundsMagnesium, metal7439-95-40.0002850.1500000.038489
Nickel and its compoundsNickel, metal7440-02-00.0057003.0000000.769781
Subtotal0.190000100.000000025.659379
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-60.0176004.0000002.376869
Inorganic Silicon compoundsSilica, vitreous60676-86-00.38720088.00000052.291112
Inorganic compoundsCarbon Black1333-86-40.0008800.2000000.118843
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0158403.6000002.139182
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0180404.1000002.436291
Phosphorus compoundsProprietary Material-Other inorganic phosphorous compounds0.0004400.1000000.059422
Subtotal0.440000100.000000059.421719
Post-plating - Lead FreePost-plating - Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0000020.0100000.000270
Bismuth and its compoundsBismuth, metal7440-69-90.0000040.0200000.000540
Iron and its compoundsIron, metal7439-89-60.0000020.0100000.000270
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000020.0100000.000270
Tin and its compoundsTin, metal7440-31-50.01999099.9500002.699637
Subtotal0.020000100.00000002.700987
Semiconductor DieDieInorganic Silicon compoundsSilicon7440-21-30.07426998.00000010.029995
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0015162.0000000.204694
Subtotal0.075785100.000000010.234689
Polyimide CoatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000013
PolymersPlastic: PI - Polyimide0.00099999.9900000.135036
Subtotal0.001000100.00000000.135049
Solder BumpsNickel and its compoundsNickel, metal7440-02-00.0005584.4000000.075378
Silver and its compoundsSilver, metal7440-22-40.0003172.5000000.042828
Tin and its compoundsTin, metal7440-31-50.01181093.1000001.594922
Subtotal0.012685100.00000001.713128
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.00079979.9000000.107904
Titanium and its compoundsTitanium, metal7440-32-60.00020120.1000000.027145
Subtotal0.001000100.00000000.135049
Total0.740470100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 BGU8019X
Product content declaration of BGU8019X
上次修订 Last Revision (GMT):
Wednesday, 08 November 2023, 08:41:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
铜引线框架
Copper Lead-Frame
铜引线框架
Copper Lead-Frame
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Die
OOOOOO

聚酰亚胺涂料
Polyimide Coating
OOOOOO

焊锡金属凸块
Solder Bumps
OOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of BGU8019XLast Revision (GMT):
Wednesday, 08 November 2023, 08:41:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Copper Lead-FrameC7025Test Report
2 Feb 2024
Test Report
2 Feb 2024
Test Report
2 Feb 2024
Test Report
2 Feb 2024
Die EncapsulantTest Report
13 Nov 2023
Test Report
13 Nov 2023
Test Report
13 Nov 2023
Test Report
13 Nov 2023
Post-plating - Lead FreeTest Report
27 Oct 2023
Test Report
27 Oct 2023
Test Report
31 May 2019
Test Report
27 Oct 2023
Semiconductor DieDIETest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
POLYIMIDETest Report
17 Nov 2023
Test Report
17 Nov 2023
Test Report
17 Nov 2023
Test Report
17 Nov 2023
SOLDERTest Report
27 Jul 2022
Test Report
27 Jul 2022
Test Report
27 Jul 2022
Test Report
27 Jul 2022
UBM CUTest Report
18 Jan 2024
Test Report
18 Jan 2024
Test Report
18 Jan 2024
Test Report
18 Jan 2024
UBM NI PLATINGTest Report
13 Jun 2022
Test Report
13 Jun 2022
Test Report
13 Jun 2022
Test Report
13 Jun 2022
UBM TITest Report
15 Dec 2023
Test Report
15 Dec 2023
Test Report
15 Dec 2023
Test Report
15 Dec 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.