NXP Semiconductors :: Secure Connections for a Smarter World

BAP64-05W,115

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of BAP64-05W,115Last Revision (GMT):
Monday, 02 December 2024, 07:08:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
BAP64-05W,115SOT323SC-705.530505 mg YesYesYesTin (Sn)Alloy42e3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9340 562 321152025-03-28141 / Unlimited26030 sec.1 / Unlimited24020 sec.3Seremban, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuBeryllium and its compoundsBeryllium, metal7440-41-70.0000010.0010000.000002
Gold and its compoundsGold, metal7440-57-50.01050399.9900000.189927
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0090000.000017
Subtotal0.010505100.00000000.189946
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.51000015.0000009.221581
Inorganic Silicon compoundsSilicon dioxide7631-86-92.44800072.00000044.263589
Inorganic compoundsCarbon Black1333-86-40.0170000.5000000.307386
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0680002.0000001.229544
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.34000010.0000006.147721
Phosphorus compoundsTriphenyl phosphine603-35-00.0170000.5000000.307386
Subtotal3.400000100.000000061.477207
Iron Lead-Frame, Pre-PlatedIron Lead-Frame, Pre-PlatedAluminum and its compoundsAluminum, metal7429-90-50.0016650.0900000.030106
Chromium and Chromium III compoundsChromium, metal7440-47-30.0016650.0900000.030106
Cobalt and its compoundsCobalt, metal7440-48-40.0079550.4300000.143839
Copper and its compoundsCopper, metal7440-50-80.31172516.8500005.636465
Inorganic Silicon compoundsSilicon7440-21-30.0048100.2600000.086972
Inorganic compoundsCarbon7440-44-00.0007400.0400000.013380
Inorganic compoundsSulfur7704-34-90.0003700.0200000.006690
Iron and its compoundsIron, metal7439-89-60.82602544.65000014.935797
Manganese and its compoundsManganese, metal7439-96-50.0127650.6900000.230811
Nickel and its compoundsNickel, metal7440-02-00.63899034.54000011.553918
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0003700.0200000.006690
Silver and its compoundsSilver, metal7440-22-40.0429202.3200000.776059
Subtotal1.850000100.000000033.450833
Post-plating - Lead FreePost-plating - Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0000070.0030000.000125
Bismuth and its compoundsBismuth, metal7440-69-90.0000020.0010000.000042
Copper and its compoundsCopper, metal7440-50-80.0000020.0010000.000042
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000120.0050000.000208
Tin and its compoundsTin, metal7440-31-50.22997799.9900004.158336
Subtotal0.230000100.00000004.158752
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-30.03920098.0000000.708796
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0008002.0000000.014465
Subtotal0.040000100.00000000.723261
Total5.530505100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 BAP64-05W,115
Product content declaration of BAP64-05W,115
上次修订 Last Revision (GMT):
Monday, 02 December 2024, 07:08:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
铁铅框架,预镀
Iron Lead-Frame, Pre-Plated
铁铅框架,预镀
Iron Lead-Frame, Pre-Plated
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of BAP64-05W,115Last Revision (GMT):
Monday, 02 December 2024, 07:08:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Die EncapsulantTest Report
7 Apr 2024
Test Report
7 Apr 2024
Test Report
7 Apr 2024
Test Report
7 Apr 2024
Iron Lead-Frame, Pre-PlatedNot AvailableNot AvailableNot AvailableNot Available
Post-plating - Lead FreeTest Report
27 May 2024
Test Report
27 May 2024
Test Report
27 May 2024
Test Report
27 May 2024
Semiconductor DieTest Report
20 Jun 2024
Test Report
20 Jun 2024
Test Report
20 Jun 2024
Test Report
20 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.