NXP Semiconductors :: Secure Connections for a Smarter World

AFSC5G40E38T2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of AFSC5G40E38T2Last Revision (GMT):
Monday, 11 November 2024, 04:55:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
AFSC5G40E38T2SOT1831HLLGA27158.846618 mg YesNoYesNickel/Palladium/Gold (Ni/Pd/Au)Othere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 096 475282024-12-136Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.61623699.9900000.387944
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000620.0100000.000039
Subtotal0.616298100.00000000.387983
Capacitor 1CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.033680
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.006736
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.013472
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.080833
Subtotal0.214000100.00000000.134721
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.005665
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.009000100.00000000.005666
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.004406
Subtotal0.007000100.00000000.004407
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.001007
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.045327
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.004029
Subtotal0.080000100.00000000.050363
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.012589
Subtotal0.020000100.00000000.012591
Capacitor 2CeramicBarium and its compoundsBarium oxide1304-28-50.13200060.0000000.083099
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02200010.0000000.013850
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.06600030.0000000.041550
Subtotal0.220000100.00000000.138498
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00799999.9900000.005036
Subtotal0.008000100.00000000.005036
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.004406
Subtotal0.007000100.00000000.004407
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0015202.0000000.000957
Copper and its compoundsCopper, metal7440-50-80.06840090.0000000.043060
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0060808.0000000.003828
Subtotal0.076000100.00000000.047845
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01899899.9900000.011960
Subtotal0.019000100.00000000.011961
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05113725.0000000.032193
Manganese and its compoundsManganese oxide1344-43-00.0102285.0000000.006439
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02045510.0000000.012877
Zirconium and its compoundsZirconium oxide1314-23-40.12272960.0000000.077263
Subtotal0.204549100.00000000.128772
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00850399.9000000.005353
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.1000000.000005
Subtotal0.008512100.00000000.005359
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.1000000.000008
Nickel and its compoundsNickel, metal7440-02-00.01275599.9000000.008030
Subtotal0.012768100.00000000.008038
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0025562.0000000.001609
Copper and its compoundsCopper, metal7440-50-80.11501290.0000000.072404
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0102238.0000000.006436
Subtotal0.127791100.00000000.080449
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000300.1000000.000019
Tin and its compoundsTin, metal7440-31-50.02976199.9000000.018736
Subtotal0.029791100.00000000.018755
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.007557
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.001511
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.003023
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.018136
Subtotal0.048015100.00000000.030227
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.001257
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001998100.00000000.001258
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.001885
Subtotal0.002997100.00000000.001887
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000378
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.016996
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.001511
Subtotal0.029997100.00000000.018884
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000004
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.004398
Subtotal0.006993100.00000000.004402
Capacitor 5CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.039222
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.007844
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.015689
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.094133
Subtotal0.249213100.00000000.156889
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.006598
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010481100.00000000.006598
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.005131
Subtotal0.008152100.00000000.005132
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.001173
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.052785
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.004692
Subtotal0.093163100.00000000.058650
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.014661
Subtotal0.023291100.00000000.014663
Capacitor 6CeramicCalcium and its compoundsCalcium monoxide1305-78-80.03242425.0000000.020412
Manganese and its compoundsManganese oxide1344-43-00.0064855.0000000.004083
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.01297010.0000000.008165
Zirconium and its compoundsZirconium oxide1314-23-40.07781860.0000000.048989
Subtotal0.129697100.00000000.081649
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00545499.9900000.003433
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.005455100.00000000.003434
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00424199.9900000.002671
Subtotal0.004242100.00000000.002671
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0009702.0000000.000611
Copper and its compoundsCopper, metal7440-50-80.04363690.0000000.027471
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0038798.0000000.002442
Subtotal0.048485100.00000000.030523
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01212099.9900000.007630
Subtotal0.012121100.00000000.007631
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.015114
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.003023
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.006045
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.036273
Subtotal0.096030100.00000000.060455
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.002513
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000003
Subtotal0.003996100.00000000.002516
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.003770
Subtotal0.005994100.00000000.003773
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000755
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.033992
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.003021
Subtotal0.059994100.00000000.037769
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000009
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.008796
Subtotal0.013986100.00000000.008805
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins4.8911005.0000003.079134
Inorganic Silicon compoundsSilica, vitreous60676-86-085.10514087.00000053.576929
Inorganic Silicon compoundsSilicon dioxide7631-86-92.9346603.0000001.847480
Inorganic compoundsCarbon Black1333-86-40.4891100.5000000.307913
Magnesium and its compoundsProprietary Material-Other magnesium compounds0.0978220.1000000.061583
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.2716861.3000000.800575
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins2.9346603.0000001.847480
Zinc and its compoundsProprietary Material-Other zinc compounds0.0978220.1000000.061583
Subtotal97.822000100.000000061.582677
Epoxy AdhesiveEpoxy AdhesiveAnhydridesProprietary Material - Other anhydrides0.0281703.0000000.017734
Epoxy ResinsProprietary Material-Other Epoxy resins0.0610356.5000000.038424
Organic Silicon compounds(3,4-Epoxycyclohexyl)ethyltrimethoxysilane3388-04-30.0046950.5000000.002956
Silver and its compoundsSilver, metal7440-22-40.84510090.0000000.532023
Subtotal0.939000100.00000000.591136
Inductor 1CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.08235440.0000000.051845
Boron and its compoundsBoron oxide1303-86-20.02058810.0000000.012961
Inorganic Silicon compoundsSilicon dioxide7631-86-90.10294250.0000000.064806
Subtotal0.205884100.00000000.129612
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000410.1000000.000026
Silver and its compoundsSilver, metal7440-22-40.04113699.9000000.025897
Subtotal0.041177100.00000000.025923
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000009
Nickel and its compoundsNickel, metal7440-02-00.01357399.9000000.008545
Subtotal0.013587100.00000000.008554
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000560.1000000.000035
Silver and its compoundsSilver, metal7440-22-40.05553199.9000000.034959
Subtotal0.055587100.00000000.034994
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0007825.0000000.000493
Boron and its compoundsBoron oxide1303-86-20.00234715.0000000.001478
Cobalt and its compoundsCobalt oxide1307-96-60.0007825.0000000.000493
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01095470.0000000.006896
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0007825.0000000.000493
Subtotal0.015648100.00000000.009851
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000180.1000000.000011
Tin and its compoundsTin, metal7440-31-50.01809899.9000000.011393
Subtotal0.018116100.00000000.011405
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.06000040.0000000.037773
Boron and its compoundsBoron oxide1303-86-20.01500010.0000000.009443
Inorganic Silicon compoundsSilicon dioxide7631-86-90.07500150.0000000.047216
Subtotal0.150001100.00000000.094431
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0005705.0000000.000359
Boron and its compoundsBoron oxide1303-86-20.00171015.0000000.001077
Cobalt and its compoundsCobalt oxide1307-96-60.0005705.0000000.000359
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00798170.0000000.005024
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005705.0000000.000359
Subtotal0.011401100.00000000.007177
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000300.1000000.000019
Silver and its compoundsSilver, metal7440-22-40.02997199.9000000.018868
Subtotal0.030001100.00000000.018887
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000006
Nickel and its compoundsNickel, metal7440-02-00.00988999.9000000.006226
Subtotal0.009899100.00000000.006232
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000410.1000000.000025
Silver and its compoundsSilver, metal7440-22-40.04045999.9000000.025470
Subtotal0.040499100.00000000.025496
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000008
Tin and its compoundsTin, metal7440-31-50.01318699.9000000.008301
Subtotal0.013199100.00000000.008309
Resistor 1CeramicAluminum and its compoundsAluminum oxide1302-74-50.02315496.1000000.014576
Calcium and its compoundsCalcium monoxide1305-78-80.0000960.4000000.000061
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0003611.5000000.000228
Magnesium and its compoundsMagnesium-oxide1309-48-40.0004822.0000000.000303
Subtotal0.024093100.00000000.015168
ConductorBismuth and its compoundsBismuth trioxide1304-76-30.00013813.8000000.000087
Boron and its compoundsBoron oxide1303-86-20.0000121.2000000.000008
Inorganic Silicon compoundsQuartz14808-60-70.0000464.6000000.000029
Silver and its compoundsSilver, metal7440-22-40.00080480.4000000.000506
Subtotal0.001000100.00000000.000630
ElectrodeBismuth and its compoundsBismuth trioxide1304-76-30.0000454.5000000.000028
Boron and its compoundsBoron oxide1303-86-20.0000020.2000000.000001
Inorganic Silicon compoundsQuartz14808-60-70.0000272.7000000.000017
Palladium and its compoundsPalladium, metal7440-05-30.0000373.7000000.000023
Silver and its compoundsSilver, metal7440-22-40.00088988.9000000.000560
Subtotal0.001000100.00000000.000630
InsulationInorganic Silicon compoundsSilica, vitreous60676-86-00.00016616.6000000.000105
Inorganic compoundsProprietary Material - Other inorganic compounds0.0000434.3000000.000027
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00025025.0000000.000157
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.00054154.1000000.000341
Subtotal0.001000100.00000000.000630
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00172999.9900000.001089
Subtotal0.001730100.00000000.001089
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0000676.7000000.000042
Bismuth and its compoundsBismuth trioxide1304-76-30.00075575.5000000.000475
Boron and its compoundsBoron oxide1303-86-20.0000101.0000000.000006
Inorganic Silicon compoundsQuartz14808-60-70.00016816.8000000.000106
Subtotal0.001000100.00000000.000630
Resistive LayerAluminum and its compoundsAluminum oxide1302-74-50.0000725.5100000.000046
Boron and its compoundsBoron oxide1303-86-20.0000120.9000000.000007
Copper and its compoundsCupric oxide1317-38-00.0000120.9000000.000007
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00025719.5400000.000161
Lead and its compoundsLead monooxide1317-36-80.0000745.6500000.000047
Manganese and its compoundsManganese tetraoxide1317-35-70.0000241.8000000.000015
Palladium and its compoundsPalladium, metal7440-05-30.0001189.0200000.000074
Ruthenium and its compoundsRuthenium oxide12036-10-10.0001189.0200000.000074
Silver and its compoundsSilver, metal7440-22-40.00056543.0500000.000356
Tantalum and its compoundsTantalum (V) oxide1314-61-00.0000372.8100000.000023
Zinc and its compoundsZinc oxide1314-13-20.0000241.8000000.000015
Subtotal0.001313100.00000000.000826
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00035035.0000000.000220
Nickel and its compoundsNickel, metal7440-02-00.00065065.0000000.000409
Subtotal0.001000100.00000000.000629
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00259399.9900000.001633
Subtotal0.002594100.00000000.001633
Resistor 2CeramicAluminum and its compoundsAluminum oxide1302-74-50.10964196.1000000.069023
Calcium and its compoundsCalcium monoxide1305-78-80.0004560.4000000.000287
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0017111.5000000.001077
Magnesium and its compoundsMagnesium-oxide1309-48-40.0022822.0000000.001437
Subtotal0.114090100.00000000.071824
ConductorBismuth and its compoundsBismuth trioxide1304-76-30.00045213.7990000.000284
Boron and its compoundsBoron oxide1303-86-20.0000391.2000000.000025
Inorganic Silicon compoundsQuartz14808-60-70.0001514.6080000.000095
Silver and its compoundsSilver, metal7440-22-40.00263180.3930000.001656
Subtotal0.003273100.00000000.002060
ElectrodeBismuth and its compoundsBismuth trioxide1304-76-30.0001964.5000000.000124
Boron and its compoundsBoron oxide1303-86-20.0000090.2000000.000005
Inorganic Silicon compoundsQuartz14808-60-70.0001182.7000000.000074
Palladium and its compoundsPalladium, metal7440-05-30.0001613.7000000.000102
Silver and its compoundsSilver, metal7440-22-40.00387988.9000000.002442
Subtotal0.004364100.00000000.002747
InsulationInorganic Silicon compoundsSilica, vitreous60676-86-00.00072416.6000000.000456
Inorganic compoundsProprietary Material - Other inorganic compounds0.0001884.3000000.000118
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00109125.0000000.000687
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.00236154.1000000.001486
Subtotal0.004364100.00000000.002747
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00654599.9900000.004121
Subtotal0.006546100.00000000.004121
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001466.6980000.000092
Bismuth and its compoundsBismuth trioxide1304-76-30.00164775.4760000.001037
Boron and its compoundsBoron oxide1303-86-20.0000231.0310000.000014
Inorganic Silicon compoundsQuartz14808-60-70.00036716.7950000.000231
Subtotal0.002182100.00000000.001374
Resistive LayerAluminum and its compoundsAluminum oxide1302-74-50.0003005.5010000.000189
Boron and its compoundsBoron oxide1303-86-20.0000490.9000000.000031
Copper and its compoundsCupric oxide1317-38-00.0000490.9000000.000031
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00107419.7020000.000677
Lead and its compoundsLead monooxide1317-36-80.0003085.6410000.000194
Manganese and its compoundsManganese tetraoxide1317-35-70.0000981.8000000.000062
Palladium and its compoundsPalladium, metal7440-05-30.0004919.0010000.000309
Ruthenium and its compoundsRuthenium oxide12036-10-10.0004919.0010000.000309
Silver and its compoundsSilver, metal7440-22-40.00234342.9540000.001475
Tantalum and its compoundsTantalum (V) oxide1314-61-00.0001532.8000000.000096
Zinc and its compoundsZinc oxide1314-13-20.0000981.8000000.000062
Subtotal0.005454100.00000000.003433
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00035034.9650000.000220
Nickel and its compoundsNickel, metal7440-02-00.00065065.0350000.000409
Subtotal0.001000100.00000000.000629
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00872699.9900000.005493
Subtotal0.008727100.00000000.005494
Semiconductor Die 1Semiconductor DieGold and its compoundsGold, metal7440-57-50.0027751.0200000.001747
Inorganic Silicon compoundsSilicon, doped0.26391997.0004000.166147
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0053861.9796000.003391
Subtotal0.272080100.00000000.171285
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-38.50940289.6000005.356993
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0854740.9000000.053809
Nickel and its compoundsNickel, metal7440-02-00.0474850.5000000.029894
Silver and its compoundsSilver, metal7440-22-40.0299160.3150000.018833
Tin and its compoundsTin, metal7440-31-50.8248238.6850000.519258
Subtotal9.497100100.00000005.978786
Semiconductor Die 3Semiconductor DieGold and its compoundsGold, metal7440-57-50.0167661.0200000.010555
Inorganic Silicon compoundsSilicon7440-21-31.59439697.0004001.003733
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0325391.9796000.020484
Subtotal1.643700100.00000001.034772
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-80.0037632.9864000.002369
Glycol Ethers and Acetates - Specific2-(2-butoxyethoxy)ethanol112-34-50.0034252.7181000.002156
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.01568812.4509000.009876
Silver and its compoundsSilver, metal7440-22-40.0054254.3053000.003415
Tin and its compoundsTin, metal7440-31-50.09769977.5393000.061506
Subtotal0.126000100.00000000.079322
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0072150.5000000.004542
Silver and its compoundsSilver, metal7440-22-40.0432903.0000000.027253
Tin and its compoundsTin, metal7440-31-51.39249596.5000000.876629
Subtotal1.443000100.00000000.908424
Substrate, Pre-plated NiPdAuSubstrate, Pre-plated NiPdAuAliphatic AminesProprietary Material-Other aliphatic amines0.0600060.1370000.037776
Barium and its compoundsBarium sulfate7727-43-70.3600360.8220000.226656
Cyanide compoundsPhthalocyanine Blue57455-37-50.0118260.0270000.007445
Gold and its compoundsGold, metal7440-57-50.0109500.0250000.006893
Inorganic Silicon compoundsFibrous-glass-wool65997-17-312.23334027.9300007.701354
Inorganic Silicon compoundsSilica, vitreous60676-86-00.3600360.8220000.226656
Inorganic Silicon compoundsSilicon dioxide7631-86-916.83058838.42600010.595497
Magnesium and its compoundsTalc14807-96-60.0600060.1370000.037776
Miscellaneous substancesProprietary Material-Other miscellaneous substances.3.2687947.4630002.057830
Nickel and its compoundsNickel, metal7440-02-00.6000601.3700000.377761
Palladium and its compoundsPalladium, metal7440-05-30.0109500.0250000.006893
PolymersAcrylic acid ester copolymer78506-70-40.1800180.4110000.113328
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)8.63736019.7200005.437547
PolymersPlastic: EP - Epoxide, Epoxy0.3600360.8220000.226656
PolymersPlastic: MMA-Acrylic Copolymer0.8159941.8630000.513699
Subtotal43.800000100.000000027.573769
Total158.846618100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 AFSC5G40E38T2
Product content declaration of AFSC5G40E38T2
上次修订 Last Revision (GMT):
Monday, 11 November 2024, 04:55:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOO

玻璃
Glass
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor 1
陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO

电极
Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor 2
陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO

电极
Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO

镀锡
Tin Plating
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基板,预镀镍钯金
Substrate, Pre-plated NiPdAu
基板,预镀镍钯金
Substrate, Pre-plated NiPdAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of AFSC5G40E38T2Last Revision (GMT):
Monday, 11 November 2024, 04:55:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
28 Sep 2024
Test Report
28 Sep 2024
Test Report
28 Sep 2024
Not Available
Inductor 1ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
14 Jun 2022
Test Report
14 Jun 2022
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 2ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Resistor 1ALUMINATest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
BOTTOM CONDUCTORTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
INSULATION - 1ST OVERCOATTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
INSULATION - 2ND OVERCOATTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
NI PLATINGTest Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
RESISTIVE LAYERTest Report
6 Nov 2020
Test Report
6 Nov 2020
Test Report
6 Nov 2020
Test Report
6 Nov 2020
SN PLATINGTest Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
TERMINAL CONDUCTORTest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
TOP CONDUCTORTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Resistor 21ST OVERCOATTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
2ND OVERCOATTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
ALUMINA SUBSTRATETest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
BOTTOM CONDUCTORTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
NI PLATINGTest Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
RESISTIVE LAYERTest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
SN PLATINGTest Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
TERMINAL CONDUCTORTest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
TOP CONDUCTORTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Semiconductor Die 1Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2AU BUMPINGNot AvailableNot AvailableNot AvailableNot Available
DIENot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder FluxTest Report
11 Oct 2024
Test Report
11 Oct 2024
Not AvailableNot Available
Solder PasteTest Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Substrate, Pre-plated NiPdAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.