NXP Semiconductors :: Secure Connections for a Smarter World

AFSC5G37E38T2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of AFSC5G37E38T2Last Revision (GMT):
Friday, 14 March 2025, 05:05:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
AFSC5G37E38T2SOT1831HLLGA27126.671598 mg YesNoYesNickel/Palladium/Gold (Ni/Pd/Au)Othere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 159 645282023-11-245Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.57504099.9900000.453962
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000045
Subtotal0.575098100.00000000.454007
Capacitor 1CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.042235
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.008447
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.016894
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.101364
Subtotal0.214000100.00000000.168941
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.007104
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.009000100.00000000.007105
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.005526
Subtotal0.007000100.00000000.005526
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.001263
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.056840
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.005052
Subtotal0.080000100.00000000.063155
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.015787
Subtotal0.020000100.00000000.015789
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.10700025.0000000.084470
Manganese and its compoundsManganese oxide1344-43-00.0214005.0000000.016894
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.04280010.0000000.033788
Zirconium and its compoundsZirconium oxide1314-23-40.25680060.0000000.202729
Subtotal0.428000100.00000000.337882
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01799899.9900000.014209
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Subtotal0.018000100.00000000.014210
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.01399999.9900000.011051
Subtotal0.014000100.00000000.011052
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0032002.0000000.002526
Copper and its compoundsCopper, metal7440-50-80.14400090.0000000.113680
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0128008.0000000.010105
Subtotal0.160000100.00000000.126311
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000003
Tin and its compoundsTin, metal7440-31-50.03999699.9900000.031575
Subtotal0.040000100.00000000.031578
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.049185
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.009837
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.019674
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.118044
Subtotal0.249213100.00000000.196739
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.008273
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010481100.00000000.008274
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.006435
Subtotal0.008152100.00000000.006435
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.001471
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.066193
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.005884
Subtotal0.093163100.00000000.073547
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.018385
Subtotal0.023291100.00000000.018387
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.018953
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.003791
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.007581
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.045486
Subtotal0.096030100.00000000.075810
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.003151
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000003
Subtotal0.003996100.00000000.003155
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000005
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.004727
Subtotal0.005994100.00000000.004732
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000947
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.042626
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.003789
Subtotal0.059994100.00000000.047362
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000011
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.011030
Subtotal0.013986100.00000000.011041
Capacitor 5CeramicCalcium and its compoundsCalcium monoxide1305-78-80.08802725.0000000.069493
Manganese and its compoundsManganese oxide1344-43-00.0176055.0000000.013898
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.03521110.0000000.027797
Zirconium and its compoundsZirconium oxide1314-23-40.21126660.0000000.166783
Subtotal0.352110100.00000000.277971
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01463799.9000000.011555
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000150.1000000.000012
Subtotal0.014652100.00000000.011567
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000220.1000000.000017
Nickel and its compoundsNickel, metal7440-02-00.02195699.9000000.017333
Subtotal0.021978100.00000000.017350
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0044002.0000000.003473
Copper and its compoundsCopper, metal7440-50-80.19798090.0000000.156294
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0175988.0000000.013893
Subtotal0.219978100.00000000.173660
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000510.1000000.000041
Tin and its compoundsTin, metal7440-31-50.05123199.9000000.040444
Subtotal0.051282100.00000000.040484
Capacitor 6CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.049185
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.009837
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.019674
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.118044
Subtotal0.249213100.00000000.196739
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.008273
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010481100.00000000.008274
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.006435
Subtotal0.008152100.00000000.006435
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.001471
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.066193
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.005884
Subtotal0.093163100.00000000.073547
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.018385
Subtotal0.023291100.00000000.018387
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.04401425.0000000.034746
Manganese and its compoundsManganese oxide1344-43-00.0088035.0000000.006949
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.01760510.0000000.013898
Zirconium and its compoundsZirconium oxide1314-23-40.10563360.0000000.083391
Subtotal0.176055100.00000000.138985
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00731999.9000000.005778
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000006
Subtotal0.007326100.00000000.005783
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000110.1000000.000009
Nickel and its compoundsNickel, metal7440-02-00.01097899.9000000.008667
Subtotal0.010989100.00000000.008675
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0022002.0000000.001737
Copper and its compoundsCopper, metal7440-50-80.09899090.0000000.078147
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0087998.0000000.006946
Subtotal0.109989100.00000000.086830
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000260.1000000.000020
Tin and its compoundsTin, metal7440-31-50.02561599.9000000.020222
Subtotal0.025641100.00000000.020242
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins4.8911005.0000003.861244
Inorganic Silicon compoundsSilica, vitreous60676-86-085.10514087.00000067.185653
Inorganic Silicon compoundsSilicon dioxide7631-86-92.9346603.0000002.316747
Inorganic compoundsCarbon Black1333-86-40.4891100.5000000.386124
Magnesium and its compoundsProprietary Material-Other magnesium compounds0.0978220.1000000.077225
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.2716861.3000001.003923
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins2.9346603.0000002.316747
Zinc and its compoundsProprietary Material-Other zinc compounds0.0978220.1000000.077225
Subtotal97.822000100.000000077.224888
Epoxy AdhesiveEpoxy AdhesiveAnhydridesProprietary Material - Other anhydrides0.0281703.0000000.022239
Epoxy ResinsProprietary Material-Other Epoxy resins0.0610356.5000000.048184
Organic Silicon compounds(3,4-Epoxycyclohexyl)ethyltrimethoxysilane3388-04-30.0046950.5000000.003706
Silver and its compoundsSilver, metal7440-22-40.84510090.0000000.667158
Subtotal0.939000100.00000000.741287
Inductor 1CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.20588040.0000000.162531
Boron and its compoundsBoron oxide1303-86-20.05147010.0000000.040633
Inorganic Silicon compoundsSilicon dioxide7631-86-90.25735150.0000000.203164
Subtotal0.514701100.00000000.406327
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001030.1000000.000081
Silver and its compoundsSilver, metal7440-22-40.10284199.9000000.081187
Subtotal0.102944100.00000000.081268
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000340.1000000.000027
Nickel and its compoundsNickel, metal7440-02-00.03393399.9000000.026789
Subtotal0.033967100.00000000.026815
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001390.1000000.000110
Silver and its compoundsSilver, metal7440-22-40.13882899.9000000.109597
Subtotal0.138967100.00000000.109707
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0019565.0000000.001545
Boron and its compoundsBoron oxide1303-86-20.00586915.0000000.004634
Cobalt and its compoundsCobalt oxide1307-96-60.0019565.0000000.001545
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02739170.0000000.021624
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0019565.0000000.001545
Subtotal0.039130100.00000000.030891
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000450.1000000.000036
Tin and its compoundsTin, metal7440-31-50.04524599.9000000.035718
Subtotal0.045290100.00000000.035754
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04117640.0000000.032506
Boron and its compoundsBoron oxide1303-86-20.01029410.0000000.008127
Inorganic Silicon compoundsQuartz14808-60-70.05147050.0000000.040633
Subtotal0.102940100.00000000.081265
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.02058799.9900000.016252
Subtotal0.020589100.00000000.016254
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00679299.9900000.005363
Subtotal0.006794100.00000000.005363
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.02779199.9900000.021939
Subtotal0.027793100.00000000.021941
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0003915.0000000.000309
Boron and its compoundsBoron oxide1303-86-20.00117415.0000000.000927
Cobalt and its compoundsCobalt oxide1307-96-60.0003915.0000000.000309
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00547870.0000000.004325
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003915.0000000.000309
Subtotal0.007826100.00000000.006178
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Tin and its compoundsTin, metal7440-31-50.00905799.9900000.007150
Subtotal0.009058100.00000000.007151
ResistorCeramicAluminum and its compoundsAluminum oxide1302-74-50.10964196.1000000.086555
Calcium and its compoundsCalcium monoxide1305-78-80.0004560.4000000.000360
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0017111.5000000.001351
Magnesium and its compoundsMagnesium-oxide1309-48-40.0022822.0000000.001801
Subtotal0.114090100.00000000.090068
ConductorBismuth and its compoundsBismuth trioxide1304-76-30.00045213.7990000.000356
Boron and its compoundsBoron oxide1303-86-20.0000391.2000000.000031
Inorganic Silicon compoundsQuartz14808-60-70.0001514.6080000.000119
Silver and its compoundsSilver, metal7440-22-40.00263180.3930000.002077
Subtotal0.003273100.00000000.002584
ElectrodeBismuth and its compoundsBismuth trioxide1304-76-30.0001964.5000000.000155
Boron and its compoundsBoron oxide1303-86-20.0000090.2000000.000007
Inorganic Silicon compoundsQuartz14808-60-70.0001182.7000000.000093
Palladium and its compoundsPalladium, metal7440-05-30.0001613.7000000.000128
Silver and its compoundsSilver, metal7440-22-40.00387988.9000000.003062
Subtotal0.004364100.00000000.003445
InsulationInorganic Silicon compoundsSilica, vitreous60676-86-00.00072416.6000000.000572
Inorganic compoundsProprietary Material - Other inorganic compounds0.0001884.3000000.000148
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00109125.0000000.000861
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.00236154.1000000.001864
Subtotal0.004364100.00000000.003445
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00654599.9900000.005167
Subtotal0.006546100.00000000.005168
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001466.6980000.000115
Bismuth and its compoundsBismuth trioxide1304-76-30.00164775.4760000.001300
Boron and its compoundsBoron oxide1303-86-20.0000231.0310000.000018
Inorganic Silicon compoundsQuartz14808-60-70.00036716.7950000.000289
Subtotal0.002182100.00000000.001723
Resistive LayerAluminum and its compoundsAluminum oxide1302-74-50.0003005.5010000.000237
Boron and its compoundsBoron oxide1303-86-20.0000490.9000000.000039
Copper and its compoundsCupric oxide1317-38-00.0000490.9000000.000039
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00107419.7020000.000848
Lead and its compoundsLead monooxide1317-36-80.0003085.6410000.000243
Manganese and its compoundsManganese tetraoxide1317-35-70.0000981.8000000.000077
Palladium and its compoundsPalladium, metal7440-05-30.0004919.0010000.000387
Ruthenium and its compoundsRuthenium oxide12036-10-10.0004919.0010000.000387
Silver and its compoundsSilver, metal7440-22-40.00234342.9540000.001849
Tantalum and its compoundsTantalum (V) oxide1314-61-00.0001532.8000000.000121
Zinc and its compoundsZinc oxide1314-13-20.0000981.8000000.000077
Subtotal0.005454100.00000000.004306
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00035034.9650000.000276
Nickel and its compoundsNickel, metal7440-02-00.00065065.0350000.000513
Subtotal0.001000100.00000000.000789
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000001
Tin and its compoundsTin, metal7440-31-50.00872699.9900000.006889
Subtotal0.008727100.00000000.006889
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-38.50940289.6000006.717687
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0854740.9000000.067477
Nickel and its compoundsNickel, metal7440-02-00.0474850.5000000.037487
Silver and its compoundsSilver, metal7440-22-40.0299160.3150000.023617
Tin and its compoundsTin, metal7440-31-50.8248238.6850000.651151
Subtotal9.497100100.00000007.497419
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-38.50940289.6000006.717687
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0854740.9000000.067477
Nickel and its compoundsNickel, metal7440-02-00.0474850.5000000.037487
Silver and its compoundsSilver, metal7440-22-40.0299160.3150000.023617
Tin and its compoundsTin, metal7440-31-50.8248238.6850000.651151
Subtotal9.497100100.00000007.497419
Semiconductor Die 3Semiconductor DieGold and its compoundsGold, metal7440-57-50.0167661.0200000.013236
Inorganic Silicon compoundsSilicon7440-21-31.59439697.0004001.258684
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0325391.9796000.025687
Subtotal1.643700100.00000001.297607
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0078450.5000000.006193
Silver and its compoundsSilver, metal7440-22-40.0470703.0000000.037159
Tin and its compoundsTin, metal7440-31-51.51408596.5000001.195284
Subtotal1.569000100.00000001.238636
Substrate, Pre-plated NiPdAuCopper Foil 1Copper and its compoundsCopper, metal7440-50-80.03664399.9900000.028927
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000003
Subtotal0.036646100.00000000.028930
Copper Foil 2Copper and its compoundsCopper, metal7440-50-80.00916199.9900000.007232
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.009162100.00000000.007233
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.42552399.9900000.335926
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000430.0100000.000034
Subtotal0.425565100.00000000.335960
Gold PlatingGold and its compoundsGold, metal7440-57-50.00450599.9900000.003557
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.004506100.00000000.003557
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0000420.1000000.000033
Barium and its compoundsBarium sulfate7727-43-70.00821619.5000000.006486
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0041719.9000000.003293
Magnesium and its compoundsTalc14807-96-60.0012222.9000000.000965
Organic compoundsOther organic compounds.0.0022755.4000000.001796
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0003370.8000000.000266
PolymersPlastic: EP - Epoxide, Epoxy0.00522412.4000000.004124
PolymersPlastic: PAK0.02064549.0000000.016298
Subtotal0.042133100.00000000.033261
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-30.11567724.0000000.091321
Inorganic Silicon compoundsSilicon dioxide7631-86-90.21593144.8000000.170465
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0351857.3000000.027777
PolymersPlastic: EP - Epoxide, Epoxy0.11519523.9000000.090940
Subtotal0.481988100.00000000.380503
Total126.671598100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 AFSC5G37E38T2
Product content declaration of AFSC5G37E38T2
上次修订 Last Revision (GMT):
Friday, 14 March 2025, 05:05:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor
陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO

电极
Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO

镀锡
Tin Plating
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基板,预镀镍钯金
Substrate, Pre-plated NiPdAu
铜箔
Copper Foil 1
OOOOOO

铜箔
Copper Foil 2
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of AFSC5G37E38T2Last Revision (GMT):
Friday, 14 March 2025, 05:05:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
28 Sep 2024
Test Report
28 Sep 2024
Test Report
28 Sep 2024
Not Available
Inductor 1ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
GLAZE (BB)Not AvailableNot AvailableTest Report
28 Oct 2020
Test Report
28 Oct 2020
GLAZE (BC)Not AvailableNot AvailableTest Report
27 Nov 2020
Test Report
27 Nov 2020
GLAZE BBTest Report
14 Sep 2022
Test Report
14 Sep 2022
Not AvailableNot Available
GLAZE BCTest Report
1 Nov 2022
Test Report
1 Nov 2022
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
Inductor 2ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
14 Jun 2022
Test Report
14 Jun 2022
INNER GLAZENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER GLAZENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
Resistor1ST OVERCOATTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
2ND OVERCOATTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
ALUMINA SUBSTRATETest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
BOTTOM CONDUCTORTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
NI PLATINGTest Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
RESISTIVE LAYERTest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
SN PLATINGTest Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
Test Report
22 Jul 2020
TERMINAL CONDUCTORTest Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
Test Report
6 Nov 2019
TOP CONDUCTORTest Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Test Report
10 Feb 2020
Semiconductor Die 1AU BUMPINGNot AvailableNot AvailableNot AvailableNot Available
DIENot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 2AU BUMPINGNot AvailableNot AvailableNot AvailableNot Available
DIENot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder PasteTest Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Substrate, Pre-plated NiPdAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.