NXP Semiconductors :: Secure Connections for a Smarter World

AFSC5G26E39T2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of AFSC5G26E39T2Last Revision (GMT):
Wednesday, 19 March 2025, 03:43:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
AFSC5G26E39T2SOT1831HLLGA27109.681958 mg YesNoYesNot ApplicableOthere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 007 235282023-11-247Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.57504099.9900000.524280
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000052
Subtotal0.575098100.00000000.524332
Capacitor 1CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02334125.0000000.021280
Manganese and its compoundsManganese oxide1344-43-00.0046685.0000000.004256
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00933610.0000000.008512
Zirconium and its compoundsZirconium oxide1314-23-40.05601760.0000000.051073
Subtotal0.093363100.00000000.085121
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00388199.9000000.003538
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000003
Subtotal0.003885100.00000000.003542
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000005
Nickel and its compoundsNickel, metal7440-02-00.00582299.9000000.005308
Subtotal0.005828100.00000000.005313
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0011672.0000000.001064
Copper and its compoundsCopper, metal7440-50-80.05249590.0000000.047861
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0046668.0000000.004254
Subtotal0.058327100.00000000.053179
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000012
Tin and its compoundsTin, metal7440-31-50.01358499.9000000.012385
Subtotal0.013598100.00000000.012397
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.010944
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.002189
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.004378
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.026266
Subtotal0.048015100.00000000.043777
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.001820
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000002
Subtotal0.001998100.00000000.001822
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.002730
Subtotal0.002997100.00000000.002732
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000547
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.024614
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.002188
Subtotal0.029997100.00000000.027349
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000006
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.006369
Subtotal0.006993100.00000000.006376
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02918225.0000000.026606
Manganese and its compoundsManganese oxide1344-43-00.0058365.0000000.005321
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.01167310.0000000.010642
Zirconium and its compoundsZirconium oxide1314-23-40.07003660.0000000.063854
Subtotal0.116727100.00000000.106424
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00490899.9900000.004475
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.004909100.00000000.004476
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00381799.9900000.003481
Subtotal0.003818100.00000000.003481
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0008732.0000000.000796
Copper and its compoundsCopper, metal7440-50-80.03927390.0000000.035806
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0034918.0000000.003183
Subtotal0.043636100.00000000.039785
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01090899.9900000.009945
Subtotal0.010909100.00000000.009946
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.048777
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.009756
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.019511
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.117066
Subtotal0.214000100.00000000.195110
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.008205
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.009000100.00000000.008206
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.006382
Subtotal0.007000100.00000000.006382
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.001459
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.065644
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.005835
Subtotal0.080000100.00000000.072938
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.018233
Subtotal0.020000100.00000000.018235
Capacitor 5CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.048777
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.009756
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.019511
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.117066
Subtotal0.214000100.00000000.195110
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.008205
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.009000100.00000000.008206
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.006382
Subtotal0.007000100.00000000.006382
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.001459
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.065644
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.005835
Subtotal0.080000100.00000000.072938
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.018233
Subtotal0.020000100.00000000.018235
Capacitor 6CeramicBarium and its compoundsBarium oxide1304-28-50.13200060.0000000.120348
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02200010.0000000.020058
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.06600030.0000000.060174
Subtotal0.220000100.00000000.200580
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00799999.9900000.007293
Subtotal0.008000100.00000000.007294
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.006382
Subtotal0.007000100.00000000.006382
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0015202.0000000.001386
Copper and its compoundsCopper, metal7440-50-80.06840090.0000000.062362
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0060808.0000000.005543
Subtotal0.076000100.00000000.069291
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.01899899.9900000.017321
Subtotal0.019000100.00000000.017323
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.021888
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.004378
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.008755
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.052532
Subtotal0.096030100.00000000.087553
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.003640
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000004
Subtotal0.003996100.00000000.003643
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000005
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.005459
Subtotal0.005994100.00000000.005465
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.001094
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.049228
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.004376
Subtotal0.059994100.00000000.054698
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000013
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.012739
Subtotal0.013986100.00000000.012752
Capacitor 8CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.056803
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.011361
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.022721
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.136328
Subtotal0.249213100.00000000.227214
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.009555
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010481100.00000000.009556
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.007431
Subtotal0.008152100.00000000.007432
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.001699
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.076446
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.006795
Subtotal0.093163100.00000000.084940
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.021233
Subtotal0.023291100.00000000.021235
Capacitor 9CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.056803
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.011361
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.022721
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.136328
Subtotal0.249213100.00000000.227214
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.009555
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010481100.00000000.009556
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.007431
Subtotal0.008152100.00000000.007432
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.001699
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.076446
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.006795
Subtotal0.093163100.00000000.084940
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.021233
Subtotal0.023291100.00000000.021235
Capacitor 10CapacitorBoron and its compoundsBoron oxide1303-86-20.0044220.6700000.004032
Calcium and its compoundsCalcium monoxide1305-78-80.07042210.6700000.064206
Copper and its compoundsCopper, metal7440-50-80.24783037.5500000.225953
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0176222.6700000.016067
Manganese and its compoundsManganese carbonate598-62-90.0176222.6700000.016067
Nickel and its compoundsNickel, metal7440-02-00.0219783.3300000.020038
Tin and its compoundsTin, metal7440-31-50.0513487.7800000.046815
Zirconium and its compoundsZirconium oxide1314-23-40.22875634.6600000.208563
Subtotal0.660000100.00000000.601740
Capacitor 11CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05125625.0000000.046732
Manganese and its compoundsManganese oxide1344-43-00.0102515.0000000.009346
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02050210.0000000.018693
Zirconium and its compoundsZirconium oxide1314-23-40.12301460.0000000.112156
Subtotal0.205024100.00000000.186926
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00852399.9000000.007771
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.1000000.000008
Subtotal0.008531100.00000000.007778
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.1000000.000012
Nickel and its compoundsNickel, metal7440-02-00.01278499.9000000.011656
Subtotal0.012797100.00000000.011668
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0025622.0000000.002336
Copper and its compoundsCopper, metal7440-50-80.11527990.0000000.105103
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0102478.0000000.009342
Subtotal0.128087100.00000000.116780
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000300.1000000.000027
Tin and its compoundsTin, metal7440-31-50.02983099.9000000.027197
Subtotal0.029860100.00000000.027224
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins4.8911005.0000004.459348
Inorganic Silicon compoundsSilica, vitreous60676-86-085.10514087.00000077.592652
Inorganic Silicon compoundsSilicon dioxide7631-86-92.9346603.0000002.675609
Inorganic compoundsCarbon Black1333-86-40.4891100.5000000.445935
Magnesium and its compoundsProprietary Material-Other magnesium compounds0.0978220.1000000.089187
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.2716861.3000001.159430
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins2.9346603.0000002.675609
Zinc and its compoundsProprietary Material-Other zinc compounds0.0978220.1000000.089187
Subtotal97.822000100.000000089.186956
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0287453.0612000.026207
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0287453.0612000.026207
Silver and its compoundsSilver, metal7440-22-40.88151193.8776000.803697
Subtotal0.939000100.00000000.856112
Inductor 1Ceramic 1Aluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0007965.0000000.000726
Boron and its compoundsBoron oxide1303-86-20.00238915.0000000.002178
Cobalt and its compoundsCobalt oxide1307-96-60.0007965.0000000.000726
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01114770.0000000.010164
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0007965.0000000.000726
Subtotal0.015925100.00000000.014519
Ceramic 2Aluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.09543840.0000000.087013
Boron and its compoundsBoron oxide1303-86-20.02385910.0000000.021753
Inorganic Silicon compoundsSilicon dioxide7631-86-90.11929850.0000000.108767
Subtotal0.238595100.00000000.217533
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000050.0100000.000004
Silver and its compoundsSilver, metal7440-22-40.04773599.9900000.043521
Subtotal0.047740100.00000000.043526
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00636999.9900000.005807
Subtotal0.006370100.00000000.005808
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.0100000.000003
Silver and its compoundsSilver, metal7440-22-40.03181299.9900000.029004
Subtotal0.031815100.00000000.029007
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000001
Tin and its compoundsTin, metal7440-31-50.00955499.9900000.008711
Subtotal0.009555100.00000000.008712
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04117640.0000000.037541
Boron and its compoundsBoron oxide1303-86-20.01029410.0000000.009385
Inorganic Silicon compoundsQuartz14808-60-70.05147050.0000000.046927
Subtotal0.102940100.00000000.093853
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.02058799.9900000.018770
Subtotal0.020589100.00000000.018771
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00679299.9900000.006193
Subtotal0.006794100.00000000.006194
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000003
Silver and its compoundsSilver, metal7440-22-40.02779199.9900000.025337
Subtotal0.027793100.00000000.025340
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0003915.0000000.000357
Boron and its compoundsBoron oxide1303-86-20.00117415.0000000.001070
Cobalt and its compoundsCobalt oxide1307-96-60.0003915.0000000.000357
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00547870.0000000.004995
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003915.0000000.000357
Subtotal0.007826100.00000000.007135
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Tin and its compoundsTin, metal7440-31-50.00905799.9900000.008258
Subtotal0.009058100.00000000.008258
Inductor 3CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04117640.0000000.037541
Boron and its compoundsBoron oxide1303-86-20.01029410.0000000.009385
Inorganic Silicon compoundsQuartz14808-60-70.05147050.0000000.046927
Subtotal0.102940100.00000000.093853
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.02058799.9900000.018770
Subtotal0.020589100.00000000.018771
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.00679299.9900000.006193
Subtotal0.006794100.00000000.006194
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000003
Silver and its compoundsSilver, metal7440-22-40.02779199.9900000.025337
Subtotal0.027793100.00000000.025340
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0003915.0000000.000357
Boron and its compoundsBoron oxide1303-86-20.00117415.0000000.001070
Cobalt and its compoundsCobalt oxide1307-96-60.0003915.0000000.000357
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00547870.0000000.004995
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003915.0000000.000357
Subtotal0.007826100.00000000.007135
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Tin and its compoundsTin, metal7440-31-50.00905799.9900000.008258
Subtotal0.009058100.00000000.008258
Inductor 4CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.08235240.0000000.075083
Boron and its compoundsBoron oxide1303-86-20.02058810.0000000.018771
Inorganic Silicon compoundsQuartz14808-60-70.10294050.0000000.093853
Subtotal0.205880100.00000000.187707
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000004
Silver and its compoundsSilver, metal7440-22-40.04117399.9900000.037539
Subtotal0.041177100.00000000.037543
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.01358699.9900000.012386
Subtotal0.013587100.00000000.012388
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000005
Silver and its compoundsSilver, metal7440-22-40.05558199.9900000.050675
Subtotal0.055587100.00000000.050680
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0007835.0000000.000714
Boron and its compoundsBoron oxide1303-86-20.00234815.0000000.002141
Cobalt and its compoundsCobalt oxide1307-96-60.0007835.0000000.000714
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01095670.0000000.009989
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0007835.0000000.000714
Subtotal0.015652100.00000000.014270
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.01811499.9900000.016515
Subtotal0.018116100.00000000.016517
Resistor 1Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.38916996.0000000.354816
Inorganic Silicon compoundsQuartz14808-60-70.0081082.0000000.007392
Magnesium and its compoundsMagnesium-oxide1309-48-40.0081082.0000000.007392
Subtotal0.405384100.00000000.369600
GlassLead and its compoundsFrits, chemicals65997-18-40.00518237.2300000.004725
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00873762.7700000.007966
Subtotal0.013919100.00000000.012691
Inner Electrode 1Palladium and its compoundsPalladium, metal7440-05-30.0001191.5000000.000108
Silver and its compoundsSilver, metal7440-22-40.00780698.5000000.007117
Subtotal0.007925100.00000000.007225
Inner Electrode 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01148099.9900000.010466
Subtotal0.011481100.00000000.010467
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00107918.0000000.000984
Ruthenium and its compoundsRuthenium oxide12036-10-10.00431672.0000000.003935
Silver and its compoundsSilver, metal7440-22-40.00059910.0000000.000547
Subtotal0.005994100.00000000.005465
TerminationNickel and its compoundsNickel, metal7440-02-00.04156165.6600000.037892
Tin and its compoundsTin, metal7440-31-50.02173634.3400000.019817
Subtotal0.063297100.00000000.057709
Resistor 2Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.19182696.0000000.174893
Inorganic Silicon compoundsQuartz14808-60-70.0039962.0000000.003644
Magnesium and its compoundsMagnesium-oxide1309-48-40.0039962.0000000.003644
Subtotal0.199819100.00000000.182180
GlassLead and its compoundsFrits, chemicals65997-18-40.00255437.2300000.002329
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00430762.7700000.003927
Subtotal0.006861100.00000000.006255
Inner Electrode 1Palladium and its compoundsPalladium, metal7440-05-30.0000591.5000000.000053
Silver and its compoundsSilver, metal7440-22-40.00384898.5000000.003508
Subtotal0.003906100.00000000.003561
Inner Electrode 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00565899.9900000.005159
Subtotal0.005659100.00000000.005159
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00053218.0000000.000485
Ruthenium and its compoundsRuthenium oxide12036-10-10.00212772.0000000.001940
Silver and its compoundsSilver, metal7440-22-40.00029610.0000000.000269
Subtotal0.002955100.00000000.002694
TerminationNickel and its compoundsNickel, metal7440-02-00.02048665.6600000.018677
Tin and its compoundsTin, metal7440-31-50.01071434.3400000.009768
Subtotal0.031200100.00000000.028446
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.52974998.0000000.482986
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0108112.0000000.009857
Subtotal0.540560100.00000000.492843
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.96000098.0000001.786985
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0400002.0000000.036469
Subtotal2.000000100.00000001.823454
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0078450.5000000.007153
Silver and its compoundsSilver, metal7440-22-40.0470703.0000000.042915
Tin and its compoundsTin, metal7440-31-51.51408596.5000001.380432
Subtotal1.569000100.00000001.430500
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-80.05278399.9000000.048124
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000530.1000000.000048
Subtotal0.052836100.00000000.048172
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.57005799.9000000.519737
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005710.1000000.000520
Subtotal0.570628100.00000000.520257
Gold PlatingGold and its compoundsGold, metal7440-57-50.00107099.9000000.000975
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000001
Subtotal0.001071100.00000000.000976
Nickel PlatingNickel and its compoundsNickel, metal7440-02-00.03840793.0000000.035017
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0028917.0000000.002636
Subtotal0.041298100.00000000.037653
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0000270.1000000.000024
Barium and its compoundsBarium sulfate7727-43-70.00520419.5000000.004745
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0026429.9000000.002409
Magnesium and its compoundsTalc14807-96-60.0007742.9000000.000706
Organic compoundsOther organic compounds.0.0014415.4000000.001314
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0002140.8000000.000195
PolymersPlastic: EP - Epoxide, Epoxy0.00330912.4000000.003017
PolymersPlastic: PAK0.01307749.0000000.011923
Subtotal0.026688100.00000000.024332
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-30.07379524.0000000.067281
Inorganic Silicon compoundsSilicon dioxide7631-86-90.13775144.8000000.125591
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0224467.3000000.020465
PolymersPlastic: EP - Epoxide, Epoxy0.07348723.9000000.067001
Subtotal0.307479100.00000000.280337
Total109.681958100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 AFSC5G26E39T2
Product content declaration of AFSC5G26E39T2
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 03:43:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 8
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 9
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 10
电容器
Capacitor
OOOOOO
电容器
Capacitor 11
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
陶瓷的
Ceramic 1
OOOOOO

陶瓷的
Ceramic 2
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor 1
氧化铝基材
Alumina Substrate
OOOOOO

玻璃
Glass
XOOOOO

内电极
Inner Electrode 1
OOOOOO

内电极
Inner Electrode 2
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO
电阻
Resistor 2
氧化铝基材
Alumina Substrate
OOOOOO

玻璃
Glass
XOOOOO

内电极
Inner Electrode 1
OOOOOO

内电极
Inner Electrode 2
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of AFSC5G26E39T2Last Revision (GMT):
Wednesday, 19 March 2025, 03:43:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 8CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 9CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 10Not AvailableNot AvailableNot AvailableNot Available
Capacitor 11CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
14 Apr 2023
Test Report
14 Apr 2023
Test Report
14 Apr 2023
Test Report
14 Apr 2023
Inductor 1ELECTRODETest Report
3 Oct 2024
Test Report
3 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 2ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 3ELECTRODETest Report
3 Oct 2024
Test Report
3 Oct 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 4ELECTRODETest Report
3 Oct 2024
Test Report
3 Oct 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Resistor 1CERAMIC SUSBTRATETest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INKTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INNER ELECTRODE 1Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INNER ELECTRODE 2Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
NI TERMINATIONTest Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
OVERCOATTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
PRIMARY GLASSTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
RESISTIVE LAYERTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
SN TERMINATIONTest Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Resistor 2CERAMIC SUSBTRATETest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INKTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INNER ELECTRODE 1Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
INNER ELECTRODE 2Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
NI TERMINATIONTest Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
OVERCOATTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
PRIMARY GLASSTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
RESISTIVE LAYERTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
SN TERMINATIONTest Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Semiconductor Die 1DIETest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder PasteTest Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
SubstrateNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.