NXP Semiconductors :: Secure Connections for a Smarter World

A5M36TG240T2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A5M36TG240T2Last Revision (GMT):
Wednesday, 05 March 2025, 12:27:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A5M36TG240T2SOT1831HLLGA27171.378470 mg YesNoYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 635 415282024-05-313Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.57503299.9900000.335534
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000034
Subtotal0.575090100.00000000.335567
Capacitor 1CeramicCalcium and its compoundsCalcium monoxide1305-78-80.16050025.0000000.093652
Manganese and its compoundsManganese oxide1344-43-00.0321005.0000000.018731
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.06420010.0000000.037461
Zirconium and its compoundsZirconium oxide1314-23-40.38520060.0000000.224766
Subtotal0.642000100.00000000.374610
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.02699899.9900000.015753
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000002
Subtotal0.027000100.00000000.015755
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.02099899.9900000.012252
Subtotal0.021000100.00000000.012254
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0048002.0000000.002801
Copper and its compoundsCopper, metal7440-50-80.21600090.0000000.126037
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0192008.0000000.011203
Subtotal0.240000100.00000000.140041
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000003
Tin and its compoundsTin, metal7440-31-50.05999499.9900000.035007
Subtotal0.060000100.00000000.035010
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.014009
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.002802
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.005603
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.033620
Subtotal0.096030100.00000000.056034
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.002329
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000002
Subtotal0.003996100.00000000.002332
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.003494
Subtotal0.005994100.00000000.003498
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000700
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.031506
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.002801
Subtotal0.059994100.00000000.035007
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000008
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.008153
Subtotal0.013986100.00000000.008161
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.014009
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.002802
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.005603
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.033620
Subtotal0.096030100.00000000.056034
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.002329
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000002
Subtotal0.003996100.00000000.002332
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.003494
Subtotal0.005994100.00000000.003498
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000700
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.031506
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.002801
Subtotal0.059994100.00000000.035007
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000008
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.008153
Subtotal0.013986100.00000000.008161
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400025.0000000.014004
Manganese and its compoundsManganese oxide1344-43-00.0048005.0000000.002801
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00960010.0000000.005602
Zirconium and its compoundsZirconium oxide1314-23-40.05760160.0000000.033610
Subtotal0.096001100.00000000.056017
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399699.9000000.002331
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Subtotal0.004000100.00000000.002334
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00599399.9000000.003497
Subtotal0.005999100.00000000.003501
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000700
Copper and its compoundsCopper, metal7440-50-80.05399990.0000000.031509
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0048008.0000000.002801
Subtotal0.059999100.00000000.035010
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000008
Tin and its compoundsTin, metal7440-31-50.01398699.9000000.008161
Subtotal0.014000100.00000000.008169
Capacitor 5CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05836425.0000000.034055
Manganese and its compoundsManganese oxide1344-43-00.0116735.0000000.006811
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02334610.0000000.013622
Zirconium and its compoundsZirconium oxide1314-23-40.14007360.0000000.081733
Subtotal0.233455100.00000000.136222
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00981799.9900000.005728
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.009818100.00000000.005729
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00763599.9900000.004455
Subtotal0.007636100.00000000.004456
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0017462.0000000.001019
Copper and its compoundsCopper, metal7440-50-80.07854590.0000000.045831
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0069828.0000000.004074
Subtotal0.087273100.00000000.050924
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02181699.9900000.012730
Subtotal0.021818100.00000000.012731
Capacitor 6CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.031218
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.006243
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02140010.0000000.012487
Zirconium and its compoundsZirconium oxide1314-23-40.12840160.0000000.074923
Subtotal0.214002100.00000000.124871
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899099.9000000.005246
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000005
Subtotal0.008999100.00000000.005251
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.004080
Subtotal0.006999100.00000000.004084
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000934
Copper and its compoundsCopper, metal7440-50-80.07199990.0000000.042012
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003734
Subtotal0.079999100.00000000.046679
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000012
Tin and its compoundsTin, metal7440-31-50.01998199.9000000.011659
Subtotal0.020001100.00000000.011671
Capacitor 7CeramicBarium and its compoundsBarium oxide1304-28-50.13200160.0000000.077023
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02200010.0000000.012837
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.06600030.0000000.038511
Subtotal0.220001100.00000000.128371
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00799199.9000000.004663
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000080.1000000.000005
Subtotal0.007999100.00000000.004668
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.004080
Subtotal0.006999100.00000000.004084
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0015202.0000000.000887
Copper and its compoundsCopper, metal7440-50-80.06839990.0000000.039911
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0060808.0000000.003548
Subtotal0.075999100.00000000.044346
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000011
Tin and its compoundsTin, metal7440-31-50.01898299.9000000.011076
Subtotal0.019001100.00000000.011087
Capacitor 8CeramicBarium and its compoundsBarium oxide1304-28-50.26400160.0000000.154046
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.04400010.0000000.025674
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.13200130.0000000.077023
Subtotal0.440002100.00000000.256743
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01598299.9000000.009326
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000160.1000000.000009
Subtotal0.015998100.00000000.009335
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000008
Nickel and its compoundsNickel, metal7440-02-00.01398599.9000000.008160
Subtotal0.013999100.00000000.008168
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0030402.0000000.001774
Copper and its compoundsCopper, metal7440-50-80.13679890.0000000.079822
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0121608.0000000.007095
Subtotal0.151998100.00000000.088691
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000380.1000000.000022
Tin and its compoundsTin, metal7440-31-50.03796599.9000000.022153
Subtotal0.038003100.00000000.022175
Capacitor 9CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05230825.0000000.030522
Manganese and its compoundsManganese oxide1344-43-00.0104625.0000000.006104
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02092310.0000000.012209
Zirconium and its compoundsZirconium oxide1314-23-40.12553960.0000000.073253
Subtotal0.209232100.00000000.122088
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00853199.9000000.004978
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000080.1000000.000005
Subtotal0.008539100.00000000.004983
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000008
Nickel and its compoundsNickel, metal7440-02-00.01279699.9000000.007467
Subtotal0.012809100.00000000.007474
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0024772.0000000.001445
Copper and its compoundsCopper, metal7440-50-80.11144690.0000000.065029
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0099068.0000000.005780
Subtotal0.123829100.00000000.072255
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000300.1000000.000017
Tin and its compoundsTin, metal7440-31-50.02986199.9000000.017424
Subtotal0.029891100.00000000.017441
Capacitor 10CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05500325.0000000.032094
Manganese and its compoundsManganese oxide1344-43-00.0110015.0000000.006419
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02200110.0000000.012838
Zirconium and its compoundsZirconium oxide1314-23-40.13200660.0000000.077026
Subtotal0.220011100.00000000.128377
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00797899.9000000.004655
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000080.1000000.000005
Subtotal0.007986100.00000000.004660
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00698999.9000000.004078
Subtotal0.006996100.00000000.004082
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0015202.0000000.000887
Copper and its compoundsCopper, metal7440-50-80.06839990.0000000.039911
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0060808.0000000.003548
Subtotal0.075999100.00000000.044346
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000011
Tin and its compoundsTin, metal7440-31-50.01898999.9000000.011080
Subtotal0.019008100.00000000.011091
Capacitor 11CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.031217
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.006243
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02140010.0000000.012487
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.074922
Subtotal0.214000100.00000000.124870
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899199.9000000.005246
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000005
Subtotal0.009000100.00000000.005252
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00699399.9000000.004080
Subtotal0.007000100.00000000.004084
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000934
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.042012
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003734
Subtotal0.080000100.00000000.046680
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000012
Tin and its compoundsTin, metal7440-31-50.01998099.9000000.011658
Subtotal0.020000100.00000000.011670
Capacitor 12CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.031218
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.006243
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02140010.0000000.012487
Zirconium and its compoundsZirconium oxide1314-23-40.12840160.0000000.074923
Subtotal0.214002100.00000000.124871
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899099.9000000.005246
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000005
Subtotal0.008999100.00000000.005251
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.004080
Subtotal0.006999100.00000000.004084
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000934
Copper and its compoundsCopper, metal7440-50-80.07199990.0000000.042012
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003734
Subtotal0.079999100.00000000.046679
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000012
Tin and its compoundsTin, metal7440-31-50.01998199.9000000.011659
Subtotal0.020001100.00000000.011671
Capacitor 13CeramicBarium and its compoundsBarium oxide1304-28-50.05880160.0000000.034310
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00980010.0000000.005718
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.02940030.0000000.017155
Subtotal0.098001100.00000000.057184
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399699.9000000.002331
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Subtotal0.004000100.00000000.002334
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00599399.9000000.003497
Subtotal0.005999100.00000000.003501
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0011602.0000000.000677
Copper and its compoundsCopper, metal7440-50-80.05220090.0000000.030459
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0046408.0000000.002707
Subtotal0.058000100.00000000.033843
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000008
Tin and its compoundsTin, metal7440-31-50.01398699.9000000.008161
Subtotal0.014000100.00000000.008169
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-68.3148708.5000004.851759
Inorganic Silicon compoundsSilica, vitreous60676-86-083.14870085.00000048.517588
Inorganic compoundsCarbon Black1333-86-40.6847540.7000000.399557
Miscellaneous substancesOther miscellaneous substances (less than 10%).5.6736765.8000003.310612
Subtotal97.822000100.000000057.079515
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0287453.0612000.016773
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0287453.0612000.016773
Silver and its compoundsSilver, metal7440-22-40.88151193.8776000.514365
Subtotal0.939000100.00000000.547910
Inductor 1CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.011670
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002917
Inorganic Silicon compoundsQuartz14808-60-70.02500050.0000000.014587
Subtotal0.050000100.00000000.029175
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.00999999.9900000.005835
Subtotal0.010000100.00000000.005835
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00329999.9900000.001925
Subtotal0.003300100.00000000.001925
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01349899.9900000.007876
Subtotal0.013500100.00000000.007877
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0001905.0000000.000111
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000333
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000111
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266170.0000000.001553
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001905.0000000.000111
Subtotal0.003801100.00000000.002218
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00439999.9900000.002567
Subtotal0.004400100.00000000.002567
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.011670
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002917
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500050.0000000.014588
Subtotal0.050000100.00000000.029175
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000111
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000333
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000111
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001552
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001905.0000000.000111
Subtotal0.003800100.00000000.002218
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000006
Silver and its compoundsSilver, metal7440-22-40.00999099.9000000.005829
Subtotal0.010000100.00000000.005835
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00329699.9000000.001924
Subtotal0.003300100.00000000.001925
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000008
Silver and its compoundsSilver, metal7440-22-40.01348699.9000000.007869
Subtotal0.013500100.00000000.007877
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00439599.9000000.002565
Subtotal0.004400100.00000000.002567
Inductor 3CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.011670
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002917
Inorganic Silicon compoundsQuartz14808-60-70.02500050.0000000.014587
Subtotal0.050000100.00000000.029175
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.00999999.9900000.005835
Subtotal0.010000100.00000000.005835
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00329999.9900000.001925
Subtotal0.003300100.00000000.001925
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01349899.9900000.007876
Subtotal0.013500100.00000000.007877
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0001905.0000000.000111
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000333
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000111
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266170.0000000.001553
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001905.0000000.000111
Subtotal0.003801100.00000000.002218
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00439999.9900000.002567
Subtotal0.004400100.00000000.002567
Inductor 4CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.11229280.0000000.065523
Calcium and its compoundsCalcium monoxide1305-78-80.0070185.0000000.004095
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01403710.0000000.008190
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0070185.0000000.004095
Subtotal0.140365100.00000000.081904
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.00292099.9000000.001704
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Subtotal0.002923100.00000000.001705
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00213399.9000000.001244
Subtotal0.002135100.00000000.001246
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0000391.0000000.000023
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0003509.0000000.000204
Silver and its compoundsSilver, metal7440-22-40.00349690.0000000.002040
Subtotal0.003885100.00000000.002267
Protective Coating 1Magnesium and its compoundsTalc14807-96-60.00239430.0000000.001397
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00079810.0000000.000466
Polymers4,4'-Isopropylidenediphenol bis(2,3-epoxypropyl) ether, oligomers, esters with acrylic acid54847-34-60.00478860.0000000.002794
Subtotal0.007980100.00000000.004656
Protective Coating 2AnhydridesCoconut fatty acids, pentaerythritol, phthalic anhydride, benzoic acid resin68604-67-10.00090090.0000000.000525
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00010010.0000000.000058
Subtotal0.001000100.00000000.000584
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Tin and its compoundsTin, metal7440-31-50.00718599.9000000.004193
Subtotal0.007193100.00000000.004197
WireCopper and its compoundsCopper, metal7440-50-80.00951099.9000000.005549
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000006
Subtotal0.009520100.00000000.005555
Inductor 5Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000006
Silver and its compoundsSilver, metal7440-22-40.00998699.9000000.005827
Subtotal0.009996100.00000000.005833
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000240.0000000.011671
Boron and its compoundsBoron oxide1303-86-20.00500110.0000000.002918
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500350.0000000.014589
Subtotal0.050006100.00000000.029178
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00329599.9000000.001922
Subtotal0.003298100.00000000.001924
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.1000000.000008
Silver and its compoundsSilver, metal7440-22-40.01348499.9000000.007868
Subtotal0.013498100.00000000.007876
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000111
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000333
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000111
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001552
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001905.0000000.000111
Subtotal0.003799100.00000000.002217
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00439999.9000000.002567
Subtotal0.004403100.00000000.002569
Inductor 6CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.06000140.0000000.035011
Boron and its compoundsBoron oxide1303-86-20.01500010.0000000.008753
Inorganic Silicon compoundsSilicon dioxide7631-86-90.07500150.0000000.043763
Subtotal0.150003100.00000000.087527
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0005005.0000000.000292
Boron and its compoundsBoron oxide1303-86-20.00150015.0000000.000875
Cobalt and its compoundsCobalt oxide1307-96-60.0005005.0000000.000292
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00699970.0000000.004084
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005005.0000000.000292
Subtotal0.009999100.00000000.005834
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000300.1000000.000017
Silver and its compoundsSilver, metal7440-22-40.02996999.9000000.017487
Subtotal0.029999100.00000000.017505
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00399699.9000000.002331
Subtotal0.004000100.00000000.002334
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000012
Silver and its compoundsSilver, metal7440-22-40.01998099.9000000.011659
Subtotal0.020000100.00000000.011670
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00599399.9000000.003497
Subtotal0.005999100.00000000.003501
Inductor 7CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.011670
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002917
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500050.0000000.014588
Subtotal0.050000100.00000000.029175
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000006
Silver and its compoundsSilver, metal7440-22-40.00999099.9000000.005829
Subtotal0.010000100.00000000.005835
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00329699.9000000.001924
Subtotal0.003300100.00000000.001925
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000008
Silver and its compoundsSilver, metal7440-22-40.01348699.9000000.007869
Subtotal0.013500100.00000000.007877
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000111
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000333
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000111
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001552
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001905.0000000.000111
Subtotal0.003800100.00000000.002218
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00439599.9000000.002565
Subtotal0.004400100.00000000.002567
Resistor 1Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0003505.0000000.000204
Nickel and its compoundsNickel, metal7440-02-00.0003505.0000000.000204
Silver and its compoundsSilver, metal7440-22-40.00630390.0000000.003678
Subtotal0.007004100.00000000.004086
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.33817296.0000000.197325
Inorganic Silicon compoundsQuartz14808-60-70.0088072.5000000.005139
Magnesium and its compoundsMagnesium-oxide1309-48-40.0052841.5000000.003083
Subtotal0.352263100.00000000.205547
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00144915.0000000.000845
Nickel and its compoundsNickel, metal7440-02-00.0001451.5000000.000084
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0004835.0000000.000282
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0004835.0000000.000282
Silver and its compoundsSilver, metal7440-22-40.00709873.5000000.004142
Subtotal0.009657100.00000000.005635
GlazeLead and its compoundsFrits, chemicals65997-18-40.00325999.9000000.001902
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Subtotal0.003263100.00000000.001904
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000011
Nickel and its compoundsNickel, metal7440-02-00.01899199.9000000.011081
Subtotal0.019009100.00000000.011092
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00301442.0000000.001759
Inorganic compoundsCarbon Black1333-86-40.00071810.0000000.000419
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00344548.0000000.002010
Subtotal0.007177100.00000000.004188
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00399345.0000000.002330
Palladium and its compoundsPalladium, metal7440-05-30.00088710.0000000.000518
Ruthenium and its compoundsRuthenium oxide12036-10-10.00399345.0000000.002330
Subtotal0.008874100.00000000.005178
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00074820.0000000.000437
Nickel and its compoundsNickel, metal7440-02-00.00299380.0000000.001746
Subtotal0.003741100.00000000.002183
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000011
Tin and its compoundsTin, metal7440-31-50.01899199.9000000.011081
Subtotal0.019009100.00000000.011092
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0001152.3000000.000067
Lead and its compoundsFrits, chemicals65997-18-40.0000300.6000000.000017
PolymersEthyl cellulose9004-57-30.0002054.1000000.000120
Silver and its compoundsSilver, metal7440-22-40.00465293.0000000.002715
Subtotal0.005003100.00000000.002919
Resistor 2Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0001175.0000000.000068
Nickel and its compoundsNickel, metal7440-02-00.0001175.0000000.000068
Silver and its compoundsSilver, metal7440-22-40.00210190.0000000.001226
Subtotal0.002335100.00000000.001362
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.11272496.0000000.065775
Inorganic Silicon compoundsQuartz14808-60-70.0029362.5000000.001713
Magnesium and its compoundsMagnesium-oxide1309-48-40.0017611.5000000.001028
Subtotal0.117421100.00000000.068516
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00048315.0000000.000282
Nickel and its compoundsNickel, metal7440-02-00.0000481.5000000.000028
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001615.0000000.000094
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001615.0000000.000094
Silver and its compoundsSilver, metal7440-22-40.00236673.5000000.001380
Subtotal0.003219100.00000000.001878
GlazeLead and its compoundsFrits, chemicals65997-18-40.00108699.9000000.000634
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000001
Subtotal0.001087100.00000000.000634
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00633099.9000000.003694
Subtotal0.006337100.00000000.003697
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00100542.0000000.000586
Inorganic compoundsCarbon Black1333-86-40.00023910.0000000.000140
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00114848.0000000.000670
Subtotal0.002393100.00000000.001396
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00133145.0000000.000777
Palladium and its compoundsPalladium, metal7440-05-30.00029610.0000000.000173
Ruthenium and its compoundsRuthenium oxide12036-10-10.00133145.0000000.000777
Subtotal0.002958100.00000000.001726
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00024920.0000000.000146
Nickel and its compoundsNickel, metal7440-02-00.00099880.0000000.000582
Subtotal0.001247100.00000000.000728
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000004
Tin and its compoundsTin, metal7440-31-50.00633099.9000000.003694
Subtotal0.006337100.00000000.003697
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000382.3000000.000022
Lead and its compoundsFrits, chemicals65997-18-40.0000100.6000000.000006
PolymersEthyl cellulose9004-57-30.0000684.1000000.000040
Silver and its compoundsSilver, metal7440-22-40.00155193.0000000.000905
Subtotal0.001667100.00000000.000973
Resistor 3Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0000505.0000000.000029
Nickel and its compoundsNickel, metal7440-02-00.0000505.0000000.000029
Silver and its compoundsSilver, metal7440-22-40.00090090.0000000.000525
Subtotal0.001000100.00000000.000584
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.05481996.0000000.031987
Inorganic Silicon compoundsQuartz14808-60-70.0014282.5000000.000833
Magnesium and its compoundsMagnesium-oxide1309-48-40.0008561.5000000.000500
Subtotal0.057103100.00000000.033320
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00015015.0000000.000087
Nickel and its compoundsNickel, metal7440-02-00.0000151.5000000.000009
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0000505.0000000.000029
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0000505.0000000.000029
Silver and its compoundsSilver, metal7440-22-40.00073573.5000000.000429
Subtotal0.001000100.00000000.000584
GlazeLead and its compoundsFrits, chemicals65997-18-40.00099999.9000000.000583
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000001
Subtotal0.001000100.00000000.000584
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00201099.9000000.001173
Subtotal0.002012100.00000000.001174
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00052642.0000000.000307
Inorganic compoundsCarbon Black1333-86-40.00012510.0000000.000073
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00060148.0000000.000351
Subtotal0.001252100.00000000.000731
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00045045.0000000.000263
Palladium and its compoundsPalladium, metal7440-05-30.00010010.0000000.000058
Ruthenium and its compoundsRuthenium oxide12036-10-10.00045045.0000000.000263
Subtotal0.001000100.00000000.000584
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00020720.0000000.000121
Nickel and its compoundsNickel, metal7440-02-00.00082780.0000000.000482
Subtotal0.001033100.00000000.000603
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Tin and its compoundsTin, metal7440-31-50.00201099.9000000.001173
Subtotal0.002012100.00000000.001174
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000242.3000000.000014
Lead and its compoundsFrits, chemicals65997-18-40.0000060.6000000.000004
PolymersEthyl cellulose9004-57-30.0000424.1000000.000025
Silver and its compoundsSilver, metal7440-22-40.00095593.0000000.000557
Subtotal0.001027100.00000000.000599
Resistor 4Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0002465.0000000.000144
Nickel and its compoundsNickel, metal7440-02-00.0002465.0000000.000144
Silver and its compoundsSilver, metal7440-22-40.00443590.0000000.002588
Subtotal0.004928100.00000000.002875
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.33504396.0000000.195499
Inorganic Silicon compoundsQuartz14808-60-70.0087252.5000000.005091
Magnesium and its compoundsMagnesium-oxide1309-48-40.0052351.5000000.003055
Subtotal0.349003100.00000000.203645
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00056115.0000000.000327
Nickel and its compoundsNickel, metal7440-02-00.0000561.5000000.000033
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001875.0000000.000109
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001875.0000000.000109
Silver and its compoundsSilver, metal7440-22-40.00274773.5000000.001603
Subtotal0.003737100.00000000.002180
GlazeLead and its compoundsFrits, chemicals65997-18-40.00594899.9000000.003471
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Subtotal0.005954100.00000000.003474
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000007
Nickel and its compoundsNickel, metal7440-02-00.01206199.9000000.007038
Subtotal0.012073100.00000000.007045
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00315642.0000000.001842
Inorganic compoundsCarbon Black1333-86-40.00075110.0000000.000438
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00360748.0000000.002105
Subtotal0.007515100.00000000.004385
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00134945.0000000.000787
Palladium and its compoundsPalladium, metal7440-05-30.00030010.0000000.000175
Ruthenium and its compoundsRuthenium oxide12036-10-10.00134945.0000000.000787
Subtotal0.002998100.00000000.001749
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00124020.0000000.000724
Nickel and its compoundsNickel, metal7440-02-00.00496180.0000000.002894
Subtotal0.006201100.00000000.003618
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01206199.9000000.007038
Subtotal0.012073100.00000000.007045
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0001422.3000000.000083
Lead and its compoundsFrits, chemicals65997-18-40.0000370.6000000.000022
PolymersEthyl cellulose9004-57-30.0002534.1000000.000147
Silver and its compoundsSilver, metal7440-22-40.00572893.0000000.003343
Subtotal0.006160100.00000000.003594
Resistor 5Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0001175.0000000.000068
Nickel and its compoundsNickel, metal7440-02-00.0001175.0000000.000068
Silver and its compoundsSilver, metal7440-22-40.00210190.0000000.001226
Subtotal0.002335100.00000000.001362
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.11272496.0000000.065775
Inorganic Silicon compoundsQuartz14808-60-70.0029362.5000000.001713
Magnesium and its compoundsMagnesium-oxide1309-48-40.0017611.5000000.001028
Subtotal0.117421100.00000000.068516
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00048315.0000000.000282
Nickel and its compoundsNickel, metal7440-02-00.0000481.5000000.000028
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001615.0000000.000094
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001615.0000000.000094
Silver and its compoundsSilver, metal7440-22-40.00236673.5000000.001380
Subtotal0.003219100.00000000.001878
GlazeLead and its compoundsFrits, chemicals65997-18-40.00108699.9000000.000634
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000001
Subtotal0.001087100.00000000.000634
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00633099.9000000.003694
Subtotal0.006337100.00000000.003697
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00100542.0000000.000586
Inorganic compoundsCarbon Black1333-86-40.00023910.0000000.000140
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00114848.0000000.000670
Subtotal0.002393100.00000000.001396
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00133145.0000000.000777
Palladium and its compoundsPalladium, metal7440-05-30.00029610.0000000.000173
Ruthenium and its compoundsRuthenium oxide12036-10-10.00133145.0000000.000777
Subtotal0.002958100.00000000.001726
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00024920.0000000.000146
Nickel and its compoundsNickel, metal7440-02-00.00099880.0000000.000582
Subtotal0.001247100.00000000.000728
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000004
Tin and its compoundsTin, metal7440-31-50.00633099.9000000.003694
Subtotal0.006337100.00000000.003697
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000382.3000000.000022
Lead and its compoundsFrits, chemicals65997-18-40.0000100.6000000.000006
PolymersEthyl cellulose9004-57-30.0000684.1000000.000040
Silver and its compoundsSilver, metal7440-22-40.00155193.0000000.000905
Subtotal0.001667100.00000000.000973
Semiconductor Die 1DieInorganic Silicon compoundsSilicon carbide409-21-20.06597495.2000000.038496
Inorganic compoundsGallium nitride25617-97-40.0025643.7000000.001496
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0007621.1000000.000445
Subtotal0.069300100.00000000.040437
Metallization LayerGold and its compoundsGold, metal7440-57-50.04000398.2884000.023342
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.1001000.000024
Nickel and its compoundsNickel, metal7440-02-00.0002440.6005000.000143
Titanium and its compoundsTitanium, metal7440-32-60.0002080.5105000.000121
Tungsten and its compoundsTungsten, metal7440-33-70.0002040.5005000.000119
Subtotal0.040700100.00000000.023749
Semiconductor Die 2DieInorganic Silicon compoundsSilicon carbide409-21-20.06597495.2000000.038496
Inorganic compoundsGallium nitride25617-97-40.0025643.7000000.001496
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0007621.1000000.000445
Subtotal0.069300100.00000000.040437
Metallization LayerGold and its compoundsGold, metal7440-57-50.04000398.2884000.023342
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.1001000.000024
Nickel and its compoundsNickel, metal7440-02-00.0002440.6005000.000143
Titanium and its compoundsTitanium, metal7440-32-60.0002080.5105000.000121
Tungsten and its compoundsTungsten, metal7440-33-70.0002040.5005000.000119
Subtotal0.040700100.00000000.023749
Semiconductor Die 3Semiconductor DieGold and its compoundsGold, metal7440-57-50.0066401.0200000.003875
Inorganic Silicon compoundsSilicon7440-21-30.63147397.0004000.368467
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0128871.9796000.007520
Subtotal0.651000100.00000000.379861
Semiconductor Die 4Semiconductor DieGold and its compoundsGold, metal7440-57-50.0054471.0200000.003178
Inorganic Silicon compoundsSilicon7440-21-30.51798297.0004000.302245
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0105711.9796000.006168
Subtotal0.534000100.00000000.311591
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0078450.5000000.004578
Silver and its compoundsSilver, metal7440-22-40.0470703.0000000.027466
Tin and its compoundsTin, metal7440-31-51.51408596.5000000.883475
Subtotal1.569000100.00000000.915518
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-82.94289899.9000001.717192
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0029460.1000000.001719
Subtotal2.945844100.00000001.718911
Copper PlatingCopper and its compoundsCopper, metal7440-50-826.69140299.90000015.574536
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0267180.1000000.015590
Subtotal26.718120100.000000015.590126
Gold PlatingGold and its compoundsGold, metal7440-57-50.30486799.9000000.177891
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003050.1000000.000178
Subtotal0.305172100.00000000.178069
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0020490.1000000.001196
Barium and its compoundsBarium sulfate7727-43-70.39955719.5000000.233143
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2028529.9000000.118365
Magnesium and its compoundsTalc14807-96-60.0594212.9000000.034673
Organic compoundsOther organic compounds.0.1106475.4000000.064563
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0163920.8000000.009565
PolymersPlastic: EP - Epoxide, Epoxy0.25407812.4000000.148255
PolymersPlastic: PAK1.00401649.0000000.585847
Subtotal2.049012100.00000001.195606
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-37.26284424.0000004.237898
Inorganic Silicon compoundsSilicon dioxide7631-86-913.55731044.8000007.910743
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.2091157.3000001.289027
PolymersPlastic: EP - Epoxide, Epoxy7.23258323.9000004.220240
Subtotal30.261852100.000000017.657908
Total171.378470100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A5M36TG240T2
Product content declaration of A5M36TG240T2
上次修订 Last Revision (GMT):
Wednesday, 05 March 2025, 12:27:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 8
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 9
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 10
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 11
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 12
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 13
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOO

玻璃
Glass
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 4
陶瓷的
Ceramic
OOOOOO

镀铜
Copper Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating 1
OOOOOO

防护涂料
Protective Coating 2
OOOOOO

镀锡
Tin Plating
OOOOOO

线
Wire
OOOOOO
电感
Inductor 5
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 6
陶瓷的
Ceramic
OOOOOO

玻璃
Glass
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor 1
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 2
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 3
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 4
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 5
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A5M36TG240T2Last Revision (GMT):
Wednesday, 05 March 2025, 12:27:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 8CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 9CERAMICNot AvailableNot AvailableNot AvailableNot Available
INNER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OUTER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
Capacitor 10CERAMICNot AvailableNot AvailableNot AvailableNot Available
INNER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OUTER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
Capacitor 11CERAMICNot AvailableNot AvailableNot AvailableNot Available
INNER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OUTER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
Capacitor 12CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 13CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Inductor 1ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
Inductor 2ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 3ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 4ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 5ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 6ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 7ELECTRODENot AvailableNot AvailableNot AvailableNot Available
INNER GLAZENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OUTER GLAZENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
Resistor 1BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 2BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 3BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 4BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 5BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Semiconductor Die 2Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 4Not AvailableNot AvailableNot AvailableNot Available
Solder PasteTest Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
SubstrateAU PLATINGNot AvailableNot AvailableNot AvailableNot Available
AUS SR1Not AvailableNot AvailableNot AvailableNot Available
COPPER FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGNot AvailableNot AvailableNot AvailableNot Available
GHPL970LFNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.