NXP Semiconductors :: Secure Connections for a Smarter World

A5G23H065NT4

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A5G23H065NT4Last Revision (GMT):
Monday, 07 April 2025, 08:11:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A5G23H065NT4SOT2030HLSON6227.983589 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 333 965282024-08-1053 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.83761599.9900000.367401
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000840.0100000.000037
Subtotal0.837699100.00000000.367438
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8103.94865297.52000045.594796
Iron and its compoundsIron, metal7439-89-62.4516192.3000001.075349
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0319780.0300000.014026
Zinc and its compoundsZinc, metal7440-66-60.1598880.1500000.070131
Subtotal106.592137100.000000046.754303
Silver PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000330.0100000.000015
Silver and its compoundsSilver, metal7440-22-40.33143099.9900000.145374
Subtotal0.331463100.00000000.145389
Die EncapsulantDie EncapsulantEpoxy ResinsOther Epoxy resins2.8952502.5000001.269938
Inorganic Silicon compoundsSilica, vitreous60676-86-0109.67207094.70000048.105248
Inorganic compoundsCarbon Black1333-86-40.3474300.3000000.152392
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-42.8952502.5000001.269938
Subtotal115.810000100.000000050.797516
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0189493.0612000.008311
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0189493.0612000.008311
Silver and its compoundsSilver, metal7440-22-40.58110293.8776000.254888
Subtotal0.619000100.00000000.271511
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003650.0200000.000160
Tin and its compoundsTin, metal7440-31-51.82363599.9800000.799898
Subtotal1.824000100.00000000.800058
Semiconductor Die 1DieInorganic Silicon compoundsSilicon carbide409-21-20.59976095.2000000.263072
Inorganic compoundsGallium nitride25617-97-40.0233103.7000000.010224
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0069301.1000000.003040
Subtotal0.630000100.00000000.276336
Metallization LayerGold and its compoundsGold, metal7440-57-50.36366798.2884000.159515
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003700.1001000.000162
Nickel and its compoundsNickel, metal7440-02-00.0022220.6005000.000975
Titanium and its compoundsTitanium, metal7440-32-60.0018890.5105000.000829
Tungsten and its compoundsTungsten, metal7440-33-70.0018520.5005000.000812
Subtotal0.370000100.00000000.162293
Semiconductor Die 2DieGold and its compoundsGold, metal7440-57-50.0062792.0000000.002754
Inorganic Silicon compoundsSilicon, doped0.30768198.0000000.134957
Subtotal0.313960100.00000000.137712
Semiconductor Die 3DieInorganic Silicon compoundsSilicon carbide409-21-20.39304195.2000000.172399
Inorganic compoundsGallium nitride25617-97-40.0152763.7000000.006700
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0045411.1000000.001992
Subtotal0.412858100.00000000.181091
Metallization LayerGold and its compoundsGold, metal7440-57-50.23832298.2884000.104535
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002430.1001000.000107
Nickel and its compoundsNickel, metal7440-02-00.0014560.6005000.000639
Titanium and its compoundsTitanium, metal7440-32-60.0012380.5105000.000543
Tungsten and its compoundsTungsten, metal7440-33-70.0012140.5005000.000532
Subtotal0.242472100.00000000.106355
Total227.983589100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A5G23H065NT4
Product content declaration of A5G23H065NT4
上次修订 Last Revision (GMT):
Monday, 07 April 2025, 08:11:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A5G23H065NT4Last Revision (GMT):
Monday, 07 April 2025, 08:11:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Copper Lead-FrameAG PLATINGTest Report
3 Nov 2022
Test Report
3 Nov 2022
Test Report
3 Nov 2022
Test Report
3 Nov 2022
CDA 194Test Report
3 Nov 2022
Test Report
3 Nov 2022
Test Report
3 Nov 2022
Test Report
3 Nov 2022
Die EncapsulantTest Report
11 Nov 2024
Test Report
11 Nov 2024
Test Report
11 Nov 2024
Test Report
11 Nov 2024
Epoxy AdhesiveTest Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Semiconductor Die 2AU BUMPINGNot AvailableNot AvailableNot AvailableNot Available
DIENot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.