NXP Semiconductors :: Secure Connections for a Smarter World

A3T21H360W23SR6

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A3T21H360W23SR6Last Revision (GMT):
Wednesday, 19 March 2025, 04:20:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A3T21H360W23SR6SOT1800CFM6F1484.750481 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 545 111282025-03-119NA / Not Available26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-5175.91897198.84000011.848386
Inorganic Silicon compoundsSilicon7440-21-32.0468111.1500000.137856
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0071190.0040000.000480
Nickel and its compoundsNickel, metal7440-02-00.0106790.0060000.000719
Subtotal177.983581100.000000011.987440
CapCapGuanidine compounds1-cyanoguanidine461-58-51.0018400.1400000.067475
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9016560.1260000.060728
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.1001840.0140000.006748
Organic compounds3,3'-(4-Methylbenzene-1,3-diyl)bis(1,1-dimethylurea)17526-94-20.5009200.0700000.033738
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-33.0055200.4200000.202426
PolymersBisphenol A, formaldehyde, epichlorohydrin polymer28906-96-94.0073600.5600000.269901
PolymersProprietary Material-Other acrylic/epoxy resin mixture705.58160098.60000047.521897
Titanium and its compoundsTitanium dioxide1317-70-00.5009200.0700000.033738
Subtotal715.600000100.000000048.196650
Copper Lead-Frame, Pre-Plated NiPdAuCopper Lead-Frame, Pre-Plated NiPdAuCopper and its compoundsCopper, metal7440-50-8275.24697864.65750018.538265
Gold and its compoundsGold, metal7440-57-50.0170280.0040000.001147
Guanidine compounds1-cyanoguanidine461-58-50.8088300.1900000.054476
Inorganic Silicon compoundsSilicon7440-21-32.0957210.4923000.141150
Iron and its compoundsIron, metal7439-89-60.2890500.0679000.019468
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0723690.0170000.004874
Magnesium and its compoundsMagnesium, metal7439-95-40.5057320.1188000.034062
Manganese and its compoundsManganese, metal7439-96-50.1447380.0340000.009748
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.7279470.1710000.049028
Nickel and its compoundsNickel, metal7440-02-011.6292732.7318000.783248
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.0808830.0190000.005448
Organic compounds3,3'-(4-Methylbenzene-1,3-diyl)bis(1,1-dimethylurea)17526-94-20.4044150.0950000.027238
Palladium and its compoundsPalladium, metal7440-05-30.1613400.0379000.010866
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-32.4264900.5700000.163428
PolymersBisphenol A, formaldehyde, epichlorohydrin polymer28906-96-93.2353200.7600000.217903
PolymersProprietary Material-Other acrylic/epoxy resin mixture126.00422029.5993008.486559
Titanium and its compoundsTitanium dioxide1317-70-00.4044150.0950000.027238
Zinc and its compoundsZinc, metal7440-66-61.4452510.3395000.097340
Subtotal425.700000100.000000028.671484
Header Assembly/FlangeCopper PlatingCopper and its compoundsCopper, metal7440-50-80.00366399.0000000.000247
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000371.0000000.000003
Subtotal0.003700100.00000000.000249
FlangeCopper and its compoundsCopper, metal7440-50-80.98641899.8500000.066437
Zirconium and its compoundsZirconium, metal7440-67-70.0014820.1500000.000100
Subtotal0.987900100.00000000.066536
Gold PlatingGold and its compoundsGold, metal7440-57-50.00475299.0000000.000320
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000481.0000000.000003
Subtotal0.004800100.00000000.000323
Nickel Cobalt PlatingCobalt and its compoundsCobalt, metal7440-48-40.00072020.0000000.000048
Nickel and its compoundsNickel, metal7440-02-00.00288080.0000000.000194
Subtotal0.003600100.00000000.000243
Semiconductor Die 1Semiconductor DieGold and its compoundsGold, metal7440-57-50.0716041.0200000.004823
Inorganic Silicon compoundsSilicon, doped6.80942897.0004000.458624
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1389681.9796000.009360
Subtotal7.020000100.00000000.472807
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-385.06096298.0000005.728974
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.7359382.0000000.116918
Subtotal86.796900100.00000005.845891
Semiconductor Die 3Semiconductor DieGold and its compoundsGold, metal7440-57-50.0716041.0200000.004823
Inorganic Silicon compoundsSilicon, doped6.80942897.0004000.458624
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1389681.9796000.009360
Subtotal7.020000100.00000000.472807
Semiconductor Die 4Semiconductor DieGold and its compoundsGold, metal7440-57-50.1074061.0200000.007234
Inorganic Silicon compoundsSilicon, doped10.21414297.0004000.687937
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2084521.9796000.014039
Subtotal10.530000100.00000000.709210
Semiconductor Die 5Semiconductor DieInorganic Silicon compoundsSilicon, doped6.17400098.0000000.415827
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1260002.0000000.008486
Subtotal6.300000100.00000000.424314
Semiconductor Die 6Semiconductor DieGold and its compoundsGold, metal7440-57-50.4773601.0200000.032151
Inorganic Silicon compoundsSilicon, doped45.39618797.0004003.057496
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9264531.9796000.062398
Subtotal46.800000100.00000003.152045
Total1484.750481100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A3T21H360W23SR6
Product content declaration of A3T21H360W23SR6
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 04:20:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
盖子
Cap
盖子
Cap
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
OOOOOO
封装焊头/法兰
Header Assembly/Flange
镀铜
Copper Plating
OOOOOO

法兰盘
Flange
OOOOOO

镀金材料
Gold Plating
OOOOOO

镍钴电镀
Nickel Cobalt Plating
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 5
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 6
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A3T21H360W23SR6Last Revision (GMT):
Wednesday, 19 March 2025, 04:20:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
CapEPOXYTest Report
30 Jun 2021
Test Report
30 Jun 2021
Test Report
13 Mar 2020
Not Available
LCPTest Report
30 Mar 2020
Test Report
30 Mar 2020
Test Report
30 Mar 2020
Not Available
Copper Lead-Frame, Pre-Plated NiPdAuC7025 + NIPDAUTest Report
15 Feb 2022
Test Report
15 Feb 2022
Test Report
15 Feb 2022
Test Report
15 Feb 2022
EPOXYTest Report
13 Mar 2020
Test Report
13 Mar 2020
Test Report
13 Mar 2020
Not Available
LCPTest Report
13 Mar 2020
Test Report
13 Mar 2020
Test Report
13 Mar 2020
Not Available
Header Assembly/FlangeNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Semiconductor Die 3Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 4Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 5Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 6Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.