A3M36SL039SAAT2
As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.
Download
NXP Semiconductors | ||
Product content declaration of A3M36SL039SAAT2 | Last Revision (GMT): Sunday, 05 May 2024, 05:16:00 PM |
Part Type | Package Version | Package Name | Total part weight | Environment | Termination | 2nd Level Interconnect | For more information: | |||
---|---|---|---|---|---|---|---|---|---|---|
Halogen Free (Cl+Br) | Lead Free (Pb) | EU RoHS Compliant | Plating | Base Alloy | ||||||
A3M36SL039SAAT2 | SOT2059 | HLFLGA38 | 307.142606 mg | Yes | No | Yes | Not Applicable | Other | Not Applicable | contact us |
Manufacturer Part Number (MPN) | Effective Date | Version | Pb-free soldering | SnPb soldering | Number of processing cycles | Manufacturing | ||||
---|---|---|---|---|---|---|---|---|---|---|
Moisture Sensitivity Level / Floor Life | Peak Package temperature | Max time at peak temperature | Moisture Sensitivity Level / Floor Life | Peak Package temperature | Max time at peak temperature | |||||
9354 300 47528 | 2023-11-24 | 5 | Not Applicable | Not Applicable | Not Applicable | 3 / 168 hours | 260 | 40 sec. | 3 | Kuala Lumpur, Malaysia;External manufacturing |
Subpart | Homogeneous Material | Substance | CAS number | Mass(mg) | Mass(%) of Material | Mass(%) of Total part | |
---|---|---|---|---|---|---|---|
Category | Description | ||||||
Bonding Wire - Au | Bonding Wire - Au | Gold and its compounds | Gold, metal | 7440-57-5 | 0.647291 | 99.990000 | 0.210746 |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000065 | 0.010000 | 0.000021 | |||
Subtotal | 0.647356 | 100.0000000 | 0.210767 | ||||
Capacitor 1 | Ceramic | Barium and its compounds | Barium oxide | 1304-28-5 | 0.792000 | 60.000000 | 0.257861 |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.132000 | 10.000000 | 0.042977 | |||
Titanium and its compounds | Titanium (IV) Oxide | 13463-67-7 | 0.396000 | 30.000000 | 0.128930 | ||
Subtotal | 1.320001 | 100.0000000 | 0.429768 | ||||
Inner Electrode | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000005 | 0.010000 | 0.000002 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.047994 | 99.990000 | 0.015626 | ||
Subtotal | 0.047999 | 100.0000000 | 0.015628 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000004 | 0.010000 | 0.000001 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.041996 | 99.990000 | 0.013673 | ||
Subtotal | 0.042000 | 100.0000000 | 0.013674 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.009120 | 2.000000 | 0.002969 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.410400 | 90.000000 | 0.133619 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.036480 | 8.000000 | 0.011877 | ||
Subtotal | 0.456000 | 100.0000000 | 0.148465 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000011 | 0.010000 | 0.000004 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.113989 | 99.990000 | 0.037113 | ||
Subtotal | 0.114001 | 100.0000000 | 0.037116 | ||||
Capacitor 2 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.053500 | 25.000000 | 0.017419 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.010700 | 5.000000 | 0.003484 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.021400 | 10.000000 | 0.006967 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.128400 | 60.000000 | 0.041805 | ||
Subtotal | 0.214000 | 100.0000000 | 0.069674 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.008999 | 99.990000 | 0.002930 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | |||
Subtotal | 0.009000 | 100.0000000 | 0.002930 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.006999 | 99.990000 | 0.002279 | ||
Subtotal | 0.007000 | 100.0000000 | 0.002279 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001600 | 2.000000 | 0.000521 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.072000 | 90.000000 | 0.023442 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.006400 | 8.000000 | 0.002084 | ||
Subtotal | 0.080000 | 100.0000000 | 0.026047 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.019998 | 99.990000 | 0.006511 | ||
Subtotal | 0.020000 | 100.0000000 | 0.006512 | ||||
Capacitor 3 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.053500 | 25.000000 | 0.017419 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.010700 | 5.000000 | 0.003484 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.021400 | 10.000000 | 0.006967 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.128400 | 60.000000 | 0.041805 | ||
Subtotal | 0.214000 | 100.0000000 | 0.069674 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.008999 | 99.990000 | 0.002930 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | |||
Subtotal | 0.009000 | 100.0000000 | 0.002930 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.006999 | 99.990000 | 0.002279 | ||
Subtotal | 0.007000 | 100.0000000 | 0.002279 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001600 | 2.000000 | 0.000521 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.072000 | 90.000000 | 0.023442 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.006400 | 8.000000 | 0.002084 | ||
Subtotal | 0.080000 | 100.0000000 | 0.026047 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.019998 | 99.990000 | 0.006511 | ||
Subtotal | 0.020000 | 100.0000000 | 0.006512 | ||||
Capacitor 4 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.053500 | 25.000000 | 0.017419 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.010700 | 5.000000 | 0.003484 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.021400 | 10.000000 | 0.006967 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.128400 | 60.000000 | 0.041805 | ||
Subtotal | 0.214000 | 100.0000000 | 0.069674 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.008999 | 99.990000 | 0.002930 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | |||
Subtotal | 0.009000 | 100.0000000 | 0.002930 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.006999 | 99.990000 | 0.002279 | ||
Subtotal | 0.007000 | 100.0000000 | 0.002279 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001600 | 2.000000 | 0.000521 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.072000 | 90.000000 | 0.023442 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.006400 | 8.000000 | 0.002084 | ||
Subtotal | 0.080000 | 100.0000000 | 0.026047 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.019998 | 99.990000 | 0.006511 | ||
Subtotal | 0.020000 | 100.0000000 | 0.006512 | ||||
Capacitor 5 | Ceramic | Barium and its compounds | Barium oxide | 1304-28-5 | 2.556000 | 60.000000 | 0.832187 |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.426000 | 10.000000 | 0.138698 | |||
Titanium and its compounds | Titanium (IV) Oxide | 13463-67-7 | 1.278000 | 30.000000 | 0.416093 | ||
Subtotal | 4.260000 | 100.0000000 | 1.386978 | ||||
Inner Electrode | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000112 | 0.010000 | 0.000036 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 1.115888 | 99.990000 | 0.363313 | ||
Subtotal | 1.116000 | 100.0000000 | 0.363349 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000007 | 0.010000 | 0.000002 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.071993 | 99.990000 | 0.023439 | ||
Subtotal | 0.072000 | 100.0000000 | 0.023442 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.015280 | 2.000000 | 0.004975 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.687600 | 90.000000 | 0.223870 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.061120 | 8.000000 | 0.019900 | ||
Subtotal | 0.764000 | 100.0000000 | 0.248745 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000019 | 0.010000 | 0.000006 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.187981 | 99.990000 | 0.061203 | ||
Subtotal | 0.188000 | 100.0000000 | 0.061209 | ||||
Capacitor 6 | Ceramic | Barium and its compounds | Barium oxide | 1304-28-5 | 0.132000 | 60.000000 | 0.042977 |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.022000 | 10.000000 | 0.007163 | |||
Titanium and its compounds | Titanium (IV) Oxide | 13463-67-7 | 0.066000 | 30.000000 | 0.021488 | ||
Subtotal | 0.220000 | 100.0000000 | 0.071628 | ||||
Inner Electrode | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.007999 | 99.990000 | 0.002604 | ||
Subtotal | 0.008000 | 100.0000000 | 0.002605 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.006999 | 99.990000 | 0.002279 | ||
Subtotal | 0.007000 | 100.0000000 | 0.002279 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001520 | 2.000000 | 0.000495 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.068400 | 90.000000 | 0.022270 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.006080 | 8.000000 | 0.001979 | ||
Subtotal | 0.076000 | 100.0000000 | 0.024744 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.018998 | 99.990000 | 0.006185 | ||
Subtotal | 0.019000 | 100.0000000 | 0.006186 | ||||
Capacitor 7 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.024008 | 25.000000 | 0.007816 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.004802 | 5.000000 | 0.001563 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.009603 | 10.000000 | 0.003127 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.057618 | 60.000000 | 0.018759 | ||
Subtotal | 0.096030 | 100.0000000 | 0.031266 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.003992 | 99.900000 | 0.001300 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000004 | 0.100000 | 0.000001 | |||
Subtotal | 0.003996 | 100.0000000 | 0.001301 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000006 | 0.100000 | 0.000002 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.005988 | 99.900000 | 0.001950 | ||
Subtotal | 0.005994 | 100.0000000 | 0.001952 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001200 | 2.000000 | 0.000391 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.053995 | 90.000000 | 0.017580 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.004799 | 8.000000 | 0.001563 | ||
Subtotal | 0.059994 | 100.0000000 | 0.019533 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000014 | 0.100000 | 0.000005 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.013972 | 99.900000 | 0.004549 | ||
Subtotal | 0.013986 | 100.0000000 | 0.004554 | ||||
Capacitor 8 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.062303 | 25.000000 | 0.020285 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.012461 | 5.000000 | 0.004057 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.024921 | 10.000000 | 0.008114 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.149528 | 60.000000 | 0.048683 | ||
Subtotal | 0.249213 | 100.0000000 | 0.081139 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.010480 | 99.990000 | 0.003412 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | |||
Subtotal | 0.010481 | 100.0000000 | 0.003412 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.008151 | 99.990000 | 0.002654 | ||
Subtotal | 0.008152 | 100.0000000 | 0.002654 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001863 | 2.000000 | 0.000607 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.083847 | 90.000000 | 0.027299 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.007453 | 8.000000 | 0.002427 | ||
Subtotal | 0.093163 | 100.0000000 | 0.030332 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.023289 | 99.990000 | 0.007582 | ||
Subtotal | 0.023291 | 100.0000000 | 0.007583 | ||||
Capacitor 9 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.057600 | 40.000000 | 0.018753 |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.014400 | 10.000000 | 0.004688 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.072000 | 50.000000 | 0.023442 | ||
Subtotal | 0.144000 | 100.0000000 | 0.046884 | ||||
Inner Electrode | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.005999 | 99.990000 | 0.001953 | ||
Subtotal | 0.006000 | 100.0000000 | 0.001953 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.008999 | 99.990000 | 0.002930 | ||
Subtotal | 0.009000 | 100.0000000 | 0.002930 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001800 | 2.000000 | 0.000586 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.081000 | 90.000000 | 0.026372 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.007200 | 8.000000 | 0.002344 | ||
Subtotal | 0.090000 | 100.0000000 | 0.029302 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.020998 | 99.990000 | 0.006837 | ||
Subtotal | 0.021000 | 100.0000000 | 0.006837 | ||||
Capacitor 10 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.053500 | 25.000000 | 0.017419 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.010700 | 5.000000 | 0.003484 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.021400 | 10.000000 | 0.006967 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.128400 | 60.000000 | 0.041805 | ||
Subtotal | 0.214000 | 100.0000000 | 0.069674 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.008999 | 99.990000 | 0.002930 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | |||
Subtotal | 0.009000 | 100.0000000 | 0.002930 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.006999 | 99.990000 | 0.002279 | ||
Subtotal | 0.007000 | 100.0000000 | 0.002279 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001600 | 2.000000 | 0.000521 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.072000 | 90.000000 | 0.023442 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.006400 | 8.000000 | 0.002084 | ||
Subtotal | 0.080000 | 100.0000000 | 0.026047 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.019998 | 99.990000 | 0.006511 | ||
Subtotal | 0.020000 | 100.0000000 | 0.006512 | ||||
Capacitor 11 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.107000 | 25.000000 | 0.034837 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.021400 | 5.000000 | 0.006967 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.042800 | 10.000000 | 0.013935 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.256800 | 60.000000 | 0.083609 | ||
Subtotal | 0.428000 | 100.0000000 | 0.139349 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.017998 | 99.990000 | 0.005860 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | |||
Subtotal | 0.018000 | 100.0000000 | 0.005861 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.013999 | 99.990000 | 0.004558 | ||
Subtotal | 0.014000 | 100.0000000 | 0.004558 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.003200 | 2.000000 | 0.001042 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.144000 | 90.000000 | 0.046884 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.012800 | 8.000000 | 0.004167 | ||
Subtotal | 0.160000 | 100.0000000 | 0.052093 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000004 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.039996 | 99.990000 | 0.013022 | ||
Subtotal | 0.040000 | 100.0000000 | 0.013023 | ||||
Capacitor 12 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.012004 | 25.000000 | 0.003908 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.002401 | 5.000000 | 0.000782 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.004802 | 10.000000 | 0.001563 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.028809 | 60.000000 | 0.009380 | ||
Subtotal | 0.048015 | 100.0000000 | 0.015633 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.001996 | 99.900000 | 0.000650 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.100000 | 0.000001 | |||
Subtotal | 0.001998 | 100.0000000 | 0.000651 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000003 | 0.100000 | 0.000001 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.002994 | 99.900000 | 0.000975 | ||
Subtotal | 0.002997 | 100.0000000 | 0.000976 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.000600 | 2.000000 | 0.000195 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.026997 | 90.000000 | 0.008790 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.002400 | 8.000000 | 0.000781 | ||
Subtotal | 0.029997 | 100.0000000 | 0.009766 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000007 | 0.100000 | 0.000002 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.006986 | 99.900000 | 0.002275 | ||
Subtotal | 0.006993 | 100.0000000 | 0.002277 | ||||
Capacitor 13 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.024000 | 25.000000 | 0.007814 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.004800 | 5.000000 | 0.001563 | ||
Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.009600 | 10.000000 | 0.003126 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.057601 | 60.000000 | 0.018754 | ||
Subtotal | 0.096001 | 100.0000000 | 0.031256 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.003996 | 99.900000 | 0.001301 | |
Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000004 | 0.100000 | 0.000001 | |||
Subtotal | 0.004000 | 100.0000000 | 0.001302 | ||||
Nickel Plating | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000006 | 0.100000 | 0.000002 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.005993 | 99.900000 | 0.001951 | ||
Subtotal | 0.005999 | 100.0000000 | 0.001953 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001200 | 2.000000 | 0.000391 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.053999 | 90.000000 | 0.017581 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.004800 | 8.000000 | 0.001563 | ||
Subtotal | 0.059999 | 100.0000000 | 0.019535 | ||||
Tin Plating | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000014 | 0.100000 | 0.000005 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.013986 | 99.900000 | 0.004554 | ||
Subtotal | 0.014000 | 100.0000000 | 0.004558 | ||||
Capacitor 14 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.107000 | 25.000000 | 0.034837 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.021400 | 5.000000 | 0.006967 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.042800 | 10.000000 | 0.013935 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.256800 | 60.000000 | 0.083609 | ||
Subtotal | 0.428000 | 100.0000000 | 0.139349 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.017998 | 99.990000 | 0.005860 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | |||
Subtotal | 0.018000 | 100.0000000 | 0.005861 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.013999 | 99.990000 | 0.004558 | ||
Subtotal | 0.014000 | 100.0000000 | 0.004558 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.003200 | 2.000000 | 0.001042 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.144000 | 90.000000 | 0.046884 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.012800 | 8.000000 | 0.004167 | ||
Subtotal | 0.160000 | 100.0000000 | 0.052093 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000004 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.039996 | 99.990000 | 0.013022 | ||
Subtotal | 0.040000 | 100.0000000 | 0.013023 | ||||
Capacitor 15 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.053500 | 25.000000 | 0.017419 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.010700 | 5.000000 | 0.003484 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.021400 | 10.000000 | 0.006967 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.128400 | 60.000000 | 0.041805 | ||
Subtotal | 0.214000 | 100.0000000 | 0.069674 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.008999 | 99.990000 | 0.002930 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | |||
Subtotal | 0.009000 | 100.0000000 | 0.002930 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.006999 | 99.990000 | 0.002279 | ||
Subtotal | 0.007000 | 100.0000000 | 0.002279 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.001600 | 2.000000 | 0.000521 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.072000 | 90.000000 | 0.023442 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.006400 | 8.000000 | 0.002084 | ||
Subtotal | 0.080000 | 100.0000000 | 0.026047 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.019998 | 99.990000 | 0.006511 | ||
Subtotal | 0.020000 | 100.0000000 | 0.006512 | ||||
Capacitor 16 | Ceramic | Calcium and its compounds | Calcium monoxide | 1305-78-8 | 0.014591 | 25.000000 | 0.004751 |
Manganese and its compounds | Manganese oxide | 1344-43-0 | 0.002918 | 5.000000 | 0.000950 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.005836 | 10.000000 | 0.001900 | |||
Zirconium and its compounds | Zirconium oxide | 1314-23-4 | 0.035018 | 60.000000 | 0.011401 | ||
Subtotal | 0.058364 | 100.0000000 | 0.019002 | ||||
Inner Electrode | Copper and its compounds | Copper, metal | 7440-50-8 | 0.002454 | 99.990000 | 0.000799 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | |||
Subtotal | 0.002455 | 100.0000000 | 0.000799 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.001908 | 99.990000 | 0.000621 | ||
Subtotal | 0.001909 | 100.0000000 | 0.000622 | ||||
Outer Electrode | Boron and its compounds | Boron oxide | 1303-86-2 | 0.000436 | 2.000000 | 0.000142 | |
Copper and its compounds | Copper, metal | 7440-50-8 | 0.019636 | 90.000000 | 0.006393 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.001746 | 8.000000 | 0.000568 | ||
Subtotal | 0.021818 | 100.0000000 | 0.007104 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.005454 | 99.990000 | 0.001776 | ||
Subtotal | 0.005455 | 100.0000000 | 0.001776 | ||||
Die Encapsulant | Die Encapsulant | Epoxy Resins | Other Epoxy resins | 8.360000 | 5.000000 | 2.721863 | |
Inorganic Silicon compounds | Silica, vitreous | 60676-86-0 | 147.972000 | 88.500000 | 48.176970 | ||
Inorganic compounds | Carbon Black | 1333-86-4 | 0.836000 | 0.500000 | 0.272186 | ||
Inorganic compounds | Proprietary Material - Other inorganic compounds | 1.672000 | 1.000000 | 0.544373 | |||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 8.360000 | 5.000000 | 2.721863 | |||
Subtotal | 167.200000 | 100.0000000 | 54.437254 | ||||
Epoxy Adhesive | Epoxy Adhesive | Epoxy Resins | Proprietary Material-Other Epoxy resins | 0.037194 | 3.061200 | 0.012110 | |
Phenols and Phenolic Resins | Proprietary Material-Other phenolic resins | 0.037194 | 3.061200 | 0.012110 | |||
Silver and its compounds | Silver, metal | 7440-22-4 | 1.140613 | 93.877600 | 0.371363 | ||
Subtotal | 1.215000 | 100.0000000 | 0.395582 | ||||
Inductor 1 | Inductor | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 0.130200 | 24.800000 | 0.042391 |
Boron and its compounds | Boron oxide | 1303-86-2 | 0.035700 | 6.800000 | 0.011623 | ||
Cobalt and its compounds | C.I. Pigment Blue 28 | 1345-16-0 | 0.002100 | 0.400000 | 0.000684 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.184800 | 35.200000 | 0.060167 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.025200 | 4.800000 | 0.008205 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.114450 | 21.800000 | 0.037263 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.032550 | 6.200000 | 0.010598 | ||
Subtotal | 0.525000 | 100.0000000 | 0.170930 | ||||
Inductor 2 | Ceramic | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 0.040000 | 40.000000 | 0.013023 |
Boron and its compounds | Boron oxide | 1303-86-2 | 0.010000 | 10.000000 | 0.003256 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.050000 | 50.000000 | 0.016279 | ||
Subtotal | 0.100001 | 100.0000000 | 0.032558 | ||||
Glass | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 0.000380 | 5.000000 | 0.000124 | |
Boron and its compounds | Boron oxide | 1303-86-2 | 0.001140 | 15.000000 | 0.000371 | ||
Cobalt and its compounds | Cobalt oxide | 1307-96-6 | 0.000380 | 5.000000 | 0.000124 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.005321 | 70.000000 | 0.001732 | ||
Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000380 | 5.000000 | 0.000124 | |||
Subtotal | 0.007601 | 100.0000000 | 0.002475 | ||||
Inner Electrode | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000020 | 0.100000 | 0.000006 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.019981 | 99.900000 | 0.006505 | ||
Subtotal | 0.020001 | 100.0000000 | 0.006512 | ||||
Nickel Plating | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000007 | 0.100000 | 0.000002 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.006593 | 99.900000 | 0.002146 | ||
Subtotal | 0.006599 | 100.0000000 | 0.002149 | ||||
Outer Electrode | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000027 | 0.100000 | 0.000009 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.026972 | 99.900000 | 0.008782 | ||
Subtotal | 0.026999 | 100.0000000 | 0.008790 | ||||
Tin Plating | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000009 | 0.100000 | 0.000003 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.008790 | 99.900000 | 0.002862 | ||
Subtotal | 0.008799 | 100.0000000 | 0.002865 | ||||
Inductor 3 | Inner Electrode | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000012 | 0.010000 | 0.000004 | |
Silver and its compounds | Silver, metal | 7440-22-4 | 0.119988 | 99.990000 | 0.039066 | ||
Subtotal | 0.120000 | 100.0000000 | 0.039070 | ||||
Insulation | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 0.240000 | 40.000000 | 0.078140 | |
Boron and its compounds | Boron oxide | 1303-86-2 | 0.060000 | 10.000000 | 0.019535 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.300000 | 50.000000 | 0.097674 | ||
Subtotal | 0.599999 | 100.0000000 | 0.195349 | ||||
Nickel Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.015998 | 99.990000 | 0.005209 | ||
Subtotal | 0.016000 | 100.0000000 | 0.005209 | ||||
Outer Electrode | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000008 | 0.010000 | 0.000003 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.079992 | 99.990000 | 0.026044 | ||
Subtotal | 0.080000 | 100.0000000 | 0.026047 | ||||
Protective Coating | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 0.002000 | 5.000000 | 0.000651 | |
Boron and its compounds | Boron oxide | 1303-86-2 | 0.006000 | 15.000000 | 0.001953 | ||
Cobalt and its compounds | Cobalt oxide | 1307-96-6 | 0.002000 | 5.000000 | 0.000651 | ||
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.028000 | 70.000000 | 0.009116 | ||
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.002000 | 5.000000 | 0.000651 | |||
Subtotal | 0.040000 | 100.0000000 | 0.013024 | ||||
Tin Plating | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000002 | 0.010000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.023998 | 99.990000 | 0.007813 | ||
Subtotal | 0.024000 | 100.0000000 | 0.007814 | ||||
Resistor 1 | Bottom Conductor | Copper and its compounds | Cupric oxide | 1317-38-0 | 0.000468 | 5.000000 | 0.000152 |
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.000468 | 5.000000 | 0.000152 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.008432 | 90.000000 | 0.002745 | ||
Subtotal | 0.009369 | 100.0000000 | 0.003050 | ||||
Ceramic | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 0.452389 | 96.000000 | 0.147290 | |
Inorganic Silicon compounds | Quartz | 14808-60-7 | 0.011781 | 2.500000 | 0.003836 | ||
Magnesium and its compounds | Magnesium-oxide | 1309-48-4 | 0.007069 | 1.500000 | 0.002301 | ||
Subtotal | 0.471239 | 100.0000000 | 0.153427 | ||||
Conductor | Epoxy Resins | Epichlorohydrin, o-cresol, formaldehyde polymer | 29690-82-2 | 0.001938 | 15.000000 | 0.000631 | |
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.000194 | 1.500000 | 0.000063 | ||
Phenols and Phenolic Resins | Phenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane | 25068-38-6 | 0.000646 | 5.000000 | 0.000210 | ||
Phenols and Phenolic Resins | Phenol, polymer with formaldehyde | 9003-35-4 | 0.000646 | 5.000000 | 0.000210 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.009495 | 73.500000 | 0.003092 | ||
Subtotal | 0.012919 | 100.0000000 | 0.004206 | ||||
Glaze | Lead and its compounds | Frits, chemicals | 65997-18-4 | 0.004360 | 99.900000 | 0.001419 | |
Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000004 | 0.100000 | 0.000001 | |||
Subtotal | 0.004364 | 100.0000000 | 0.001421 | ||||
Nickel Plating | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000025 | 0.100000 | 0.000008 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.025404 | 99.900000 | 0.008271 | ||
Subtotal | 0.025430 | 100.0000000 | 0.008280 | ||||
Protective Coating | Inorganic Silicon compounds | Silica, vitreous | 60676-86-0 | 0.004033 | 42.000000 | 0.001313 | |
Inorganic compounds | Carbon Black | 1333-86-4 | 0.000960 | 10.000000 | 0.000313 | ||
Phenols and Phenolic Resins | Diglycidyl bisphenol A resin | 25085-99-8 | 0.004609 | 48.000000 | 0.001501 | ||
Subtotal | 0.009602 | 100.0000000 | 0.003126 | ||||
Resistive Layer | Lead and its compounds | Frits, chemicals | 65997-18-4 | 0.005342 | 45.000000 | 0.001739 | |
Palladium and its compounds | Palladium, metal | 7440-05-3 | 0.001187 | 10.000000 | 0.000387 | ||
Ruthenium and its compounds | Ruthenium oxide | 12036-10-1 | 0.005342 | 45.000000 | 0.001739 | ||
Subtotal | 0.011871 | 100.0000000 | 0.003865 | ||||
Sputter | Chromium and Chromium III compounds | Chromium, metal | 7440-47-3 | 0.001001 | 20.000000 | 0.000326 | |
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.004004 | 80.000000 | 0.001303 | ||
Subtotal | 0.005005 | 100.0000000 | 0.001629 | ||||
Tin Plating | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000025 | 0.100000 | 0.000008 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.025404 | 99.900000 | 0.008271 | ||
Subtotal | 0.025430 | 100.0000000 | 0.008280 | ||||
Top Conductor | Copper and its compounds | Cupric oxide | 1317-38-0 | 0.000154 | 2.300000 | 0.000050 | |
Lead and its compounds | Frits, chemicals | 65997-18-4 | 0.000040 | 0.600000 | 0.000013 | ||
Polymers | Ethyl cellulose | 9004-57-3 | 0.000274 | 4.100000 | 0.000089 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.006224 | 93.000000 | 0.002026 | ||
Subtotal | 0.006692 | 100.0000000 | 0.002179 | ||||
Resistor 2 | Alumina Substrate | Aluminum and its compounds | Aluminum oxide | 1302-74-5 | 0.056318 | 96.000000 | 0.018336 |
Inorganic Silicon compounds | Quartz | 14808-60-7 | 0.001467 | 2.500000 | 0.000478 | ||
Magnesium and its compounds | Magnesium-oxide | 1309-48-4 | 0.000880 | 1.500000 | 0.000287 | ||
Subtotal | 0.058665 | 100.0000000 | 0.019100 | ||||
Glaze | Lead and its compounds | Frits, chemicals | 65997-18-4 | 0.000999 | 99.900000 | 0.000325 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.100000 | 0.000000 | |||
Subtotal | 0.001000 | 100.0000000 | 0.000326 | ||||
Inner Electrode 1 | Inorganic Silicon compounds | Fibrous-glass-wool | 65997-17-3 | 0.000199 | 6.000000 | 0.000065 | |
Palladium and its compounds | Palladium, metal | 7440-05-3 | 0.000017 | 0.500000 | 0.000005 | ||
Polymers | Ethyl cellulose | 9004-57-3 | 0.000216 | 6.500000 | 0.000070 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.002884 | 87.000000 | 0.000939 | ||
Subtotal | 0.003315 | 100.0000000 | 0.001079 | ||||
Inner Electrode 2 | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000004 | 0.100000 | 0.000001 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.003820 | 99.900000 | 0.001244 | ||
Subtotal | 0.003824 | 100.0000000 | 0.001245 | ||||
Outer Electrode | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000003 | 0.100000 | 0.000001 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.003196 | 99.900000 | 0.001040 | ||
Subtotal | 0.003199 | 100.0000000 | 0.001041 | ||||
Protective Coating | Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.000564 | 46.730000 | 0.000184 | |
Inorganic compounds | Carbon Black | 1333-86-4 | 0.000079 | 6.540000 | 0.000026 | ||
Phenols and Phenolic Resins | Phenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane | 25068-38-6 | 0.000564 | 46.730000 | 0.000184 | ||
Subtotal | 0.001207 | 100.0000000 | 0.000393 | ||||
Resistive Layer | Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.000835 | 56.000000 | 0.000272 | |
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.000051 | 3.440000 | 0.000017 | ||
Ruthenium and its compounds | Ruthenium oxide | 12036-10-1 | 0.000605 | 40.560000 | 0.000197 | ||
Subtotal | 0.001490 | 100.0000000 | 0.000485 | ||||
Resistor 3 | Ceramic | Aluminum and its compounds | Aluminum oxide | 1302-74-5 | 0.027828 | 96.000000 | 0.009060 |
Inorganic Silicon compounds | Quartz | 14808-60-7 | 0.000725 | 2.500000 | 0.000236 | ||
Magnesium and its compounds | Magnesium-oxide | 1309-48-4 | 0.000435 | 1.500000 | 0.000142 | ||
Subtotal | 0.028987 | 100.0000000 | 0.009438 | ||||
Electrode | Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.000560 | 55.995600 | 0.000182 | |
Lead and its compounds | Lead, metallic lead and lead alloys | 7439-92-1 | 0.000034 | 3.440300 | 0.000011 | ||
Ruthenium and its compounds | Ruthenium oxide | 12036-10-1 | 0.000406 | 40.564100 | 0.000132 | ||
Subtotal | 0.001000 | 100.0000000 | 0.000326 | ||||
Glaze | Lead and its compounds | Frits, chemicals | 65997-18-4 | 0.000999 | 99.990000 | 0.000325 | |
Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000001 | 0.010000 | 0.000000 | |||
Subtotal | 0.001000 | 100.0000000 | 0.000325 | ||||
Inner Electrode 1 | Lead and its compounds | Frits, chemicals | 65997-18-4 | 0.000102 | 6.000000 | 0.000033 | |
Palladium and its compounds | Palladium, metal | 7440-05-3 | 0.000008 | 0.500000 | 0.000003 | ||
Polymers | Ethyl cellulose | 9004-57-3 | 0.000111 | 6.500000 | 0.000036 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.001479 | 87.000000 | 0.000482 | ||
Subtotal | 0.001700 | 100.0000000 | 0.000554 | ||||
Inner Electrode 2 | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000001 | 0.010000 | 0.000000 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.001961 | 99.990000 | 0.000639 | ||
Subtotal | 0.001962 | 100.0000000 | 0.000639 | ||||
Outer Electrode | Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000001 | 0.010000 | 0.000000 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.001640 | 99.990000 | 0.000534 | ||
Subtotal | 0.001641 | 100.0000000 | 0.000534 | ||||
Protective Coating | Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 0.000412 | 41.190000 | 0.000134 | |
Inorganic compounds | Carbon Black | 1333-86-4 | 0.000058 | 5.760000 | 0.000019 | ||
Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 0.000119 | 11.860000 | 0.000039 | |||
Phenols and Phenolic Resins | Phenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane | 25068-38-6 | 0.000412 | 41.190000 | 0.000134 | ||
Subtotal | 0.001000 | 100.0000000 | 0.000326 | ||||
Resistor 4 | Alumina Substrate | Aluminum and its compounds | Aluminum Oxides (Al2O3) | 1344-28-1 | 0.191826 | 96.000000 | 0.062455 |
Inorganic Silicon compounds | Quartz | 14808-60-7 | 0.003996 | 2.000000 | 0.001301 | ||
Magnesium and its compounds | Magnesium-oxide | 1309-48-4 | 0.003996 | 2.000000 | 0.001301 | ||
Subtotal | 0.199819 | 100.0000000 | 0.065057 | ||||
Glass | Lead and its compounds | Frits, chemicals | 65997-18-4 | 0.002554 | 37.230000 | 0.000832 | |
Phenols and Phenolic Resins | Phenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane | 25068-38-6 | 0.004307 | 62.770000 | 0.001402 | ||
Subtotal | 0.006861 | 100.0000000 | 0.002234 | ||||
Inner Electrode 1 | Palladium and its compounds | Palladium, metal | 7440-05-3 | 0.000059 | 1.500000 | 0.000019 | |
Silver and its compounds | Silver, metal | 7440-22-4 | 0.003848 | 98.500000 | 0.001253 | ||
Subtotal | 0.003906 | 100.0000000 | 0.001272 | ||||
Inner Electrode 2 | Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000001 | 0.010000 | 0.000000 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.005658 | 99.990000 | 0.001842 | ||
Subtotal | 0.005659 | 100.0000000 | 0.001842 | ||||
Resistive Layer | Lead and its compounds | Frits, chemicals | 65997-18-4 | 0.000532 | 18.000000 | 0.000173 | |
Ruthenium and its compounds | Ruthenium oxide | 12036-10-1 | 0.002127 | 72.000000 | 0.000693 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.000296 | 10.000000 | 0.000096 | ||
Subtotal | 0.002955 | 100.0000000 | 0.000962 | ||||
Termination | Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.020486 | 65.660000 | 0.006670 | |
Tin and its compounds | Tin, metal | 7440-31-5 | 0.010714 | 34.340000 | 0.003488 | ||
Subtotal | 0.031200 | 100.0000000 | 0.010158 | ||||
Semiconductor Die 1 | Semiconductor Die | Inorganic Silicon compounds | Silicon | 7440-21-3 | 1.947789 | 98.000000 | 0.634164 |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.039751 | 2.000000 | 0.012942 | |||
Subtotal | 1.987540 | 100.0000000 | 0.647107 | ||||
Semiconductor Die 2 | Semiconductor Die | Inorganic Silicon compounds | Silicon | 7440-21-3 | 2.470272 | 89.600000 | 0.804275 |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.024813 | 0.900000 | 0.008079 | |||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.013785 | 0.500000 | 0.004488 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.008685 | 0.315000 | 0.002828 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.239446 | 8.685000 | 0.077959 | ||
Subtotal | 2.757000 | 100.0000000 | 0.897629 | ||||
Semiconductor Die 3 | Semiconductor Die | Inorganic Silicon compounds | Silicon | 7440-21-3 | 0.337882 | 89.600000 | 0.110008 |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.003394 | 0.900000 | 0.001105 | |||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.001886 | 0.500000 | 0.000614 | ||
Silver and its compounds | Silver, metal | 7440-22-4 | 0.001188 | 0.315000 | 0.000387 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 0.032751 | 8.685000 | 0.010663 | ||
Subtotal | 0.377100 | 100.0000000 | 0.122777 | ||||
Solder Paste | Solder Paste | Copper and its compounds | Copper, metal | 7440-50-8 | 0.343290 | 0.500000 | 0.111769 |
Silver and its compounds | Silver, metal | 7440-22-4 | 2.059740 | 3.000000 | 0.670614 | ||
Tin and its compounds | Tin, metal | 7440-31-5 | 66.254970 | 96.500000 | 21.571403 | ||
Subtotal | 68.658000 | 100.0000000 | 22.353786 | ||||
Substrate | Copper Foil | Chromium and Chromium III compounds | Chromium, metal | 7440-47-3 | 0.000124 | 0.005000 | 0.000041 |
Copper and its compounds | Copper, metal | 7440-50-8 | 2.488087 | 99.925000 | 0.810076 | ||
Nickel and its compounds | Nickel, metal | 7440-02-0 | 0.001245 | 0.050000 | 0.000405 | ||
Zinc and its compounds | Zinc, metal | 7440-66-6 | 0.000498 | 0.020000 | 0.000162 | ||
Subtotal | 2.489955 | 100.0000000 | 0.810684 | ||||
Copper Plating | Copper and its compounds | Copper, metal | 7440-50-8 | 0.949961 | 99.990000 | 0.309290 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000095 | 0.010000 | 0.000031 | |||
Subtotal | 0.950056 | 100.0000000 | 0.309321 | ||||
Gold Plating | Gold and its compounds | Gold, metal | 7440-57-5 | 0.362721 | 99.990000 | 0.118095 | |
Miscellaneous substances | Other miscellaneous substances (less than 10%). | 0.000036 | 0.010000 | 0.000012 | |||
Subtotal | 0.362758 | 100.0000000 | 0.118107 | ||||
Solder Mask | Barium and its compounds | Barium sulfate | 7727-43-7 | 4.213671 | 19.600000 | 1.371894 | |
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 2.149832 | 10.000000 | 0.699946 | ||
Magnesium and its compounds | Talc | 14807-96-6 | 0.644950 | 3.000000 | 0.209984 | ||
Organic compounds | Other organic compounds. | 1.225404 | 5.700000 | 0.398969 | |||
Polymers | Plastic: EP - Epoxide, Epoxy | 2.708788 | 12.600000 | 0.881932 | |||
Polymers | Plastic: PAK | 10.555675 | 49.100000 | 3.436734 | |||
Subtotal | 21.498321 | 100.0000000 | 6.999459 | ||||
Substrate Core | Inorganic Silicon compounds | Fibrous-glass-wool | 65997-17-3 | 5.429819 | 23.000000 | 1.767850 | |
Inorganic Silicon compounds | Silicon dioxide | 7631-86-9 | 10.717991 | 45.400000 | 3.489581 | ||
Miscellaneous substances | Proprietary Material-Other miscellaneous substances. | 1.959457 | 8.300000 | 0.637963 | |||
Polymers | BT Resin (CAS# 13676-54-5/25722-66-1) | 5.500643 | 23.300000 | 1.790909 | |||
Subtotal | 23.607911 | 100.0000000 | 7.686303 | ||||
Total | 307.142606 | 100.0000000 | 100.0000000 |
Note(s): |
---|
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available |
Disclaimer |
---|
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |
NXP Semiconductors | ||
产品内容声明 A3M36SL039SAAT2 Product content declaration of A3M36SL039SAAT2 | 上次修订 Last Revision (GMT): Sunday, 05 May 2024, 05:16:00 PM |
部件名称 Name of the part | 均质材料 Homogeneous Material | 有毒或有害物质和元素 (Toxic or hazardous Substances and Elements) | |||||
---|---|---|---|---|---|---|---|
铅(Pb) | 镉(Cd) | 汞(Hg) | 六价铬(Cr-VI) | 多溴联苯(PBB) | 多溴二苯醚(PBDE) | ||
焊丝-金 Bonding Wire - Au | 焊丝-金 Bonding Wire - Au | O | O | O | O | O | O |
电容器 Capacitor 1 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 2 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 3 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 4 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 5 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 6 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 7 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 8 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 9 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 10 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 11 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 12 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 13 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 14 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 15 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电容器 Capacitor 16 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
芯片密封胶 Die Encapsulant | 芯片密封胶 Die Encapsulant | O | O | O | O | O | O |
环氧树脂粘合剂 Epoxy Adhesive | 环氧树脂粘合剂 Epoxy Adhesive | O | O | O | O | O | O |
电感 Inductor 1 | 电感 Inductor | O | O | O | O | O | O |
电感 Inductor 2 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 玻璃 Glass | O | O | O | O | O | O |
| 内电极 Inner Electrode | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电感 Inductor 3 | 内电极 Inner Electrode | O | O | O | O | O | O |
| 绝缘 Insulation | O | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 防护涂料 Protective Coating | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
电阻 Resistor 1 | 底导体 Bottom Conductor | O | O | O | O | O | O |
| 陶瓷的 Ceramic | O | O | O | O | O | O |
| 导体 Conductor | O | O | O | O | O | O |
| 釉 Glaze | X | O | O | O | O | O |
| 镀镍层 Nickel Plating | O | O | O | O | O | O |
| 防护涂料 Protective Coating | O | O | O | O | O | O |
| 电阻层 Resistive Layer | X | O | O | O | O | O |
| 溅射 Sputter | O | O | O | O | O | O |
| 镀锡 Tin Plating | O | O | O | O | O | O |
| 顶部电导体 Top Conductor | X | O | O | O | O | O |
电阻 Resistor 2 | 氧化铝基材 Alumina Substrate | O | O | O | O | O | O |
| 釉 Glaze | X | O | O | O | O | O |
| 内电极 Inner Electrode 1 | X | O | O | O | O | O |
| 内电极 Inner Electrode 2 | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 防护涂料 Protective Coating | O | O | O | O | O | O |
| 电阻层 Resistive Layer | X | O | O | O | O | O |
电阻 Resistor 3 | 陶瓷的 Ceramic | O | O | O | O | O | O |
| 电极 Electrode | O | O | O | O | O | O |
| 釉 Glaze | X | O | O | O | O | O |
| 内电极 Inner Electrode 1 | X | O | O | O | O | O |
| 内电极 Inner Electrode 2 | O | O | O | O | O | O |
| 外电极 Outer Electrode | O | O | O | O | O | O |
| 防护涂料 Protective Coating | O | O | O | O | O | O |
电阻 Resistor 4 | 氧化铝基材 Alumina Substrate | O | O | O | O | O | O |
| 玻璃 Glass | X | O | O | O | O | O |
| 内电极 Inner Electrode 1 | O | O | O | O | O | O |
| 内电极 Inner Electrode 2 | O | O | O | O | O | O |
| 电阻层 Resistive Layer | X | O | O | O | O | O |
| 终端材料 Termination | O | O | O | O | O | O |
半导体芯片 Semiconductor Die 1 | 半导体芯片 Semiconductor Die | O | O | O | O | O | O |
半导体芯片 Semiconductor Die 2 | 半导体芯片 Semiconductor Die | O | O | O | O | O | O |
半导体芯片 Semiconductor Die 3 | 半导体芯片 Semiconductor Die | O | O | O | O | O | O |
焊锡膏 Solder Paste | 焊锡膏 Solder Paste | O | O | O | O | O | O |
基板 Substrate | 铜箔 Copper Foil | O | O | O | O | O | O |
| 镀铜 Copper Plating | O | O | O | O | O | O |
| 镀金材料 Gold Plating | O | O | O | O | O | O |
| 阻焊层 Solder Mask | O | O | O | O | O | O |
| 有机基质芯 Substrate Core | O | O | O | O | O | O |
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。 |
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit. |
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。 |
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006. |
备注: 该半导体产品的环保使用期限(EFUP)为50年。 |
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years. |
免责声明 Disclaimer |
---|
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。 All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |
NXP Semiconductors | ||
Compliance Documentation of A3M36SL039SAAT2 | Last Revision (GMT): Sunday, 05 May 2024, 05:16:00 PM |
Subpart | Homogeneous Material | Certificate of Analysis(CoA) | |||
---|---|---|---|---|---|
RoHS | Phthalates * | Halogens * | Antimony * | ||
Bonding Wire - Au | Test Report 13 Jul 2023 | Test Report 13 Jul 2023 | Test Report 13 Jul 2023 | Test Report 13 Jul 2023 | |
Capacitor 1 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 2 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 3 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 4 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
NI PLATING | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | |
Capacitor 5 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 6 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 7 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 8 | CERAMIC | Test Report 12 Dec 2022 | Test Report 12 Dec 2022 | Test Report 12 Dec 2022 | Test Report 12 Dec 2022 |
INNER ELECTRODE | Test Report 6 Oct 2022 | Test Report 6 Oct 2022 | Test Report 6 Oct 2022 | Test Report 6 Oct 2022 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 6 Oct 2022 | Test Report 6 Oct 2022 | Test Report 6 Oct 2022 | Test Report 6 Oct 2022 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 9 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 10 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 11 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 12 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 13 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
NI PLATING | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | |
Capacitor 14 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 6 Oct 2022 | Test Report 6 Oct 2022 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 15 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | Test Report 20 May 2022 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Capacitor 16 | CERAMIC | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 | Test Report 27 Nov 2023 |
INNER ELECTRODE | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | Test Report 29 Sep 2023 | |
NI PLATING | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | |
OUTER ELECTRODE | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | Test Report 21 Sep 2023 | |
SN PLATING | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | |
Die Encapsulant | Test Report 30 Jan 2024 | Test Report 30 Jan 2024 | Test Report 30 Jan 2024 | Test Report 30 Jan 2024 | |
Epoxy Adhesive | Test Report 14 Apr 2023 | Test Report 14 Apr 2023 | Test Report 14 Apr 2023 | Test Report 14 Apr 2023 | |
Inductor 1 | ELECTRODE | Test Report 14 Jun 2022 | Test Report 14 Jun 2022 | Test Report 14 Jun 2022 | Test Report 14 Jun 2022 |
GLAZE (BB) | Not Available | Not Available | Test Report 28 Oct 2020 | Test Report 28 Oct 2020 | |
GLAZE (BC) | Not Available | Not Available | Test Report 27 Nov 2020 | Test Report 27 Nov 2020 | |
GLAZE BB | Test Report 14 Sep 2022 | Test Report 14 Sep 2022 | Not Available | Not Available | |
GLAZE BC | Test Report 1 Nov 2022 | Test Report 1 Nov 2022 | Not Available | Not Available | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 25 Jun 2021 | Test Report 25 Jun 2021 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 4 Jun 2021 | |
Inductor 2 | ELECTRODE | Test Report 1 Jun 2023 | Test Report 1 Jun 2023 | Test Report 1 Jun 2023 | Test Report 1 Jun 2023 |
INNER GLAZE | Test Report 31 Aug 2023 | Test Report 31 Aug 2023 | Not Available | Not Available | |
NI PLATING | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | |
OUTER GLAZE | Test Report 18 Oct 2023 | Test Report 18 Oct 2023 | Not Available | Not Available | |
SN PLATING | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | Test Report 12 Apr 2024 | |
Inductor 3 | ELECTRODE | Test Report 14 Jun 2022 | Test Report 14 Jun 2022 | Test Report 14 Jun 2022 | Test Report 14 Jun 2022 |
INNER GLAZE | Test Report 14 Sep 2022 | Test Report 14 Sep 2022 | Test Report 24 Sep 2021 | Test Report 24 Sep 2021 | |
NI PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
OUTER GLAZE | Test Report 1 Nov 2022 | Test Report 1 Nov 2022 | Test Report 15 Nov 2021 | Test Report 15 Nov 2021 | |
SN PLATING | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 27 Apr 2023 | Test Report 20 May 2022 | |
Resistor 1 | CERAMIC | Not Available | Not Available | Test Report 13 Feb 2020 | Not Available |
EXTERNAL ELECTRODE | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | |
INTERNAL ELECTRODE | Test Report 27 Dec 2019 | Test Report 27 Dec 2019 | Test Report 27 Dec 2019Test Report 19 Sep 2020 | Test Report 27 Dec 2019 | |
NI PLATING | Not Available | Not Available | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | |
OVERCOAT | Test Report 27 Aug 2020 | Test Report 27 Aug 2020 | Not Available | Not Available | |
OVERGLAZE | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | |
RESISTIVE ELECTRODE | Test Report 19 Oct 2020 | Test Report 19 Oct 2020 | Not Available | Not Available | |
SECONDARY ELECTRODE | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | |
SN PLATING | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | |
SUSBTRATE | Test Report 13 Feb 2020 | Test Report 13 Feb 2020 | Not Available | Test Report 13 Feb 2020 | |
Resistor 2 | CERAMIC | Not Available | Not Available | Test Report 13 Feb 2020 | Not Available |
EXTERNAL ELECTRODE | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | |
INTERNAL ELECTRODE | Test Report 27 Dec 2019 | Test Report 27 Dec 2019 | Test Report 27 Dec 2019Test Report 19 Sep 2020 | Test Report 27 Dec 2019 | |
NI PLATING | Not Available | Not Available | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | |
OVERCOAT | Test Report 27 Aug 2020 | Test Report 27 Aug 2020 | Not Available | Not Available | |
OVERGLAZE | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | |
RESISTIVE ELECTRODE | Test Report 19 Oct 2020 | Test Report 19 Oct 2020 | Not Available | Not Available | |
SECONDARY ELECTRODE | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | |
SN PLATING | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | |
SUSBTRATE | Test Report 13 Feb 2020 | Test Report 13 Feb 2020 | Not Available | Test Report 13 Feb 2020 | |
Resistor 3 | CERAMIC | Test Report 13 Feb 2020 | Test Report 13 Feb 2020 | Test Report 13 Feb 2020 | Test Report 13 Feb 2020 |
INTERNAL ELECTRODE | Test Report 27 Dec 2019Test Report 15 Sep 2020 | Test Report 27 Dec 2019Test Report 15 Sep 2020 | Test Report 27 Dec 2019Test Report 15 Sep 2020 | Test Report 27 Dec 2019 | |
NI PLATING | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | Test Report 1 Sep 2020 | |
OVERCOAT | Test Report 28 Jul 2020 | Test Report 28 Jul 2020 | Not Available | Not Available | |
OVERGLAZE | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | Test Report 12 Nov 2020 | |
RESISTIVE LAYER | Test Report 16 Nov 2020 | Test Report 16 Nov 2020 | Not Available | Not Available | |
SN PLATING | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | Test Report 1 Jun 2020 | |
Resistor 4 | CERAMIC SUSBTRATE | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 |
INK | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | |
INNER ELECTRODE 1 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | |
INNER ELECTRODE 2 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | |
NI TERMINATION | Test Report 10 Dec 2021 | Test Report 10 Dec 2021 | Test Report 10 Dec 2021 | Test Report 10 Dec 2021 | |
OVERCOAT | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | |
PRIMARY GLASS | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | |
RESISTIVE LAYER | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | Test Report 2 Mar 2021 | |
SN TERMINATION | Test Report 10 Dec 2021 | Test Report 10 Dec 2021 | Test Report 10 Dec 2021 | Test Report 10 Dec 2021 | |
Semiconductor Die 1 | Test Report 18 Jul 2022 | Test Report 18 Jul 2022 | Test Report 18 Jul 2022 | Test Report 18 Jul 2022 | |
Semiconductor Die 2 | Test Report 18 Jul 2022 | Test Report 18 Jul 2022 | Test Report 18 Jul 2022 | Test Report 18 Jul 2022 | |
Semiconductor Die 3 | SILICON | Test Report 19 Aug 2021 | Test Report 19 Aug 2021 | Test Report 19 Aug 2021 | Test Report 19 Aug 2021 |
Solder Paste | Test Report 22 Nov 2023 | Test Report 22 Nov 2023 | Test Report 22 Nov 2023 | Test Report 22 Nov 2023 | |
Substrate | AU PLATING | Test Report 25 Nov 2022 | Test Report 25 Nov 2022 | Test Report 25 Nov 2022 | Test Report 25 Nov 2022 |
AUS SR-1 | Test Report 23 Mar 2023 | Test Report 23 Mar 2023 | Test Report 23 Mar 2023 | Test Report 23 Mar 2023 | |
CU FOIL | Test Report 4 Jan 2024 | Test Report 4 Jan 2024 | Test Report 4 Jan 2024 | Test Report 4 Jan 2024 | |
CU PLATING | Test Report 2 May 2022 | Test Report 2 May 2022 | Test Report 2 May 2022 | Test Report 2 May 2022 | |
GHPL-970LF | Test Report 22 Mar 2021 | Test Report 22 Mar 2021 | Test Report 8 Feb 2023 | Not Available | |
For more information: contact us |
Note(s): |
---|
* NXP does not commit to providing this report for all product materials! |
Disclaimer |
---|
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |