NXP Semiconductors :: Secure Connections for a Smarter World

A3M35TL039T2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A3M35TL039T2Last Revision (GMT):
Tuesday, 13 May 2025, 01:11:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A3M35TL039T2SOT1831HLLGA27154.114498 mg YesNoYesNickel/Gold (Ni/Au)Othere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 044 965282023-11-246Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.57504099.9900000.373125
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000037
Subtotal0.575098100.00000000.373163
Capacitor 1CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.007789
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.001558
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.003116
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.018693
Subtotal0.048015100.00000000.031155
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.001295
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001998100.00000000.001296
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.001943
Subtotal0.002997100.00000000.001945
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000389
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.017518
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.001557
Subtotal0.029997100.00000000.019464
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000005
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.004533
Subtotal0.006993100.00000000.004537
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.034714
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.006943
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.013886
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.083315
Subtotal0.214000100.00000000.138858
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.005839
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.009000100.00000000.005840
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.004542
Subtotal0.007000100.00000000.004542
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.001038
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.046719
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.004153
Subtotal0.080000100.00000000.051909
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.012976
Subtotal0.020000100.00000000.012977
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.10700025.0000000.069429
Manganese and its compoundsManganese oxide1344-43-00.0214005.0000000.013886
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.04280010.0000000.027772
Zirconium and its compoundsZirconium oxide1314-23-40.25680060.0000000.166629
Subtotal0.428000100.00000000.277716
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01799899.9900000.011679
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Subtotal0.018000100.00000000.011680
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.01399999.9900000.009083
Subtotal0.014000100.00000000.009084
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0032002.0000000.002076
Copper and its compoundsCopper, metal7440-50-80.14400090.0000000.093437
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0128008.0000000.008306
Subtotal0.160000100.00000000.103819
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000003
Tin and its compoundsTin, metal7440-31-50.03999699.9900000.025952
Subtotal0.040000100.00000000.025955
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.034714
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.006943
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.013886
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.083315
Subtotal0.214000100.00000000.138858
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.005839
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.009000100.00000000.005840
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.004542
Subtotal0.007000100.00000000.004542
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.001038
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.046719
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.004153
Subtotal0.080000100.00000000.051909
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.012976
Subtotal0.020000100.00000000.012977
Capacitor 5CeramicBarium and its compoundsBarium oxide1304-28-51.27800060.0000000.829254
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.21300010.0000000.138209
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.63900030.0000000.414627
Subtotal2.130000100.00000001.382089
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000560.0100000.000036
Nickel and its compoundsNickel, metal7440-02-00.55794499.9900000.362032
Subtotal0.558000100.00000000.362069
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000002
Nickel and its compoundsNickel, metal7440-02-00.03599699.9900000.023357
Subtotal0.036000100.00000000.023359
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0076402.0000000.004957
Copper and its compoundsCopper, metal7440-50-80.34380090.0000000.223081
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0305608.0000000.019829
Subtotal0.382000100.00000000.247868
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000090.0100000.000006
Tin and its compoundsTin, metal7440-31-50.09399199.9900000.060988
Subtotal0.094000100.00000000.060994
Capacitor 6CeramicBarium and its compoundsBarium oxide1304-28-50.13200060.0000000.085651
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02200010.0000000.014275
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.06600030.0000000.042825
Subtotal0.220000100.00000000.142751
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00799999.9900000.005190
Subtotal0.008000100.00000000.005191
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.004542
Subtotal0.007000100.00000000.004542
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0015202.0000000.000986
Copper and its compoundsCopper, metal7440-50-80.06840090.0000000.044383
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0060808.0000000.003945
Subtotal0.076000100.00000000.049314
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01899899.9900000.012327
Subtotal0.019000100.00000000.012328
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.040427
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.008085
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.016171
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.097024
Subtotal0.249213100.00000000.161706
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.006800
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010481100.00000000.006801
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.005289
Subtotal0.008152100.00000000.005289
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.001209
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.054406
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.004836
Subtotal0.093163100.00000000.060451
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.015111
Subtotal0.023291100.00000000.015113
Capacitor 8CeramicCalcium and its compoundsCalcium monoxide1305-78-80.10251225.0000000.066517
Manganese and its compoundsManganese oxide1344-43-00.0205025.0000000.013303
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.04100510.0000000.026607
Zirconium and its compoundsZirconium oxide1314-23-40.24602960.0000000.159640
Subtotal0.410048100.00000000.266067
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01704699.9000000.011060
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000170.1000000.000011
Subtotal0.017063100.00000000.011072
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000260.1000000.000017
Nickel and its compoundsNickel, metal7440-02-00.02556999.9000000.016591
Subtotal0.025594100.00000000.016607
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0051232.0000000.003325
Copper and its compoundsCopper, metal7440-50-80.23055790.0000000.149601
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0204948.0000000.013298
Subtotal0.256174100.00000000.166223
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000600.1000000.000039
Tin and its compoundsTin, metal7440-31-50.05966099.9000000.038712
Subtotal0.059720100.00000000.038751
Capacitor 9CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.015578
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.003116
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.006231
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.037387
Subtotal0.096030100.00000000.062311
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.002590
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000003
Subtotal0.003996100.00000000.002593
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.003885
Subtotal0.005994100.00000000.003889
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000779
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.035035
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.003114
Subtotal0.059994100.00000000.038928
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000009
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.009066
Subtotal0.013986100.00000000.009075
Capacitor 10CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.040427
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.008085
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.016171
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.097024
Subtotal0.249213100.00000000.161706
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.006800
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010481100.00000000.006801
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.005289
Subtotal0.008152100.00000000.005289
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.001209
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.054406
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.004836
Subtotal0.093163100.00000000.060451
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000002
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.015111
Subtotal0.023291100.00000000.015113
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins4.8911005.0000003.173679
Inorganic Silicon compoundsSilica, vitreous60676-86-085.10514087.00000055.222021
Inorganic Silicon compoundsSilicon dioxide7631-86-92.9346603.0000001.904208
Inorganic compoundsCarbon Black1333-86-40.4891100.5000000.317368
Magnesium and its compoundsProprietary Material-Other magnesium compounds0.0978220.1000000.063474
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.2716861.3000000.825157
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins2.9346603.0000001.904208
Zinc and its compoundsProprietary Material-Other zinc compounds0.0978220.1000000.063474
Subtotal97.822000100.000000063.473587
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0287453.0612000.018652
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0287453.0612000.018652
Silver and its compoundsSilver, metal7440-22-40.88151193.8776000.571984
Subtotal0.939000100.00000000.609287
Inductor 1CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.12352840.0000000.080154
Boron and its compoundsBoron oxide1303-86-20.03088210.0000000.020038
Inorganic Silicon compoundsSilicon dioxide7631-86-90.15441050.0000000.100192
Subtotal0.308821100.00000000.200384
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000620.1000000.000040
Silver and its compoundsSilver, metal7440-22-40.06170599.9000000.040038
Subtotal0.061766100.00000000.040078
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000200.1000000.000013
Nickel and its compoundsNickel, metal7440-02-00.02036099.9000000.013211
Subtotal0.020380100.00000000.013224
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000830.1000000.000054
Silver and its compoundsSilver, metal7440-22-40.08329799.9000000.054049
Subtotal0.083380100.00000000.054103
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0011745.0000000.000762
Boron and its compoundsBoron oxide1303-86-20.00352215.0000000.002285
Cobalt and its compoundsCobalt oxide1307-96-60.0011745.0000000.000762
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01643570.0000000.010664
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0011745.0000000.000762
Subtotal0.023478100.00000000.015234
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000270.1000000.000018
Tin and its compoundsTin, metal7440-31-50.02714799.9000000.017615
Subtotal0.027174100.00000000.017632
Inductor 2Ceramic 1Aluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0003985.0000000.000258
Boron and its compoundsBoron oxide1303-86-20.00119415.0000000.000775
Cobalt and its compoundsCobalt oxide1307-96-60.0003985.0000000.000258
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00557470.0000000.003617
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003985.0000000.000258
Subtotal0.007963100.00000000.005167
Ceramic 2Aluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04771940.0000000.030963
Boron and its compoundsBoron oxide1303-86-20.01193010.0000000.007741
Inorganic Silicon compoundsSilicon dioxide7631-86-90.05964950.0000000.038704
Subtotal0.119298100.00000000.077408
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.02386899.9900000.015487
Subtotal0.023870100.00000000.015488
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00318499.9900000.002066
Subtotal0.003185100.00000000.002067
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01590699.9900000.010321
Subtotal0.015908100.00000000.010322
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00477799.9900000.003100
Subtotal0.004777100.00000000.003100
Inductor 3CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04117740.0000000.026718
Boron and its compoundsBoron oxide1303-86-20.01029410.0000000.006680
Inorganic Silicon compoundsSilicon dioxide7631-86-90.05147150.0000000.033398
Subtotal0.102942100.00000000.066796
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000210.1000000.000013
Silver and its compoundsSilver, metal7440-22-40.02056899.9000000.013346
Subtotal0.020589100.00000000.013359
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00678799.9000000.004404
Subtotal0.006794100.00000000.004408
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000280.1000000.000018
Silver and its compoundsSilver, metal7440-22-40.02776699.9000000.018016
Subtotal0.027793100.00000000.018034
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0003915.0000000.000254
Boron and its compoundsBoron oxide1303-86-20.00117415.0000000.000762
Cobalt and its compoundsCobalt oxide1307-96-60.0003915.0000000.000254
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00547770.0000000.003554
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003915.0000000.000254
Subtotal0.007824100.00000000.005077
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000006
Tin and its compoundsTin, metal7440-31-50.00904999.9000000.005872
Subtotal0.009058100.00000000.005877
Inductor 4CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.012977
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.003244
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500050.0000000.016222
Subtotal0.050000100.00000000.032444
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000123
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000370
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000123
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001726
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001905.0000000.000123
Subtotal0.003800100.00000000.002466
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000006
Silver and its compoundsSilver, metal7440-22-40.00999099.9000000.006482
Subtotal0.010000100.00000000.006489
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00329699.9000000.002139
Subtotal0.003300100.00000000.002141
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000009
Silver and its compoundsSilver, metal7440-22-40.01348699.9000000.008751
Subtotal0.013500100.00000000.008760
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00439599.9000000.002852
Subtotal0.004400100.00000000.002855
Inductor 5Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000004
Silver and its compoundsSilver, metal7440-22-40.05999499.9900000.038928
Subtotal0.060000100.00000000.038932
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.12000040.0000000.077864
Boron and its compoundsBoron oxide1303-86-20.03000010.0000000.019466
Inorganic Silicon compoundsSilicon dioxide7631-86-90.15000050.0000000.097330
Subtotal0.300000100.00000000.194660
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00799999.9900000.005190
Subtotal0.008000100.00000000.005191
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000003
Silver and its compoundsSilver, metal7440-22-40.03999699.9900000.025952
Subtotal0.040000100.00000000.025955
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0010005.0000000.000649
Boron and its compoundsBoron oxide1303-86-20.00300015.0000000.001947
Cobalt and its compoundsCobalt oxide1307-96-60.0010005.0000000.000649
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01400070.0000000.009084
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0010005.0000000.000649
Subtotal0.020000100.00000000.012977
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01199999.9900000.007786
Subtotal0.012000100.00000000.007787
Resistor 1Alumina SubstrateAluminum and its compoundsAluminum oxide1302-74-50.19584196.0000000.127075
Inorganic Silicon compoundsQuartz14808-60-70.0051002.5000000.003309
Magnesium and its compoundsMagnesium-oxide1309-48-40.0030601.5000000.001985
Subtotal0.204001100.00000000.132370
GlazeLead and its compoundsFrits, chemicals65997-18-40.00150199.9000000.000974
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001502100.00000000.000975
Inner Electrode 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.0006856.0000000.000445
Palladium and its compoundsPalladium, metal7440-05-30.0000570.5000000.000037
PolymersEthyl cellulose9004-57-30.0007426.5000000.000482
Silver and its compoundsSilver, metal7440-22-40.00993487.0000000.006446
Subtotal0.011418100.00000000.007409
Inner Electrode 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.1000000.000008
Nickel and its compoundsNickel, metal7440-02-00.01315899.9000000.008538
Subtotal0.013171100.00000000.008546
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000110.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01100799.9000000.007142
Subtotal0.011018100.00000000.007149
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00194246.7300000.001260
Inorganic compoundsCarbon Black1333-86-40.0002726.5400000.000176
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00194246.7300000.001260
Subtotal0.004157100.00000000.002697
Resistive LayerInorganic Silicon compoundsSilicon dioxide7631-86-90.00287556.0000000.001865
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0001773.4400000.000115
Ruthenium and its compoundsRuthenium oxide12036-10-10.00208240.5600000.001351
Subtotal0.005133100.00000000.003331
Resistor 2Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0002345.0000000.000152
Nickel and its compoundsNickel, metal7440-02-00.0002345.0000000.000152
Silver and its compoundsSilver, metal7440-22-40.00421690.0000000.002736
Subtotal0.004685100.00000000.003040
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.22619496.0000000.146770
Inorganic Silicon compoundsQuartz14808-60-70.0058902.5000000.003822
Magnesium and its compoundsMagnesium-oxide1309-48-40.0035341.5000000.002293
Subtotal0.235619100.00000000.152886
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00096915.0000000.000629
Nickel and its compoundsNickel, metal7440-02-00.0000971.5000000.000063
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0003235.0000000.000210
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0003235.0000000.000210
Silver and its compoundsSilver, metal7440-22-40.00474773.5000000.003081
Subtotal0.006459100.00000000.004191
GlazeLead and its compoundsFrits, chemicals65997-18-40.00218099.9000000.001414
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Subtotal0.002182100.00000000.001416
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000008
Nickel and its compoundsNickel, metal7440-02-00.01270299.9000000.008242
Subtotal0.012715100.00000000.008250
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00201642.0000000.001308
Inorganic compoundsCarbon Black1333-86-40.00048010.0000000.000311
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00230448.0000000.001495
Subtotal0.004801100.00000000.003115
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00267145.0000000.001733
Palladium and its compoundsPalladium, metal7440-05-30.00059410.0000000.000385
Ruthenium and its compoundsRuthenium oxide12036-10-10.00267145.0000000.001733
Subtotal0.005936100.00000000.003851
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00050020.0000000.000325
Nickel and its compoundsNickel, metal7440-02-00.00200280.0000000.001299
Subtotal0.002502100.00000000.001624
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000008
Tin and its compoundsTin, metal7440-31-50.01270299.9000000.008242
Subtotal0.012715100.00000000.008250
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000772.3000000.000050
Lead and its compoundsFrits, chemicals65997-18-40.0000200.6000000.000013
PolymersEthyl cellulose9004-57-30.0001374.1000000.000089
Silver and its compoundsSilver, metal7440-22-40.00311293.0000000.002019
Subtotal0.003346100.00000000.002171
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-30.79462398.0000000.515606
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0162172.0000000.010523
Subtotal0.810840100.00000000.526128
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0078450.5000000.005090
Silver and its compoundsSilver, metal7440-22-40.0470703.0000000.030542
Tin and its compoundsTin, metal7440-31-51.51408596.5000000.982442
Subtotal1.569000100.00000001.018074
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-82.34402099.9000001.520960
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0023460.1000000.001522
Subtotal2.346366100.00000001.522482
Copper PlatingCopper and its compoundsCopper, metal7440-50-825.31646299.90000016.427048
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0253420.1000000.016443
Subtotal25.341804100.000000016.443491
Gold PlatingGold and its compoundsGold, metal7440-57-50.23278399.9000000.151045
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0002330.1000000.000151
Subtotal0.233016100.00000000.151197
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0012840.1000000.000833
Barium and its compoundsBarium sulfate7727-43-70.25042219.5000000.162491
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1271379.9000000.082495
Magnesium and its compoundsTalc14807-96-60.0372422.9000000.024165
Organic compoundsOther organic compounds.0.0693485.4000000.044998
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0102740.8000000.006666
PolymersPlastic: EP - Epoxide, Epoxy0.15924312.4000000.103328
PolymersPlastic: PAK0.62926649.0000000.408311
Subtotal1.284216100.00000000.833287
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-33.50270324.0000002.272793
Inorganic Silicon compoundsSilicon dioxide7631-86-96.53838044.8000004.242547
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0654067.3000000.691308
PolymersPlastic: EP - Epoxide, Epoxy3.48810923.9000002.263323
Subtotal14.594598100.00000009.469971
Total154.114498100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A3M35TL039T2
Product content declaration of A3M35TL039T2
上次修订 Last Revision (GMT):
Tuesday, 13 May 2025, 01:11:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 8
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 9
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 10
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic 1
OOOOOO

陶瓷的
Ceramic 2
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 4
陶瓷的
Ceramic
OOOOOO

玻璃
Glass
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 5
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor 1
氧化铝基材
Alumina Substrate
OOOOOO


Glaze
XOOOOO

内电极
Inner Electrode 1
OOOOOO

内电极
Inner Electrode 2
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO
电阻
Resistor 2
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A3M35TL039T2Last Revision (GMT):
Tuesday, 13 May 2025, 01:11:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 8CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 9CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 10CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
14 Apr 2023
Test Report
14 Apr 2023
Test Report
14 Apr 2023
Test Report
14 Apr 2023
Inductor 1ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
GLAZE (BB)Not AvailableNot AvailableTest Report
28 Oct 2020
Test Report
28 Oct 2020
GLAZE (BC)Not AvailableNot AvailableTest Report
27 Nov 2020
Test Report
27 Nov 2020
GLAZE BBTest Report
14 Sep 2022
Test Report
14 Sep 2022
Not AvailableNot Available
GLAZE BCTest Report
1 Nov 2022
Test Report
1 Nov 2022
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
Inductor 2ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 3ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
14 Jun 2022
Test Report
14 Jun 2022
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 4ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 5ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Resistor 1CERAMICNot AvailableNot AvailableTest Report
13 Feb 2020
Not Available
EXTERNAL ELECTRODETest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
INTERNAL ELECTRODETest Report
27 Dec 2019
Test Report
27 Dec 2019
Test Report
27 Dec 2019
Test Report
27 Dec 2019
NI PLATINGNot AvailableNot AvailableTest Report
4 Oct 2020
Test Report
4 Oct 2020
OVERCOATTest Report
20 Feb 2024
Test Report
20 Feb 2024
Not AvailableNot Available
OVERGLAZETest Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
RESISTIVE ELECTRODETest Report
19 Mar 2024
Test Report
19 Mar 2024
Not AvailableNot Available
SECONDARY ELECTRODETest Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
SN PLATINGTest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
SUSBTRATETest Report
13 Feb 2020
Test Report
13 Feb 2020
Not AvailableTest Report
13 Feb 2020
Resistor 2CERAMICNot AvailableNot AvailableTest Report
13 Feb 2020
Not Available
EXTERNAL ELECTRODETest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
INTERNAL ELECTRODETest Report
27 Dec 2019
Test Report
27 Dec 2019
Test Report
27 Dec 2019
Test Report
27 Dec 2019
NI PLATINGNot AvailableNot AvailableTest Report
1 Sep 2020
Test Report
1 Sep 2020
OVERCOATTest Report
20 Feb 2024
Test Report
20 Feb 2024
Not AvailableNot Available
OVERGLAZETest Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
RESISTIVE ELECTRODETest Report
19 Mar 2024
Test Report
19 Mar 2024
Not AvailableNot Available
SECONDARY ELECTRODETest Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
Test Report
30 Jun 2023
SN PLATINGTest Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
Test Report
1 Jun 2020
SUSBTRATETest Report
13 Feb 2020
Test Report
13 Feb 2020
Not AvailableTest Report
13 Feb 2020
Semiconductor DieDIETest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder PasteTest Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Substrate, Pre-plated NiAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.