NXP Semiconductors :: Secure Connections for a Smarter World

A2T14H450-23NR6

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A2T14H450-23NR6Last Revision (GMT):
Tuesday, 18 March 2025, 05:18:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A2T14H450-23NR6SOT1819FM6F5603.513350 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 162 145282024-11-0863 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-52.63902898.8400000.047096
Inorganic Silicon compoundsSilicon7440-21-30.0307051.1500000.000548
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001070.0040000.000002
Nickel and its compoundsNickel, metal7440-02-00.0001600.0060000.000003
Subtotal2.670000100.00000000.047649
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8620.77009097.29100011.078230
Iron and its compoundsIron, metal7439-89-615.1219042.3700000.269865
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.1084690.0170000.001936
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-01.0591710.1660000.018902
Tin and its compoundsTin, metal7440-31-50.1914160.0300000.003416
Zinc and its compoundsZinc, metal7440-66-60.8039490.1260000.014347
Subtotal638.055000100.000000011.386695
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0006440.0100000.000012
Silver and its compoundsSilver, metal7440-22-46.44435699.9900000.115006
Subtotal6.445000100.00000000.115017
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-2226.24500015.0000004.037556
Inorganic Silicon compoundsSilica, vitreous60676-86-01199.09850079.50000021.399048
Inorganic Silicon compoundsSilicon dioxide7631-86-975.4150005.0000001.345852
Inorganic compoundsCarbon Black1333-86-47.5415000.5000000.134585
Subtotal1508.300000100.000000026.917041
Heat SinkCopper AlloyCopper and its compoundsCopper, metal7440-50-83076.19330099.99000054.897581
Zirconium and its compoundsZirconium, metal7440-67-70.3076500.0100000.005490
Subtotal3076.500950100.000000054.903072
Gold PlatingGold and its compoundsGold, metal7440-57-513.71647099.9000000.244783
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0137300.1000000.000245
Subtotal13.730200100.00000000.245028
Metallization LayerCobalt and its compoundsCobalt, metal7440-48-49.04040199.9000000.161334
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0090500.1000000.000161
Subtotal9.049450100.00000000.161496
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0212190.1000000.000379
Nickel and its compoundsNickel, metal7440-02-021.19818199.9000000.378302
Subtotal21.219400100.00000000.378680
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0077000.0200000.000137
Tin and its compoundsTin, metal7440-31-538.49230099.9800000.686932
Subtotal38.500000100.00000000.687069
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped27.95520089.6000000.498887
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2808000.9000000.005011
Nickel and its compoundsNickel, metal7440-02-00.1560000.5000000.002784
Silver and its compoundsSilver, metal7440-22-40.0982800.3150000.001754
Tin and its compoundsTin, metal7440-31-52.7097208.6850000.048357
Subtotal31.200000100.00000000.556794
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon, doped201.47168398.0000003.595453
Miscellaneous substancesOther miscellaneous substances (less than 10%).4.1116672.0000000.073377
Subtotal205.583350100.00000003.668830
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon, doped10.31940098.0000000.184160
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2106002.0000000.003758
Subtotal10.530000100.00000000.187918
Semiconductor Die 4Semiconductor DieGold and its compoundsGold, metal7440-57-50.1074061.0200000.001917
Inorganic Silicon compoundsSilicon, doped10.21414297.0004000.182281
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2084521.9796000.003720
Subtotal10.530000100.00000000.187918
Semiconductor Die 5Semiconductor DieGold and its compoundsGold, metal7440-57-50.3182401.0200000.005679
Inorganic Silicon compoundsSilicon, doped30.26412597.0004000.540092
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6176351.9796000.011022
Subtotal31.200000100.00000000.556794
Total5603.513350100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A2T14H450-23NR6
Product content declaration of A2T14H450-23NR6
上次修订 Last Revision (GMT):
Tuesday, 18 March 2025, 05:18:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
散热器
Heat Sink
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

金属化层
Metallization Layer
OOOOOO

镀镍层
Nickel Plating
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 5
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A2T14H450-23NR6Last Revision (GMT):
Tuesday, 18 March 2025, 05:18:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Copper Lead-FrameCDA 194Test Report
21 Feb 2023
Test Report
21 Feb 2023
Test Report
21 Feb 2023
Test Report
21 Feb 2023
NI PLATINGTest Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Die EncapsulantTest Report
15 Apr 2025
Test Report
15 Apr 2025
Test Report
15 Apr 2025
Test Report
15 Apr 2025
Heat SinkCDA 151Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
CU NICO AU PLATINGTest Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Semiconductor Die 3Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 4Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 5Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.