88W8987-A2-NYEA/AK

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of 88W8987-A2-NYEA/AKLast Revision (GMT):
Wednesday, 25 September 2024, 01:02:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
88W8987-A2-NYEA/AKSOT2114HVQFN68159.695092 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 912 965572023-11-2563 / 168 hours26030 sec.NA / Not AvailableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuBeryllium and its compoundsBeryllium, metal7440-41-70.0000090.0010000.000005
Calcium and its compoundsCalcium7440-70-20.0000180.0020000.000011
Gold and its compoundsGold, metal7440-57-50.87021999.0470000.544925
Palladium and its compoundsPalladium, metal7440-05-30.0083470.9500000.005227
Subtotal0.878592100.00000000.550168
Copper Lead-FrameCopper Lead-FrameCopper and its compoundsCopper, metal7440-50-870.07180697.42750043.878497
Iron and its compoundsIron, metal7439-89-61.6901672.3500001.058371
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0107880.0150000.006756
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0593360.0825000.037156
Zinc and its compoundsZinc, metal7440-66-60.0899020.1250000.056296
Subtotal71.922000100.000000045.037076
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum Hydroxide21645-51-21.1589451.5000000.725724
Epoxy ResinsOther Epoxy resins2.9359943.8000001.838500
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-62.0088382.6000001.257921
Inorganic Silicon compoundsQuartz14808-60-70.3863150.5000000.241908
Inorganic Silicon compoundsSilica, vitreous60676-86-054.85673071.00000034.350918
Inorganic Silicon compoundsSilicon dioxide7631-86-911.58945015.0000007.257236
Inorganic compoundsCarbon Black1333-86-40.3090520.4000000.193526
Phenols and Phenolic ResinsOther phenolic resins4.0176765.2000002.515842
Subtotal77.263000100.000000048.381574
Epoxy AdhesiveEpoxy AdhesivePolymersPlastic: ABAK - Acrylonitrile-butadiene-acrylate0.27399915.1800000.171576
PolymersPlastic: EP - Epoxide, Epoxy0.1256286.9600000.078667
Silver and its compoundsSilver, metal7440-22-41.40537377.8600000.880035
Subtotal1.805000100.00000001.130279
Post-plating - Lead FreePost-plating - Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0000700.0030000.000044
Bismuth and its compoundsBismuth, metal7440-69-90.0000230.0010000.000015
Copper and its compoundsCopper, metal7440-50-80.0000230.0010000.000015
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0001170.0050000.000073
Tin and its compoundsTin, metal7440-31-52.33876699.9900001.464520
Subtotal2.339000100.00000001.464666
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-35.37775098.0000003.367511
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1097502.0000000.068725
Subtotal5.487500100.00000003.436236
Total159.695092100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 88W8987-A2-NYEA/AK
Product content declaration of 88W8987-A2-NYEA/AK
上次修订 Last Revision (GMT):
Wednesday, 25 September 2024, 01:02:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架
Copper Lead-Frame
铜引线框架
Copper Lead-Frame
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of 88W8987-A2-NYEA/AKLast Revision (GMT):
Wednesday, 25 September 2024, 01:02:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuNot AvailableNot AvailableNot AvailableNot Available
Copper Lead-FrameAG PLATINGTest Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
C194Test Report
5 Feb 2024
Test Report
5 Feb 2024
Test Report
5 Feb 2024
Test Report
5 Feb 2024
Die EncapsulantTest Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
Epoxy AdhesiveTest Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Post-plating - Lead FreeTest Report
19 Jan 2024
Test Report
19 Jan 2024
Test Report
19 Jan 2024
Test Report
19 Jan 2024
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.