88W8887-A2-CBKE/AZ

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of 88W8887-A2-CBKE/AZLast Revision (GMT):
Wednesday, 05 June 2024, 07:30:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
88W8887-A2-CBKE/AZSOT2115WLCSP12427.619000 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 912 470922023-11-25101 / Unlimited26030 sec.NA / Not AvailableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieDieInorganic Silicon compoundsSilicon7440-21-317.40168998.00000063.006222
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3551372.0000001.285841
Subtotal17.756825100.000000064.292064
Polyimide Coating 1Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0011130.5000000.004032
PolymersPoly(p-phenylene-2,6-benzobisoxazole0.22157999.5000000.802270
Subtotal0.222692100.00000000.806301
Polyimide Coating 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0009550.5000000.003458
PolymersPoly(p-phenylene-2,6-benzobisoxazole0.19005899.5000000.688143
Subtotal0.191013100.00000000.691601
Protective CoatingAcrylatesOther acrylates0.31026818.5714001.123385
AcrylatesProprietary Material-Other acrylates0.0334132.0000000.120980
Glycol Ethers and Acetates - Specific2-Methoxyethanol109-86-40.0000850.0051000.000309
Inorganic Silicon compoundsSilica, vitreous60676-86-00.89727853.7075003.248770
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1002406.0000000.362940
Inorganic compoundsCarbon Black1333-86-40.0334132.0000000.120980
Inorganic compoundsChlorine, atomic22537-15-10.0000280.0017000.000103
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.18616211.1429000.674035
PolymersPoly[(phenyl glycidyl ether)-co-dicyclopentadiene]119345-05-00.1097876.5714000.397504
Subtotal1.670675100.00000006.049006
Redistribution Metal 1Copper and its compoundsCopper, metal7440-50-80.29371499.9950001.063448
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000150.0050000.000053
Subtotal0.293728100.00000001.063501
Redistribution Metal 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000014
Titanium and its compoundsTitanium, metal7440-32-60.00383599.9000000.013886
Subtotal0.003839100.00000000.013900
Redistribution Metal 3Copper and its compoundsCopper, metal7440-50-80.01054999.9950000.038198
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0050000.000002
Subtotal0.010551100.00000000.038200
Solder BallAluminum and its compoundsAluminum, metal7429-90-50.0000710.0010000.000258
Antimony and its compoundsAntimony, metal7440-36-00.0014260.0200000.005163
Arsenic and its compoundsArsenic, metal7440-38-20.0000710.0010000.000258
Bismuth and its compoundsBismuth, metal7440-69-90.0071300.1000000.025816
Cadmium and its compoundsCadmium, metal7440-43-90.0000710.0010000.000258
Copper and its compoundsCopper, metal7440-50-80.0499030.6999000.180684
Indium and its compoundsIndium, metal7440-74-60.0001280.0018000.000465
Iron and its compoundsIron, metal7439-89-60.0000710.0010000.000258
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003990.0056000.001446
Nickel and its compoundsNickel, metal7440-02-00.0000710.0010000.000258
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0002140.0030000.000775
Silver and its compoundsSilver, metal7440-22-40.0213830.2999000.077421
Tin and its compoundsTin, metal7440-31-57.04900698.86380025.522309
Zinc and its compoundsZinc, metal7440-66-60.0000710.0010000.000258
Subtotal7.130018100.000000025.815626
Under Bump Metal 1Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000008
Titanium and its compoundsTitanium, metal7440-32-60.00229099.9000000.008292
Subtotal0.002292100.00000000.008300
Under Bump Metal 2Copper and its compoundsCopper, metal7440-50-80.00621399.9950000.022499
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0050000.000001
Subtotal0.006214100.00000000.022500
Under Bump Metal 3Copper and its compoundsCopper, metal7440-50-80.33113699.9950001.198941
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000170.0050000.000060
Subtotal0.331152100.00000001.199001
Total27.619000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 88W8887-A2-CBKE/AZ
Product content declaration of 88W8887-A2-CBKE/AZ
上次修订 Last Revision (GMT):
Wednesday, 05 June 2024, 07:30:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
半导体芯片
Semiconductor Die
半导体芯片
Die
OOOOOO

聚酰亚胺涂料
Polyimide Coating 1
OOOOOO

聚酰亚胺涂料
Polyimide Coating 2
OOOOOO

防护涂料
Protective Coating
OOOOOO

电气再分配
Redistribution Metal 1
OOOOOO

电气再分配
Redistribution Metal 2
OOOOOO

电气再分配
Redistribution Metal 3
OOOOOO

焊锡球
Solder Ball
OOOOOO

焊料凸点下的金属
Under Bump Metal 1
OOOOOO

焊料凸点下的金属
Under Bump Metal 2
OOOOOO

焊料凸点下的金属
Under Bump Metal 3
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of 88W8887-A2-CBKE/AZLast Revision (GMT):
Wednesday, 05 June 2024, 07:30:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieCOATINGNot AvailableNot AvailableNot AvailableNot Available
DIETest Report
17 Jan 2024
Test Report
17 Jan 2024
Test Report
17 Jan 2024
Test Report
17 Jan 2024
POLYIMIDENot AvailableNot AvailableNot AvailableNot Available
SOLDER BALLNot AvailableNot AvailableNot AvailableNot Available
UBM_RDL CUNot AvailableNot AvailableNot AvailableNot Available
UBM_RDL CU PLATINGNot AvailableNot AvailableNot AvailableNot Available
UBM_RDL TINot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.