Sign in for a personalized NXP experience.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Sign in to access this content and additional site features.
NXP Scalable Corner and Front Radar Solution targeting cost-effective and small footprint NCAP corner radar requirements for high volume vehicle production, the NXP solution also provides scalability for long-range front radar and advanced multi-mode use cases like simultaneous blind-spot detection, lane change assistance and elevation sensing. These advanced applications require extended range and significantly enhanced angular resolution for detecting and clearly separating multiple objects simultaneously and provide the ability to surround the car in a 360-degree safety cocoon. NXP’s S32R294 radar processors combined with the NXP TEF82xx transceivers provide a scalable solution that helps carmakers address both NCAP and advanced corner radar as well as long-range front radar sensor requirements in an effective way, while allowing tailoring for individual use cases.