Sign in for a personalized NXP experience.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Sign in to access this content and additional site features.
Line of Sight field range tests are performed on the NXP KW39/38/37 BLE 5.0 Long Range microcontroller.
Bluetooth 5 Long Range is boosting the operating range. Where the standard 1MB is reaching 900m, the ranging reached in Long Range Bluetooth LE is of 2.3 kms and up to 3.3km for the connection lost.
The Long Range feature is more than doubling the transmission distance with the NXP KW38.
KW38 Tx output power is set at +5 dBm. And sensitivity is going up to -105dBm for Long Range S8 mode… so KW38 has a 110dB link budget in Long Range 125kbps! !