MP-A11 Fixed Frequency Transmitter 22 Watt Capability Reference Design

Roll over image to zoom in

Block Diagram

Fixed Frequency Transmitter

WCT-15W1CFFPD Block Diagram

Supported Devices

Power Management

Wireless Power

Interfaces

USB Interfaces

Features

Device

  • MWCT101x

Memory

  • 64 kB/96 kB/256 kB

Wireless Power Standard

  • Qi 1.2.4

Power Profile

  • 22 W, compatible with EPP 1 5W

Transmitter Type

  • MP-A11 (all types supported)

Operating Frequency

  • 125 ± 5 kHZ for Qi devices with 6 Hz accuracy

Safety

  • Foreign object detection

Efficiency

  • 75%

Functionality

  • Compliant with the Qi v1.2.4 specification
  • WPC MP-A11 topology (introduced by NXP)
  • Compatible with industrial and consumer extended power profile (EPP) - 15 W
  • Fixed frequency, cost-optimized consumer design
  • Greater than 70% transfer efficiency
  • Integrated digital demodulation on-chip
  • Q-Factor and robust power loss foreign object detection (FOD)
  • Supports I²C, UART, SPI, and CAN interfaces
  • Software-based solution provides maximum design freedom

Debugging

  • UART of JTAG interfaces

Buy Options

WCT-15W1CFFPD-Image

Click to expand

  • WCT-15W1CFFPD
    Active

  • MP-A11 Fixed Frequency Transmitter 22 Watt Capability Reference Design.

  • $136.85 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 PSPWCT-15W1CFFPDen 8 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 1 Release Note Release Note t933 1 User Guide User Guide t792 3 en_US 1 1 0 English WCT-15W1CFFPD Qi Wireless Charging Transmitter Solution 1559164060984714421895 PSP 3.3 MB None None documents None 1559164060984714421895 /docs/en/fact-sheet/WCT15W1CFFPDQIFS.pdf 3272490 /docs/en/fact-sheet/WCT15W1CFFPDQIFS.pdf WCT15W1CFFPDQIFS N N 2019-05-29 WCT-15W1CFFPD Qi Wireless Charging Transmitter Solution /docs/en/fact-sheet/WCT15W1CFFPDQIFS.pdf /docs/en/fact-sheet/WCT15W1CFFPDQIFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en May 29, 2019 Fact Sheet t523 Fact Sheet Fact Sheet Y N WCT-15W1CFFPD Qi Wireless Charging Transmitter Solution false en_US 3 2 4.1 English 1558994571953725592172 PSP 1.3 MB None None documents Y None 1558994571953725592172 /docs/en/user-guide/QIPC0TLIBUG.pdf 1259067 /docs/en/user-guide/QIPC0TLIBUG.pdf QIPC0TLIBUG N N 2019-05-27 Qi PC0 Transmitter Library User’s Guide /docs/en/user-guide/QIPC0TLIBUG.pdf /docs/en/user-guide/QIPC0TLIBUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 User Guide User Guide Y N Qi PC0 Transmitter Library User’s Guide 3 1 English The WCT1012VLF/WCT1013VLH Consumer MP-A11_Rev1.0 (MP-A11_Rev1_SCH-32212_B, MP-A11_Rev1_LAY-32212_B) wireless charging TX demo is used to wirelessly transfer power to a charged device. 1556035407414712680679 PSP 3.6 MB None None documents Y None 1556035407414712680679 /docs/en/user-guide/WCT101XV10AUG.pdf 3637229 /docs/en/user-guide/WCT101XV10AUG.pdf WCT101XV10AUG N N 2019-04-23 WCT101x Consumer MP-A11 V1.0 Wireless Charging Application User's Guide /docs/en/user-guide/WCT101XV10AUG.pdf /docs/en/user-guide/WCT101XV10AUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Jun 10, 2019 User Guide t792 User Guide User Guide Y N WCT101x Consumer MP-A11 V1.0 Wireless Charging Application User's Guide 4 0 English NXP provides the FreeMASTER GUI tool for WCT1012VLF/WCT1013VLH Automotive Medium Power wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine-tune the parameters in running state. 1556035271060718762231 PSP 1.8 MB None None documents Y None 1556035271060718762231 /docs/en/user-guide/WCT101XV10RTDUG.pdf 1812792 /docs/en/user-guide/WCT101XV10RTDUG.pdf WCT101XV10RTDUG N N 2019-04-23 WCT101x Consumer MP-A11 V1.0 Run-Time Debugging User’s Guide /docs/en/user-guide/WCT101XV10RTDUG.pdf /docs/en/user-guide/WCT101XV10RTDUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Jun 10, 2019 User Guide t792 User Guide User Guide Y N WCT101x Consumer MP-A11 V1.0 Run-Time Debugging User’s Guide false en Data Sheet Data Sheet 1 5 1.2 English the WCT data sheets are always in this format The WCT101x is a wireless power transmitter controller that integrates all required functions for WPC “Qi” compliant wireless power transmitter design. It is an intelligent device that works with the NXP touch sensing technology or uses periodically analog PING to detect a mobile device for charging while gaining super low standby power. Once the mobile device is detected, the WCT101x controls the power transfer by adjusting the rail voltage, the phase difference, or the duty cycle of the power stage according to message packets sent by the mobile device. 1493887028570718761918 PSP 2.3 MB None None documents None 1493887028570718761918 /docs/en/data-sheet/WCT101XDS.pdf 2274237 /docs/en/data-sheet/WCT101XDS.pdf WCT101XDS documents N N 2017-05-04 WCT101XDS Datasheet /docs/en/data-sheet/WCT101XDS.pdf /docs/en/data-sheet/WCT101XDS.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 27, 2019 980000996212993340 Data Sheet Y N WCT101XDS Datasheet Reference Manual Reference Manual 1 6 1 English This document describes the features, architecture, and programming model of NXP's MWCT1013VLH series of microcontrollers. 1556035797862730074560 PSP 8.1 MB Registration without Disclaimer None documents Extended 1556035797862730074560 /secured/assets/documents/en/reference-manual/MWCT1013VLHRM.pdf 8062146 /secured/assets/documents/en/reference-manual/MWCT1013VLHRM.pdf MWCT1013VLHRM documents Y N 2019-04-23 MWCT1013VLH Reference Manual /webapp/Download?colCode=MWCT1013VLHRM /secured/assets/documents/en/reference-manual/MWCT1013VLHRM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Apr 23, 2019 500633505221135046 Reference Manual Y N MWCT1013VLH Reference Manual Errata Errata 1 7 0 English 1558995963912709008029 PSP 444.4 KB None None documents None 1558995963912709008029 /docs/en/errata/WCT15W1CFFPDCE.pdf 444418 /docs/en/errata/WCT15W1CFFPDCE.pdf WCT15W1CFFPDCE documents N N 2019-05-27 Errata for the WCT-15W1CFFPD /docs/en/errata/WCT15W1CFFPDCE.pdf /docs/en/errata/WCT15W1CFFPDCE.pdf Errata N 155452329886410597 2022-12-07 pdf N en May 27, 2019 155452329886410597 Errata Y N Errata for the WCT-15W1CFFPD Release Note Release Note 1 8 1.0 English WCT1012VLF/WCT1013VLH Consumer MP-A11 (WCT-15W1CFFPD) Release Notes 1556034789654733430788 PSP 912.7 KB None None documents None 1556034789654733430788 /docs/en/release-note/WCT101XV10RN.pdf 912654 /docs/en/release-note/WCT101XV10RN.pdf WCT101XV10RN documents N N 2019-04-23 WCT101x Consumer MP-A11 V1.0 Release Notes /docs/en/release-note/WCT101XV10RN.pdf /docs/en/release-note/WCT101XV10RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Jun 10, 2019 487216834315582133 Release Note Y N WCT101x Consumer MP-A11 V1.0 Release Notes false 0 WCT-15W1CFFPD downloads en true 0 Y PSP Data Sheet 1 /docs/en/data-sheet/WCT101XDS.pdf 2017-05-04 1493887028570718761918 PSP 5 May 27, 2019 Data Sheet the WCT data sheets are always in this format The WCT101x is a wireless power transmitter controller that integrates all required functions for WPC “Qi” compliant wireless power transmitter design. It is an intelligent device that works with the NXP touch sensing technology or uses periodically analog PING to detect a mobile device for charging while gaining super low standby power. Once the mobile device is detected, the WCT101x controls the power transfer by adjusting the rail voltage, the phase difference, or the duty cycle of the power stage according to message packets sent by the mobile device. None /docs/en/data-sheet/WCT101XDS.pdf English documents 2274237 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/WCT101XDS.pdf WCT101XDS Datasheet /docs/en/data-sheet/WCT101XDS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.2 N N WCT101XDS Datasheet 2.3 MB WCT101XDS N 1493887028570718761918 Errata 1 /docs/en/errata/WCT15W1CFFPDCE.pdf 2019-05-27 1558995963912709008029 PSP 7 May 27, 2019 Errata None /docs/en/errata/WCT15W1CFFPDCE.pdf English documents 444418 None 155452329886410597 2022-12-07 N /docs/en/errata/WCT15W1CFFPDCE.pdf Errata for the WCT-15W1CFFPD /docs/en/errata/WCT15W1CFFPDCE.pdf documents 155452329886410597 Errata N en None Y pdf 0 N N Errata for the WCT-15W1CFFPD 444.4 KB WCT15W1CFFPDCE N 1558995963912709008029 Fact Sheet 1 /docs/en/fact-sheet/WCT15W1CFFPDQIFS.pdf 2019-05-29 1559164060984714421895 PSP 1 May 29, 2019 Fact Sheet Fact Sheet WCT-15W1CFFPD Qi Wireless Charging Transmitter Solution None /docs/en/fact-sheet/WCT15W1CFFPDQIFS.pdf English 3272490 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/WCT15W1CFFPDQIFS.pdf WCT-15W1CFFPD Qi Wireless Charging Transmitter Solution /docs/en/fact-sheet/WCT15W1CFFPDQIFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 0 N N WCT-15W1CFFPD Qi Wireless Charging Transmitter Solution 3.3 MB WCT15W1CFFPDQIFS N 1559164060984714421895 Reference Manual 1 /secured/assets/documents/en/reference-manual/MWCT1013VLHRM.pdf 2019-04-23 1556035797862730074560 PSP 6 Apr 23, 2019 Reference Manual This document describes the features, architecture, and programming model of NXP's MWCT1013VLH series of microcontrollers. Registration without Disclaimer /secured/assets/documents/en/reference-manual/MWCT1013VLHRM.pdf English documents 8062146 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=MWCT1013VLHRM MWCT1013VLH Reference Manual /secured/assets/documents/en/reference-manual/MWCT1013VLHRM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1 Y N MWCT1013VLH Reference Manual 8.1 MB MWCT1013VLHRM N 1556035797862730074560 Release Note 1 /docs/en/release-note/WCT101XV10RN.pdf 2019-04-23 1556034789654733430788 PSP 8 Jun 10, 2019 Release Note WCT1012VLF/WCT1013VLH Consumer MP-A11 (WCT-15W1CFFPD) Release Notes None /docs/en/release-note/WCT101XV10RN.pdf English documents 912654 None 487216834315582133 2022-12-07 N /docs/en/release-note/WCT101XV10RN.pdf WCT101x Consumer MP-A11 V1.0 Release Notes /docs/en/release-note/WCT101XV10RN.pdf documents 487216834315582133 Release Note N en None Y pdf 1.0 N N WCT101x Consumer MP-A11 V1.0 Release Notes 912.7 KB WCT101XV10RN N 1556034789654733430788 User Guide 3 /docs/en/user-guide/QIPC0TLIBUG.pdf 2019-05-27 1558994571953725592172 PSP 2 Jun 10, 2019 User Guide User Guide Y None /docs/en/user-guide/QIPC0TLIBUG.pdf English 1259067 None User Guide 2022-12-07 N /docs/en/user-guide/QIPC0TLIBUG.pdf Qi PC0 Transmitter Library User’s Guide /docs/en/user-guide/QIPC0TLIBUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N Qi PC0 Transmitter Library User’s Guide 1.3 MB QIPC0TLIBUG N 1558994571953725592172 /docs/en/user-guide/WCT101XV10AUG.pdf 2019-04-23 1556035407414712680679 PSP 3 Jun 10, 2019 User Guide User Guide The WCT1012VLF/WCT1013VLH Consumer MP-A11_Rev1.0 (MP-A11_Rev1_SCH-32212_B, MP-A11_Rev1_LAY-32212_B) wireless charging TX demo is used to wirelessly transfer power to a charged device. Y None /docs/en/user-guide/WCT101XV10AUG.pdf English 3637229 None User Guide 2023-06-19 N /docs/en/user-guide/WCT101XV10AUG.pdf WCT101x Consumer MP-A11 V1.0 Wireless Charging Application User's Guide /docs/en/user-guide/WCT101XV10AUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 1 N N WCT101x Consumer MP-A11 V1.0 Wireless Charging Application User's Guide 3.6 MB WCT101XV10AUG N 1556035407414712680679 /docs/en/user-guide/WCT101XV10RTDUG.pdf 2019-04-23 1556035271060718762231 PSP 4 Jun 10, 2019 User Guide User Guide NXP provides the FreeMASTER GUI tool for WCT1012VLF/WCT1013VLH Automotive Medium Power wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine-tune the parameters in running state. Y None /docs/en/user-guide/WCT101XV10RTDUG.pdf English 1812792 None User Guide 2023-06-19 N /docs/en/user-guide/WCT101XV10RTDUG.pdf WCT101x Consumer MP-A11 V1.0 Run-Time Debugging User’s Guide /docs/en/user-guide/WCT101XV10RTDUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0 N N WCT101x Consumer MP-A11 V1.0 Run-Time Debugging User’s Guide 1.8 MB WCT101XV10RTDUG N 1556035271060718762231 true Y Designs

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Data Sheet (1)
Errata (1)
Fact Sheet (1)
Reference Manual (1)
Release Note (1)
User Guide (3)

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?