Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThree basic types of boards comprise the Tower® System. The main board acts as the control center for the development platform. The Tower System modules can be used as stand-alone debug tools or as part of an assembled Tower System and feature an integrated debugging interface for easy programming and run-control via a standard USB cable.
Select your preferred controller module, browse through the growing portfolio of peripheral modules, choose the ones that meet your application needs and get started. All modules are designed to be combined and used with other Tower System modules.
Modules | Bus Width | Memory |
---|---|---|
8-bit MCU Modules |
8-bit | Flash 64K - 128K |
16-bit MCU Modules |
16-bit | Flash 32KB - 240 KB |
Coldfire/ColdFire+ MCU Modules |
32-bit | Flash 128K - 512K |
DSC Modules |
32-bit | Flash 64K - 256K |
Kinetis Modules |
32-bit | Flash 32K - 2MB |
PowerQUICC and QorIQ Modules |
32-bit | Up to 1Gb Parallel NOR, 128MB Quad SPI |
VFxxx Controller Modules |
32-bit | Up to 1.0 MB of SRAM, 512 KB of L2 cache |
Help us improve your experience on our site. We invite you to take our five-question survey.