Access Secure Information About Our Products
Sign in to access authorized secure information. Learn more about secure access rights.
Our 2.4 GHz Audio Streaming devices are highly integrated, ultra-low-power wireless transceivers with an embedded MCU, targeted for low latency audio applications such as communication headsets, gaming headphones, hearing aids, wireless headphones and earbuds, soundbars and TV transmitters, home Hi-Fi and speakerphones.
To simplify development and reduce time to market, our Audio Streaming Starter Kit includes a hardware development board, the MCUXpresso firmware development environment and a complete SDK for prototyping a wireless application.
Product | MCU | Characteristics | Power Consumption | Interfaces | Latency | Package |
---|---|---|---|---|---|---|
NXH2004UK | Arm® Cortex®-M0+ |
|
|
|
<35 ms for standard LE connection | WLCSP 48 |
NXH3675UK | Arm® Cortex®-M0+ |
|
|
|
<20 ms for gaming <35 ms for standard LE connection | WLCSP 48 |
NXH3670UK | Arm Cortex-M0 |
|
|
|
<20 ms | WLCSP 34 |
Discover our NXH3675 Bluetooth 5.3 LE audio certified chip with Auracast enabling low power consumption and ultra-low latency
Auracast™ is part of the Bluetooth LE audio standard and enables audio broadcast to multiple receivers.
It allows sharing audio privately with friends and family, or audio streaming to a large group of people in public spaces like large auditoriums, airports, sports bars, gyms, and more.
NXP's NXH3675 enables Auracast and can be used as both transmitter and receiver.
Join a walk through of the Auracast™ Experience at MWC 2023 to see how audio can be seamlessly shared to multiple receivers enhancing the user audio experience.
The NXH3675 is Bluetooth 5.3 LE audio certified and supports Auracast™
Read the fact sheetSign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.