Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe Amazon Premium Far-Field Evaluation Kit is designed to help commercial device manufacturers enable high quality far-field voice experiences in their products. This development kit gives manufacturers access to the same leading-edge audio technology that powers Amazons’ Echo© devices. It features a circular 7-mic array for tabletop and 360˚ far field voice activation applications, and an advanced 8-mic rectangular array for devices that are primarily used from one direction, such as devices with a display or placed near a wall. Both solutions incorporate Amazon’s proprietary software and algorithm technology for "Alexa" wake word recognition, beam forming, noise reduction, acoustic echo cancellation, and barge-in capabilities.
The Evaluation Kit includes both the circular and rectangular microphone array boards, a digital signal processer board which contains the audio processing hardware to optimize the quality of the voice signal, and a NXP Pico-Pi i.MX 7D board to execute the AVS Client Application software. All the audio processing and wakeword trigger software, drivers, and sample AVS Client Application is available via download.
The NXP products based on the JN516x and JN517x wireless microcontrollers have been tested to the compliance requirements of various certification bodies and certificates have been obtained. Links to these certificates are provided in the tables below. Some non-NXP products that are included in our kits are also listed.
The certification bodies are as follows:
Note: Where there is no linked document in the tables below, the product manufacturer should be contacted for compliance information.
Note: K32W061/41 or JN5189/88T are preferred for any new Zigbee®, Thread and Bluetooth® LE 5.0 design. No new software releases planned
Category | Certification Body | Certification | Products |
---|---|---|---|
Dongles | RED | RED DoC (CE) | JN5179-001-U00 |
Modules | RED | RED DoC (CE) | JN5179-001-M13 |
Modules | RED | RED DoC (CE) | JN5179-001-M10 |
Dongles | RED | RED DoC (CE) | JN5169-001-U00-2 |
Modules | RED | RED DoC (CE) | JN5169-001-M03-2 |
Modules | RED | RED DoC (CE) | JN5169-001-M00-2 |
Modules | RED | RED DoC (CE) | JN5168-001-M05 |
Modules | RED | RED DoC (CE) | JN5168-001-M03 |
Modules | RED | RED DoC (CE) | JN5168-001-M00 |
Carrier Boards | FCC | FCC Class B DoC | DR1174 |
Carrier Boards | IC | IC Class B DoC | DR1174 1 |
Carrier Boards | R&TTE | R&TTE DoC (CE) | DR1174 |
Dongles | FCC | FCC Grant | JN5179-001-U00 |
Dongles | FCC | FCC Grant | JN5169-001-U00-2 |
Dongles | FCC | FCC Grant | JN5168-001-U00 |
Dongles | FCC | FCC Class B DoC | JN5168-001-U00 |
Dongles | IC | IC Certificate | JN5179-001-U00 |
Dongles | IC | IC Certificate | JN5169-001-U00-2 |
Dongles | IC | IC Certificate | JN5168-001-U00 |
Dongles | RED | RED Certificate | JN5179-001-U00 |
Expansion Boards | FCC | FCC Class B DoC | DR1175 Lighting/Sensor |
Expansion Boards | IC | IC Class B DoC | DR1175 Lighting/Sensor 1 |
Expansion Boards | FCC | FCC Class B DoC | DR1199 Generic |
Expansion Boards | IC | IC Class B DoC | DR1199 Generic 1 |
Expansion Boards | FCC | FCC Class B DoC | DR1201 LCD |
Expansion Boards | IC | IC Class B DoC | DR1201 LCD 1 |
Expansion Boards | FCC | FCC Class B DoC | DR1215 LCD |
Expansion Boards | IC | IC Class B DoC | DR1215 LCD 1 |
Expansion Boards | FCC | FCC Class B DoC | DR1222 JTAG Adaptor |
Expansion Boards | IC | IC Class B DoC | DR1222 JTAG Adaptor 1 |
Expansion Boards | R&TTE | R&TTE DoC (CE) | DR1175 Lighting/Sensor |
Expansion Boards | R&TTE | R&TTE DoC (CE) | DR1199 Generic |
Expansion Boards | R&TTE | R&TTE NBO (CE) | DR1201 LCD |
Full Kits | FCC | FCC Class B DoC | JN517x-DK005 (Part 1) 2 |
Full Kits | FCC | FCC Class B DoC | JN517x-DK005 (Part 2) 3 |
Full Kits | IC | IC Class B DoC | JN516x-EK001 |
Full Kits | R&TTE | R&TTE NBO (CE) | JN516x-EK001 |
Full Kits | R&TTE | R&TTE NBO (CE) | JN517x-DK005 (Part 1) 2 |
Full Kits | R&TTE | R&TTE NBO (CE) | JN517x-DK005 (Part 2) 3 |
Full Kits | R&TTE | R&TTE DoC (CE) | JN516x-EK001 |
Modules | FCC | FCC Grant | JN5179-001-M10 |
Modules | FCC | FCC Grant | JN5179-001-M13 |
Modules | FCC | FCC Grant | JN5179-001-M16 |
Modules | FCC | FCC Grant | JN5169-001-M00-2 |
Modules | FCC | FCC Grant | JN5169-001-M03-2 |
Modules | FCC | FCC Grant | JN5169-001-M06-2 |
Modules | FCC | FCC Grant | JN5168-001-M00 |
Modules | FCC | FCC Grant | JN5168-001-M03 |
Modules | FCC | FCC Grant | JN5168-001-M05 |
Modules | FCC | FCC Grant | JN5168-001-M06 |
Modules | IC | IC Certificate | JN5179-001-M10 |
Modules | IC | IC Certificate | JN5179-001-M16 |
Modules | IC | IC Certificate | JN5169-001-M00-2 |
Modules | IC | IC Certificate | JN5169-001-M03-2 |
Modules | IC | IC Certificate | JN5169-001-M06-2 |
Modules | IC | IC Certificate | JN5168-001-M00 |
Modules | IC | IC Certificate | JN5168-001-M03 |
Modules | IC | IC Certificate | JN5168-001-M05 |
Modules | IC | IC Certificate | JN5168-001-M06 |
Modules | RED | RED Certificate | JN5179-001-M10 |
Modules | RED | RED Certificate | JN5179-001-M13 |
Modules | RED | RED Certificate | JN5169-001-M00-2 |
Modules | RED | RED Certificate | JN5169-001-M03-2 |
Modules | RED | RED Certificate | JN5168-001-M00 |
Modules | RED | RED Certificate | JN5168-001-M03 |
Modules | RED | RED Certificate | JN5168-001-M05 |
Modules | ANATEL | ANATEL Certificate | JN5179-001-M13 |
Modules | ANATEL | ANATEL Certificate | JN5179-001-M16 |
Modules | ANATEL | ANATEL Certificate | JN5169-001-M00-2 |
Modules | ANATEL | ANATEL Certificate | JN5169-001-M03-2 |
Modules | ANATEL | ANATEL Certificate | JN5169-001-M06-2 |
Modules | ANATEL | ANATEL Authorization | JN5169-001-M00-2 |
Modules | ANATEL | ANATEL Authorization | JN5169-001-M03-2 |
Modules | ANATEL | ANATEL Authorization | JN5169-001-M06-2 |
Other (Non-NXP) | FCC | FCC Grant | Raspberry Pi 2 Board |
Other (Non-NXP) | FCC | FCC Grant | Wi-Pi Dongle |
Other (Non-NXP) | FCC | FCC Grant | PSU 5V Raspberry Pi |
Other (Non-NXP) | IC | IC Certificate | Raspberry Pi 2 Board |
Other (Non-NXP) | IC | IC Certificate | Wi-Pi Dongle |
Other (Non-NXP) | IC | IC Certificate | PSU 5V Raspberry Pi |
Other (Non-NXP) | R&TTE | R&TTE NBO (CE) | Raspberry Pi 2 Board |
Other (Non-NXP) | R&TTE | R&TTE NBO (CE) | Wi-Pi Dongle |
Other (Non-NXP) | R&TTE | R&TTE NBO (CE) | PSU 5V Raspberry Pi |
Other (NXP) | FCC | FCC Grant | OM5577/PN7120 NFC Reader |
Other (NXP) | FCC | FCC Grant | JN5168-RD6040 |
Other (NXP) | FCC | FCC Class B DoC | DR1128 Programming Dongle |
Other (NXP) | FCC | FCC Class B DoC | DR1159 Remote Control |
Other (NXP) | FCC | FCC Class B DoC | JN5168-RD6040 IoT Gateway |
Other (NXP) | R&TTE | R&TTE NBO (CE) | JN5168-RD6040 IoT Gateway |
Other (NXP) | R&TTE | R&TTE DoC (CE) | JN5168-RD6040 IoT Gateway |
Other (NXP) | IC | IC Certificate | OM5577/PN7120 NFC Reader |
Other (NXP) | IC | IC Class B DoC | JN5168-RD6040 |
Other (NXP) | IC | IC Class B DoC | DR1128 Programming Dongle |
Other (NXP) | IC | IC Class B DoC | DR1159 Remote Control |
1 Use the FCC Class B DoC
2 Part 1 covers Raspberry Pi 2, Wi-Pi Dongle (COMFAST88), NFC Controller Board (PN7120), JN5179 USB Dongle (OM15021)
3 Part 2 covers JN5179-001-M10 Module, JN5179-001-M16 Module, Carrier Board (OM15028), Generic Expansion Board (DR1199), Lighting/Sensor Expansion Board (DR1175)
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
JN516x/7x Product Compliance and Certification
500 characters remaining.
*Describe the justification for your access request for the approver.