NTAG 210/NTAG 212: NTAG® 21x, NFC Forum Type 2 Tag IC with Multiple User Memory Sizes

Block Diagram

NTAG 213/215/216 Block Diagram

NTAG 213/215/216 Block Diagram

Features

  • Contactless transmission of data and supply energy
  • Operating frequency of 13.56 MHz
  • Data transfer of 106 kbit/s
  • Data integrity of 16-bit CRC, parity, bit coding, bit counting
  • Operating distance up to 100 mm (depending on various parameters as e.g. field strength and antenna geometry)
  • 7-byte serial number (cascade level 2 according to ISO/IEC 14443-3)
  • UID ASCII mirror for automatic serialization NDEF messages
  • ECC based originality signature
  • Fast read command
  • True anticollision
  • 80 or 164 bytes organized in 20 or 41 pages with 4 bytes per page
  • 48 or 128 bytes freely available user Read/Write area (12 or 32 pages)
  • 4 bytes initialized capability container with one-time programmable access bits
  • Field programmable read-only locking function per page for the first 16 pages
  • Field programmable read-only locking function per double page above the first 16 pages
  • Configurable password protection with an optional limit of unsuccessful attempts
  • Anti-tearing support for capability container (CC) and lock bits
  • ECC supported originality check
  • Data retention time of 10 years
  • Write endurance 100.000 cycles

Part numbers include: NT2L1011G0DUD, NT2L1011G0DUF, NT2L1211G0DUD, NT2L1211G0DUF.

Documentation

Quick reference to our documentation types.

5 documents

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 12 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?