MPC5200B|32 Bit MCU|Automotive | NXP Semiconductors

32-bit MCU for Automotive, Consumer and Industrial Applications

  • This page contains information on a product that is not recommended for new designs.

Block Diagram

MPC5200B Block Diagram

MPC5200B Block Diagram

Features

  • MPC603e series processor core built on Power Architecture
  • 0-400 MHz operation at -40oC to +85oC temperature range
  • Double Precision Floating Point Unit (FPU)
  • Instruction and Data Memory Management Unit (MMU)
  • 16K Instruction and 16K Data Caches
  • BestComm Intelligent DMA I/O Controller
  • SDR and 133 MHz Double Data Rate (DDR) memory interface (266 MHz effective)
  • Local Plus interface for flash memory, etc.
  • 10/100 Ethernet MAC
  • Peripheral Control Interface (PCI) Version 2.2
  • ATA/IDE Interface
  • USB 1.1 Host (two each. USB 2.0 compatible)
  • Programmable Serial Controllers (six)
  • Serial Peripheral Interface (SPI)
  • I²C (two)
  • I2S (up to three)
  • CAN 2.0 A/B (two)
  • J1850 BDLC-D
  • GPIO (up to 56)
  • 8 Timers
  • 1.5V core, 3.3V external (and 2.5V for DDR memory)
  • 272 Pin Plastic Pin Ball Grid Array (PBGA) Package
  • AEC-Q100, QS9000/TS-16949 automotive grade available
  • Lead (Pb) and lead-free packages
  • This product is included in NXP’s product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics

3 results

Exclude 3 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

Not Recommended for New Designs

BGA272

272

10K @ US$33.39 - 10K @ US$36.10

Not Recommended for New Designs

BGA272

272

10K @ US$33.20

End of Life

BGA272

272

10K @ US$33.40 - 10K @ US$42.45

Documentation

Quick reference to our documentation types.

1-10 of 28 documents

Compact List

Application Note (13)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.