Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BGA272: BGA272, plastic, ball grid array; 272 balls; 1.27 mm pitch; 27 mm x 27 mm x 1.95 mm body
12NC: 935316933557
Details
Order
12NC: 935316933518
Details
Order
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SPC5200CBV400B(935316933557) | No | No | e0 | REACH SVHC | 2615.1 | |
SPC5200CBV400BR2(935316933518) | No | No | e0 | REACH SVHC | 2615.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
SPC5200CBV400B (935316933557) | No | 3 | 245 | 30 | |||
SPC5200CBV400BR2 (935316933518) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5200CBV400B (935316933557) | 854231 | 3A991A2 |
SPC5200CBV400BR2 (935316933518) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
SPC5200CBV400B (935316933557) | - | SPC5200CVR400B (935309514557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5200CBV400B (935316933557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5200CBV400BR2 (935316933518) | ||||
SPC5200CBV400B (935316933557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5200CBV400BR2 (935316933518) | ||||
SPC5200CBV400BR2 (935316933518) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The highly integrated, cost-effective NXP® MPC5200B MCU serves the processing-intensive network media gateway, network access storage, set-top box, audio jukebox automotive, Internet access, industrial automation, image detection/analysis, and electronic/medical instrumentation markets.