Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The WLAN7001C is a fully integrated RF front-end MMIC for 802.11a/n/ac WLAN standard with up to 80 MHz channel bandwidth. It includes a low noise amplifier, a single pole double throw switch required for TDD operation. The WLAN7001C also includes a Tx power amplifier and an integrated power detector covering the entire ISM band.
The WLAN7001C integrates harmonic and coexistence filtering. The WLAN7001C has Rx by-pass mode for high-power signal handling and low-power Tx mode to optimize power efficiency of the PA for low-power levels. Manufactured on QUBiC eighth generation SiGe:C technology of NXP Semiconductors. The WLAN7001C offers best-in- class noise figure, linearity, and power efficiency and low insertion loss CMOS switches with good process stability.
The WLAN7001C has a 1.7 mm × 2.0 mm footprint with HX2SON10 package with 300 μm thickness.
The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.
WLAN7001C
Quick reference to our documentation types.
1 document
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.