SIM Card Interface Level Translator with I²C-Bus Control and LDO

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click over video to play

Block Diagram

NVT4555 Block Diagram

NVT4555 Block Diagram

Features

Key Features

  • Support SIM card supply voltages 1.8 V and 3 V
  • Input voltage range to LDO: 2.5 V to 5.25 V
  • Host microcontroller operating voltage range: 1.55 V to 3.6 V
  • VCC input pin provides both host supply voltage and logic level hardware enable/disable pin: source through Host GPIO (ICC<100 μA)
  • RST_HOST/EN pin can be programmed as a reset pin or as a device enable/disable pin
  • Level translation of I/O, RSTn and CLKn between SIM card and host-side interface with capacitive isolation
  • I²C-bus interface for device enable and LDO voltage selection
  • Low current shutdown mode < 3 μA
  • Supports clock speed beyond 5 MHz clock
  • Supports CLK stop mode
  • Integrated EMI filters
  • Incorporates ISO-7816-3 shutdown feature for the SIM card signals
  • ETSI, IMT2000 and ISO-7816 compliant
  • ±8 kV IEC61000-4-2 ESD protected on all SIM card contact pins
  • Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
  • Available in 12-pin WLCSP package (1.205 mm × 1.605 mm × 0.412 mm, 0.4 mm pitch)

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?