Parallel Bus to 1 Channel Fm+ I2C-Bus Controller

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

PCA9661 BLOCK DIAGRAM

PCA9661 BLOCK DIAGRAM

Features

Key Features

  • Parallel-bus to I²C-bus protocol converter and interface
  • 1 Mbit/s and up to 30 mA SCL/SDA IOL Fast-mode Plus (Fm+) capability
  • Internal oscillator trimmed to 1 % accuracy reduces external components
  • 4352-byte buffer for the Fm+ channel
  • Communicates with up to 64 followers in one serial sequence
  • Sequence looping with interval timer
  • Supports SCL clock stretching
  • JTAG port available for boundary scan testing during board manufacturing process
  • Trigger input synchronizes serial communication exactly with external events
  • Maskable interrupts
  • Fast-mode Plus I²C-bus capable and compatible with SMBus

3 Reset Levels

  • Individual software channel reset
  • Global software reset
  • Global hardware RESET pin

Operating Supply Voltage

  • 3.0 V to 3.6 V (device and host interface)

I²C-Bus I/O Supply Voltage

  • 3.0 V to 5.5 V

Latch-Up Testing

  • Done to JEDEC Standard JESD78, which exceeds 100 mA

ESD Protection

  • Exceeds 8000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101

Packages

  • LQFP48

Documentation

Quick reference to our documentation types.

5 documents

Design Files

Support

What do you need help with?