Application Note (43)
-
Software for AN2720[AN2720_SW]
The MC9S12NE64 is a 112-/80-pin cost-effective, low-end connectivity applications MCU family. The MC9S12NE64 is composed of standard on-chip peripherals including a 16-bit central processing unit (HCS12 CPU), 64K bytes of FLASH EEPROM, 8K bytes of RAM, Ethernet media access controller (EMAC) with integrated 10/100 Mbps Ethernet physical transceiver (EPHY), two asynchronous serial communications interface modules (SCI), a serial peripheral interface (SPI), one inter-IC bus (IIC), a 4-channel/16-bit timer module (TIM), an 8-channel/10-bit analog-to-digital converter (ATD), up to 21 pins available as keypad wakeup inputs (KWU), and two additional external asynchronous interrupts. The inclusion of a PLL circuit allows power consumption and performance to be adjusted to suit operational requirements. Furthermore, an on-chip bandgap-based voltage regulator (VREG_PHY) generates the internal digital supply voltage of 2.5 V (VDD) from a 3.15 V to 3.45 V external supply range. The MC9S12NE64 has full 16-bit data paths throughout. The 112-pin package version has a total of 70 I/O port pins and 10 input-only pins available. The 80-pin package version has a total of 38 I/O port pins and 10 input-only pins available.
For rapid application development, the MC9S12NE64 demonstration board includes CodeWarrior™ Development Studio for HCS12(X) Microcontrollers, Special Edition. The Special Edition allows the designer to develop, compile, link and debug applications up to 32K in size. Processor Expert®. which is integrated in the CodeWarrior tools, provides fully debugged peripheral drivers, libraries and interfaces that allow the programmer to create unique C application code.
S12NE
Quick reference to our documentation types.
1-10 of 70 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 70 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
4 software files
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.