Metropolitan Area Network Tower® System Kit | NXP Semiconductors

Metropolitan Area Network Development Tower® System Kit

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Nivis Smart Object Radio Module

  • Certified for Multiple World Areas (902-928 MHz US/Canada, 921.4-928 MHz Japan, 863-870 MHz Europe coming soon)
  • Communication stack from Nivis based on IEEE and open communications standards (CoAP, UDP, IPv6/6LoWPAN, RPL, ICMP, 802.15.4e time syncrhonized channel hopping (TSCH) MAC, and 802.15.4g PHY)
  • Kinetis ® K-Series MCU with crypto acceleration unit for AES128 link layer security
  • MC12311 sub-GHz radio, GFSK -120dBm @1.2 Kbps, +15 dBm power output without amp
  • Simple API interface to external MCU powered devices allowing quick wireless enablement
  • External flash for over-the-air (OTA) updates
  • Sold separately by Nivis in volume for field trials and pilots

METRO-NODE-NA/JA

  • Nivis Smart Object Radio Module with +0 dBm quarter-wave omni-directional antenna
  • Battery or USB Line powered
  • Potentiometer analog value, discrete switch, and battery power for easy demonstration
  • External SPI/UART Header for easy integraton of external PCBs to the Nivis Smart Object Radio Module

TWR-METRO-NA/JA

  • TWR-TWRPI-BD carrier board
  • Nivis Smart Object Radio Module with +0dBm quarter-wave omni-directional antenna
  • Allows connection of Nivis Smart Radio Module to any Tower ® based MCU/MPU via SPI or UART to create your own end node and use other Tower boards in the Tower Eco-system such as sensors

TWR-P1025

  • QorIQ ®P1025 dual-core processor
  • 512 MB of DDR3 memory
  • Two RGMII Gigabit Ethernet interfaces
  • One PCIe interface x1 (mini-PCIe+USB)
  • Nivis Edge Router software to manage the mesh network
N true 0 TSPTWR-METRO-KITen 1 Fact Sheet Fact Sheet t523 1 en_US 1 1 1 English The TWR-METRO-KIT metropolitan area network (MAN) development kit enables you to quickly build a 6LoWPAN-compliant smart object network out of the box and integrate it with your own hardware for network performance evaluation in a real environment for Internet of Things or machine-to-machine application solutions. MANs are ideal for demanding applications such as “last mile” smart metering communication and street lighting control. A MAN is typically defined by extreme reliability over several m 1350687519318719167357 TSP 453.9 KB None None documents None 1350687519318719167357 /docs/en/fact-sheet/TWRMETROFS.pdf 453940 /docs/en/fact-sheet/TWRMETROFS.pdf TWRMETROFS N N 2016-10-31 Tower System-Based Metropolitan Area Network Development Kit - Fact Sheet /docs/en/fact-sheet/TWRMETROFS.pdf /docs/en/fact-sheet/TWRMETROFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Oct 29, 2012 Fact Sheet t523 Fact Sheet Fact Sheet Y N Tower System-Based Metropolitan Area Network Development Kit - Fact Sheet false en_US en false 0 TWR-METRO-KIT downloads en true 0 Y TSP Fact Sheet 1 /docs/en/fact-sheet/TWRMETROFS.pdf 2016-10-31 1350687519318719167357 TSP 1 Oct 29, 2012 Fact Sheet Fact Sheet The TWR-METRO-KIT metropolitan area network (MAN) development kit enables you to quickly build a 6LoWPAN-compliant smart object network out of the box and integrate it with your own hardware for network performance evaluation in a real environment for Internet of Things or machine-to-machine application solutions. MANs are ideal for demanding applications such as “last mile” smart metering communication and street lighting control. A MAN is typically defined by extreme reliability over several m None /docs/en/fact-sheet/TWRMETROFS.pdf English 453940 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/TWRMETROFS.pdf Tower System-Based Metropolitan Area Network Development Kit - Fact Sheet /docs/en/fact-sheet/TWRMETROFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 1 N N Tower System-Based Metropolitan Area Network Development Kit - Fact Sheet 453.9 KB TWRMETROFS N 1350687519318719167357 true Y Tools

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history