Dual H-Bridge Motor Driver 2-6.7V 1.4A 200kHz | NXP Semiconductors

Dual H-Bridge, Motor Driver, 2-6.8V, 1.4A, 200kHz

Roll over image to zoom in

N true 0 PSPMPC17533en 3 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 en_US 1 1 3.0 English The 17533 is a monolithic dual H-Bridge power IC ideal for portable electronic applications containing bipolar step motors and/or brush DC-motors (e.g., cameras and disk drive head positioners).
The 17533 operates from 2.0 V to 6.8 V, with independent control of each H-Bridge via parallel MCU interface (3.0 V- and 5.0 V-compatible logic). The device features built-in shoot-through current protection and an undervoltage shutdown function. 1098217676552736742477 PSP 378.2 KB None None documents None 1098217676552736742477 /docs/en/data-sheet/MPC17533.pdf 378237 /docs/en/data-sheet/MPC17533.pdf MPC17533 N N 2004-10-19 MPC17533, 0.7 A, 6.8 V, Dual H-Bridge Motor Driver - Data Sheet /docs/en/data-sheet/MPC17533.pdf /docs/en/data-sheet/MPC17533.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Dec 19, 2013 Data Sheet t520 Data Sheet Data Sheet Y N MPC17533, 0.7 A, 6.8 V, Dual H-Bridge Motor Driver - Data Sheet false en_US en Application Note Application Note 2 2 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 false 0 MPC17533 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 2 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 3 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 Data Sheet 1 /docs/en/data-sheet/MPC17533.pdf 2004-10-19 1098217676552736742477 PSP 1 Dec 19, 2013 Data Sheet Data Sheet The 17533 is a monolithic dual H-Bridge power IC ideal for portable electronic applications containing bipolar step motors and/or brush DC-motors (e.g., cameras and disk drive head positioners).
The 17533 operates from 2.0 V to 6.8 V, with independent control of each H-Bridge via parallel MCU interface (3.0 V- and 5.0 V-compatible logic). The device features built-in shoot-through current protection and an undervoltage shutdown function. None /docs/en/data-sheet/MPC17533.pdf English 378237 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MPC17533.pdf MPC17533, 0.7 A, 6.8 V, Dual H-Bridge Motor Driver - Data Sheet /docs/en/data-sheet/MPC17533.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 3.0 N N MPC17533, 0.7 A, 6.8 V, Dual H-Bridge Motor Driver - Data Sheet 378.2 KB MPC17533 N 1098217676552736742477 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history