Digital Audio DSP | NXP Semiconductors

Digital Audio DSP

  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

N true 0 PSPDSP56009en 3 Data Sheet Data Sheet t520 1 Reference Manual Reference Manual t877 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English The Symphony<sup>&#174;</sup> family of high performance, programmable DSPs support a variety of digital audio applications, including Dolby ProLogic, Dolby AC-3 Surround, MPEG1 Layer 2, and Digital Theater Systems (DTS) processing. Software for these applications is licensed by NXP into products like audio/video receivers, televisions, DVD applications, and automotive sound systems with such user-developed features as digital equalization and sound field processing. A967832148530 PSP 928.8 KB None None documents None A967832148530 /docs/en/data-sheet/DSP56009.pdf 928760 /docs/en/data-sheet/DSP56009.pdf DSP56009 documents N N 2016-10-31 ARCHIVED 2005 - DSP56009 24-Bit Digital Signal Processor Datasheet /docs/en/data-sheet/DSP56009.pdf /docs/en/data-sheet/DSP56009.pdf Data Sheet N 980000996212993340 2023-07-13 pdf N en Oct 1, 1997 980000996212993340 Data Sheet Y N ARCHIVED 2005 - DSP56009 24-Bit Digital Signal Processor Datasheet Reference Manual Reference Manual 1 2 0 English DSP56000 24-Bit Digital Signal Processor Family Manual P966576051183 PSP 3.8 MB None None documents None P966576051183 /docs/en/reference-manual/DSP56000UM.pdf 3806707 /docs/en/reference-manual/DSP56000UM.pdf DSP56000UM documents N 2000-08-17 ARCHIVED - 2005 DSP56000 24-Bit Digital Signal Processor Family Manual /docs/en/reference-manual/DSP56000UM.pdf /docs/en/reference-manual/DSP56000UM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Oct 30, 1995 500633505221135046 Reference Manual N N ARCHIVED - 2005 DSP56000 24-Bit Digital Signal Processor Family Manual User Guide User Guide 1 3 0 English This manual describes in detail the DSP56009 24-bit Digital Signal Processor (DSP), its memory, operating modes, and peripheral modules. This manual is intended to be used with the DSP56000 Family Manual (DSP56KFAMUM/AD) and the DSP56009 Technical Data sheet (DSP56009/D). The family manual describes the Central Processing Unit (CPU), programming models, and the instruction set. The data sheet provides electrical specifications, timing, pinouts, and packaging descriptions. E967832159506 PSP 2.3 MB None None documents None E967832159506 /docs/en/user-guide/DSP56009UM.pdf 2252369 /docs/en/user-guide/DSP56009UM.pdf DSP56009UM documents N 2000-09-01 ARCHIVED 2005 - DSP56009 24-Bit Digital Signal Processor User's Manual /docs/en/user-guide/DSP56009UM.pdf /docs/en/user-guide/DSP56009UM.pdf User Guide N 132339537837198660 2022-12-07 pdf en Oct 1, 1996 132339537837198660 User Guide N N ARCHIVED 2005 - DSP56009 24-Bit Digital Signal Processor User's Manual false 0 DSP56009 downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/DSP56009.pdf 2016-10-31 A967832148530 PSP 1 Oct 1, 1997 Data Sheet The Symphony<sup>&#174;</sup> family of high performance, programmable DSPs support a variety of digital audio applications, including Dolby ProLogic, Dolby AC-3 Surround, MPEG1 Layer 2, and Digital Theater Systems (DTS) processing. Software for these applications is licensed by NXP into products like audio/video receivers, televisions, DVD applications, and automotive sound systems with such user-developed features as digital equalization and sound field processing. None /docs/en/data-sheet/DSP56009.pdf English documents 928760 None 980000996212993340 2023-07-13 N /docs/en/data-sheet/DSP56009.pdf ARCHIVED 2005 - DSP56009 24-Bit Digital Signal Processor Datasheet /docs/en/data-sheet/DSP56009.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED 2005 - DSP56009 24-Bit Digital Signal Processor Datasheet 928.8 KB DSP56009 N A967832148530 Reference Manual 1 /docs/en/reference-manual/DSP56000UM.pdf 2000-08-17 P966576051183 PSP 2 Oct 30, 1995 Reference Manual DSP56000 24-Bit Digital Signal Processor Family Manual None /docs/en/reference-manual/DSP56000UM.pdf English documents 3806707 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DSP56000UM.pdf ARCHIVED - 2005 DSP56000 24-Bit Digital Signal Processor Family Manual /docs/en/reference-manual/DSP56000UM.pdf documents 500633505221135046 Reference Manual N en None N pdf 0 N ARCHIVED - 2005 DSP56000 24-Bit Digital Signal Processor Family Manual 3.8 MB DSP56000UM N P966576051183 User Guide 1 /docs/en/user-guide/DSP56009UM.pdf 2000-09-01 E967832159506 PSP 3 Oct 1, 1996 User Guide This manual describes in detail the DSP56009 24-bit Digital Signal Processor (DSP), its memory, operating modes, and peripheral modules. This manual is intended to be used with the DSP56000 Family Manual (DSP56KFAMUM/AD) and the DSP56009 Technical Data sheet (DSP56009/D). The family manual describes the Central Processing Unit (CPU), programming models, and the instruction set. The data sheet provides electrical specifications, timing, pinouts, and packaging descriptions. None /docs/en/user-guide/DSP56009UM.pdf English documents 2252369 None 132339537837198660 2022-12-07 /docs/en/user-guide/DSP56009UM.pdf ARCHIVED 2005 - DSP56009 24-Bit Digital Signal Processor User's Manual /docs/en/user-guide/DSP56009UM.pdf documents 132339537837198660 User Guide N en None N pdf 0 N ARCHIVED 2005 - DSP56009 24-Bit Digital Signal Processor User's Manual 2.3 MB DSP56009UM N E967832159506 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history