Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
TDA18264 is a Full Spectrum Transceiver (FST). This device includes all the key functions to realize the front end of a multiple stream receiver and transmitter for a cable gateway.
The receive function of TDA18264 allows the parallel reception of up to 16 independent cable channels, each of them being at any frequency in the RF band from 42 MHz to 1002 MHz. Each channel can be 6 MHz or 8 MHz wide QAM modulated, according to ITU J/83 annex A, B or C. TDA18264 input is connected to the cable through a cable spectrum pre-processor as TDA18204 that amplifies and corrects the tilt of the cable spectrum. The output of the TDA18264 is connected to the main SoC using one or two high-speed serial links.
The transmit function of TDA18264 allows generating the return channel of a DOCSIS 3.0 cable modem, based on the signal coming from the main SoC through a high-speed serial link. Output of this section only requires a power amplifier as BGA3031 to drive the cable through a diplexer with the required power level.
TDA18264 realizes the complete 16-channel receive path and 8-channel transmit path using only 2.55 W.
The proprietary highly digitalized architecture enables accurate spectral analysis (from 50 MHz to 1350 MHz RF band) which can be useful for providing remote diagnostic tools to cable operators.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
TDA18264_18267
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
View or edit your browsing history