920-960 MHz, 25 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers | NXP Semiconductors

920-960 MHz, 25 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

900 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1A = IDQ1B = 90 mA, IDQ2A = 550 mA, VG2B = 1.6 Vdc, Pout = 25 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
Output PAR
(dB)
ACPR
(dBc)
920 MHz32.538.46.6–39.0
940 MHz32.038.06.7–40.4
960 MHz31.337.77.0–39.6
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 146 Watts CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Stable into a 5:1 VSWR. All Spurs Below –60 dBc @ 100 mW to 120 Watts CW Pout
  • Typical Pout @ 1 dB Compression Point 120 Watts CW
N true 0 PSPMDE6IC9120Nen 6 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Technical Notes Technical Notes t521 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English The MDE6IC9120N/GN wideband integrated circuit is designed with on-chip matching that makes it usable from 920 to 960 MHz. This multi-stage structure is rated for 26 to 32 Volt operation and covers all typical cellular base station modulation formats. 1258057687223708239802 PSP 331.7 KB None None documents None 1258057687223708239802 /docs/en/data-sheet/MDE6IC9120N.pdf 331664 /docs/en/data-sheet/MDE6IC9120N.pdf MDE6IC9120N documents N 2009-11-13 MDE6IC9120NR1, MDE6IC9120GNR1 920-960 MHz, 25 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers /docs/en/data-sheet/MDE6IC9120N.pdf /docs/en/data-sheet/MDE6IC9120N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Nov 12, 2009 980000996212993340 Data Sheet N N MDE6IC9120NR1, MDE6IC9120GNR1 920-960 MHz, 25 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers Application Note Application Note 2 2 1 English This application note introduces a bias control circuit that can be used with the NXP<sup>&#174;</sup> family of RF integrated circuits. 1078170496490702478807 PSP 140.7 KB None None documents None 1078170496490702478807 /docs/en/application-note/AN1987.pdf 140747 /docs/en/application-note/AN1987.pdf AN1987 documents N N 2016-10-31 Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987 /docs/en/application-note/AN1987.pdf /docs/en/application-note/AN1987.pdf Application Note N 645036621402383989 2024-03-13 pdf N en May 12, 2004 645036621402383989 Application Note Y N Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987 3 0 English Using Quiescent Current Thermal Tracking Circuit in the RF Integrated Circuit to maintain constant quiescent current over a large temperature range. 1065730389394721762372 PSP 134.6 KB None None documents None 1065730389394721762372 /docs/en/application-note/AN1977.pdf 134579 /docs/en/application-note/AN1977.pdf AN1977 documents N N 2016-10-31 Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977 /docs/en/application-note/AN1977.pdf /docs/en/application-note/AN1977.pdf Application Note N 645036621402383989 2024-03-13 pdf N en Oct 9, 2003 645036621402383989 Application Note Y N Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977 Technical Notes Technical Notes 1 4 0 English This document explains the format used by NXP<sup>&#174;</sup> for presenting LDMOS impedance information for both single-ended and push-pull devices on RF Power datasheets. 1074535848819727693421 PSP 171.0 KB None None documents None 1074535848819727693421 /docs/en/engineering-bulletin/EB212.pdf 170979 /docs/en/engineering-bulletin/EB212.pdf EB212 documents N N 2016-11-09 Using Data Sheet Impedances for RF LDMOS Devices /docs/en/engineering-bulletin/EB212.pdf /docs/en/engineering-bulletin/EB212.pdf Technical Notes N 389245547230346745 2024-09-13 pdf N en Jan 19, 2004 389245547230346745 Technical Notes Y N Using Data Sheet Impedances for RF LDMOS Devices Package Information Package Information 2 5 E English 1867-01, 16 Lead, Gull Wing Plastic TO-270 Wide Body Long 1155918480406726638082 PSP 82.7 KB None None documents None 1155918480406726638082 /docs/en/package-information/98ASA10740D.pdf 82738 /docs/en/package-information/98ASA10740D.pdf SOT1725-1 documents N N 2016-10-31 98ASA10740D, TO, 23.62x9.02x3.18, Pitch 1.02, 17 Pins /docs/en/package-information/98ASA10740D.pdf /docs/en/package-information/98ASA10740D.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Mar 18, 2016 302435339416912908 Package Information D N 98ASA10740D, TO, 23.62x9.02x3.18, Pitch 1.02, 17 Pins 6 E English 98ASA10739D, 1866-03, TO-270 Wide Body Long, 16 Lead, Plastic 1155918479219695929232 PSP 77.7 KB None None documents None 1155918479219695929232 /docs/en/package-information/98ASA10739D.pdf 77741 /docs/en/package-information/98ASA10739D.pdf SOT1728-1 documents N N 2016-10-31 98ASA10739D, TO-WBL, 23.55x9.05x3.17, Pitch 9.02, 16 Pins /docs/en/package-information/98ASA10739D.pdf /docs/en/package-information/98ASA10739D.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Mar 18, 2016 302435339416912908 Package Information D N 98ASA10739D, TO-WBL, 23.55x9.05x3.17, Pitch 9.02, 16 Pins false 0 MDE6IC9120N downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN1987.pdf 2016-10-31 1078170496490702478807 PSP 2 May 12, 2004 Application Note This application note introduces a bias control circuit that can be used with the NXP<sup>&#174;</sup> family of RF integrated circuits. None /docs/en/application-note/AN1987.pdf English documents 140747 None 645036621402383989 2024-03-13 N /docs/en/application-note/AN1987.pdf Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987 /docs/en/application-note/AN1987.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987 140.7 KB AN1987 N 1078170496490702478807 /docs/en/application-note/AN1977.pdf 2016-10-31 1065730389394721762372 PSP 3 Oct 9, 2003 Application Note Using Quiescent Current Thermal Tracking Circuit in the RF Integrated Circuit to maintain constant quiescent current over a large temperature range. None /docs/en/application-note/AN1977.pdf English documents 134579 None 645036621402383989 2024-03-13 N /docs/en/application-note/AN1977.pdf Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977 /docs/en/application-note/AN1977.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977 134.6 KB AN1977 N 1065730389394721762372 Data Sheet 1 /docs/en/data-sheet/MDE6IC9120N.pdf 2009-11-13 1258057687223708239802 PSP 1 Nov 12, 2009 Data Sheet The MDE6IC9120N/GN wideband integrated circuit is designed with on-chip matching that makes it usable from 920 to 960 MHz. This multi-stage structure is rated for 26 to 32 Volt operation and covers all typical cellular base station modulation formats. None /docs/en/data-sheet/MDE6IC9120N.pdf English documents 331664 None 980000996212993340 2022-12-07 /docs/en/data-sheet/MDE6IC9120N.pdf MDE6IC9120NR1, MDE6IC9120GNR1 920-960 MHz, 25 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers /docs/en/data-sheet/MDE6IC9120N.pdf documents 980000996212993340 Data Sheet N en None N pdf 0 N MDE6IC9120NR1, MDE6IC9120GNR1 920-960 MHz, 25 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers 331.7 KB MDE6IC9120N N 1258057687223708239802 Package Information 2 /docs/en/package-information/98ASA10740D.pdf 2016-10-31 1155918480406726638082 PSP 5 Mar 18, 2016 Package Information 1867-01, 16 Lead, Gull Wing Plastic TO-270 Wide Body Long None /docs/en/package-information/98ASA10740D.pdf English documents 82738 None 302435339416912908 2022-12-07 N /docs/en/package-information/98ASA10740D.pdf 98ASA10740D, TO, 23.62x9.02x3.18, Pitch 1.02, 17 Pins /docs/en/package-information/98ASA10740D.pdf documents 302435339416912908 Package Information N en None D pdf E N N 98ASA10740D, TO, 23.62x9.02x3.18, Pitch 1.02, 17 Pins 82.7 KB SOT1725-1 N 1155918480406726638082 /docs/en/package-information/98ASA10739D.pdf 2016-10-31 1155918479219695929232 PSP 6 Mar 18, 2016 Package Information 98ASA10739D, 1866-03, TO-270 Wide Body Long, 16 Lead, Plastic None /docs/en/package-information/98ASA10739D.pdf English documents 77741 None 302435339416912908 2022-12-07 N /docs/en/package-information/98ASA10739D.pdf 98ASA10739D, TO-WBL, 23.55x9.05x3.17, Pitch 9.02, 16 Pins /docs/en/package-information/98ASA10739D.pdf documents 302435339416912908 Package Information N en None D pdf E N N 98ASA10739D, TO-WBL, 23.55x9.05x3.17, Pitch 9.02, 16 Pins 77.7 KB SOT1728-1 N 1155918479219695929232 Technical Notes 1 /docs/en/engineering-bulletin/EB212.pdf 2016-11-09 1074535848819727693421 PSP 4 Jan 19, 2004 Technical Notes This document explains the format used by NXP<sup>&#174;</sup> for presenting LDMOS impedance information for both single-ended and push-pull devices on RF Power datasheets. None /docs/en/engineering-bulletin/EB212.pdf English documents 170979 None 389245547230346745 2024-09-13 N /docs/en/engineering-bulletin/EB212.pdf Using Data Sheet Impedances for RF LDMOS Devices /docs/en/engineering-bulletin/EB212.pdf documents 389245547230346745 Technical Notes N en None Y pdf 0 N N Using Data Sheet Impedances for RF LDMOS Devices 171.0 KB EB212 N 1074535848819727693421 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (2)
Technical Notes (1)

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history