860-960 MHz, 15 W, 26 V GSM/GSM EDGE, N-CDMA RF LDMOS Wideband Integrated Power Amplifiers | NXP Semiconductors

860-960 MHz, 15 W, 26 V GSM/GSM EDGE, N-CDMA RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

N true 0 PSPMW4IC915Nen 8 Application Note Application Note t789 5 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 en_US en_US en Data Sheet Data Sheet 1 1 8 English MW4IC915MB/GMB wideband integrated circuit is designed for GSM and GSM EDGE base station applications. It uses NXP<sup>&#174;</sup>. newest High Voltage (26 to 28 Volts) LDMOS IC technology and integrates a multi-stage structure. 1148685554437707037392 PSP 972.4 KB None None documents None 1148685554437707037392 /docs/en/data-sheet/MW4IC915N.pdf 972401 /docs/en/data-sheet/MW4IC915N.pdf MW4IC915N documents N 2006-06-04 MW4IC915NBR1, MW4IC915GNBR1 860-960 MHz, 15 W, 26 V GSM/GSM EDGE, N-CDMA RF LDMOS Wideband Integrated Power Amplifiers /docs/en/data-sheet/MW4IC915N.pdf /docs/en/data-sheet/MW4IC915N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Mar 31, 2011 980000996212993340 Data Sheet Y N MW4IC915NBR1, MW4IC915GNBR1 860-960 MHz, 15 W, 26 V GSM/GSM EDGE, N-CDMA RF LDMOS Wideband Integrated Power Amplifiers Application Note Application Note 5 2 3 English I989356375600 PSP 910.7 KB None None documents None I989356375600 /docs/en/application-note/AN1907.pdf 910737 /docs/en/application-note/AN1907.pdf AN1907 documents N N 2016-11-09 AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages /docs/en/application-note/AN1907.pdf /docs/en/application-note/AN1907.pdf Application Note N 645036621402383989 2025-01-28 pdf N en May 13, 2009 645036621402383989 Application Note Y N AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages 3 0 English This application note provides NXP Semiconductors customers with a guide for mounting high power RF transistors and integrated circuits in Over-Molded Plastic (OMP) packages by clamping down the RF power device in the Power Amplifier (PA) housing. 1236894638615715664840 PSP 449.7 KB None None documents None 1236894638615715664840 /docs/en/application-note/AN3789.pdf 449688 /docs/en/application-note/AN3789.pdf AN3789 documents N N 2016-10-31 Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages /docs/en/application-note/AN3789.pdf /docs/en/application-note/AN3789.pdf Application Note N 645036621402383989 2024-03-13 pdf N en Mar 12, 2009 645036621402383989 Application Note Y N Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages 4 0 English Bolt Down Mounting Method for High Power RF Transistors and RFICs in Over-Molded Plastic Packages 1149802174784738095879 PSP 8.3 MB None None documents None 1149802174784738095879 /docs/en/application-note/AN3263.pdf 8285724 /docs/en/application-note/AN3263.pdf AN3263 documents N N 2016-10-31 Bolt Down Mounting Method for High Power RF Transistors and RFICs in Over-Molded Plastic Packages /docs/en/application-note/AN3263.pdf /docs/en/application-note/AN3263.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 7, 2006 645036621402383989 Application Note Y N Bolt Down Mounting Method for High Power RF Transistors and RFICs in Over-Molded Plastic Packages 5 1 English This application note introduces a bias control circuit that can be used with the NXP<sup>&#174;</sup> family of RF integrated circuits. 1078170496490702478807 PSP 140.7 KB None None documents None 1078170496490702478807 /docs/en/application-note/AN1987.pdf 140747 /docs/en/application-note/AN1987.pdf AN1987 documents N N 2016-10-31 Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987 /docs/en/application-note/AN1987.pdf /docs/en/application-note/AN1987.pdf Application Note N 645036621402383989 2024-03-13 pdf N en May 12, 2004 645036621402383989 Application Note Y N Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987 6 0 English Using Quiescent Current Thermal Tracking Circuit in the RF Integrated Circuit to maintain constant quiescent current over a large temperature range. 1065730389394721762372 PSP 134.6 KB None None documents None 1065730389394721762372 /docs/en/application-note/AN1977.pdf 134579 /docs/en/application-note/AN1977.pdf AN1977 documents N N 2016-10-31 Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977 /docs/en/application-note/AN1977.pdf /docs/en/application-note/AN1977.pdf Application Note N 645036621402383989 2024-03-13 pdf N en Oct 9, 2003 645036621402383989 Application Note Y N Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977 Package Information Package Information 2 7 R English 1329-09, TO-272 Wide Body Multi-Lead Y1002571238784 PSP 81.8 KB None None documents None Y1002571238784 /docs/en/package-information/98ARH99164A.pdf 81763 /docs/en/package-information/98ARH99164A.pdf SOT1727-1 documents N N 2016-10-31 98ARH99164A, TO-WB, 9.02x23.62x2.59, Pitch 0.04, 17 Pins /docs/en/package-information/98ARH99164A.pdf /docs/en/package-information/98ARH99164A.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 29, 2016 302435339416912908 Package Information D N 98ARH99164A, TO-WB, 9.02x23.62x2.59, Pitch 0.04, 17 Pins 8 F English 98ASA10532D, 1329A-04, TO-272WB, 16 Lead Gull Wing Plastic D1031331826047 PSP 60.7 KB None None documents None D1031331826047 /docs/en/package-information/98ASA10532D.pdf 60684 /docs/en/package-information/98ASA10532D.pdf SOT1724-1 documents N N 2016-10-31 98ASA10532D, 1329A-04, TO-272WB 16 Lead Gull Wing Plastic /docs/en/package-information/98ASA10532D.pdf /docs/en/package-information/98ASA10532D.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Jun 30, 2007 302435339416912908 Package Information D N 98ASA10532D, 1329A-04, TO-272WB 16 Lead Gull Wing Plastic false 0 MW4IC915N downloads en true 1 Y PSP Application Note 5 /docs/en/application-note/AN1907.pdf 2016-11-09 I989356375600 PSP 2 May 13, 2009 Application Note None /docs/en/application-note/AN1907.pdf English documents 910737 None 645036621402383989 2025-01-28 N /docs/en/application-note/AN1907.pdf AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages /docs/en/application-note/AN1907.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N N AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages 910.7 KB AN1907 N I989356375600 /docs/en/application-note/AN3789.pdf 2016-10-31 1236894638615715664840 PSP 3 Mar 12, 2009 Application Note This application note provides NXP Semiconductors customers with a guide for mounting high power RF transistors and integrated circuits in Over-Molded Plastic (OMP) packages by clamping down the RF power device in the Power Amplifier (PA) housing. None /docs/en/application-note/AN3789.pdf English documents 449688 None 645036621402383989 2024-03-13 N /docs/en/application-note/AN3789.pdf Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages /docs/en/application-note/AN3789.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages 449.7 KB AN3789 N 1236894638615715664840 /docs/en/application-note/AN3263.pdf 2016-10-31 1149802174784738095879 PSP 4 Jun 7, 2006 Application Note Bolt Down Mounting Method for High Power RF Transistors and RFICs in Over-Molded Plastic Packages None /docs/en/application-note/AN3263.pdf English documents 8285724 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3263.pdf Bolt Down Mounting Method for High Power RF Transistors and RFICs in Over-Molded Plastic Packages /docs/en/application-note/AN3263.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Bolt Down Mounting Method for High Power RF Transistors and RFICs in Over-Molded Plastic Packages 8.3 MB AN3263 N 1149802174784738095879 /docs/en/application-note/AN1987.pdf 2016-10-31 1078170496490702478807 PSP 5 May 12, 2004 Application Note This application note introduces a bias control circuit that can be used with the NXP<sup>&#174;</sup> family of RF integrated circuits. None /docs/en/application-note/AN1987.pdf English documents 140747 None 645036621402383989 2024-03-13 N /docs/en/application-note/AN1987.pdf Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987 /docs/en/application-note/AN1987.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987 140.7 KB AN1987 N 1078170496490702478807 /docs/en/application-note/AN1977.pdf 2016-10-31 1065730389394721762372 PSP 6 Oct 9, 2003 Application Note Using Quiescent Current Thermal Tracking Circuit in the RF Integrated Circuit to maintain constant quiescent current over a large temperature range. None /docs/en/application-note/AN1977.pdf English documents 134579 None 645036621402383989 2024-03-13 N /docs/en/application-note/AN1977.pdf Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977 /docs/en/application-note/AN1977.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977 134.6 KB AN1977 N 1065730389394721762372 Data Sheet 1 /docs/en/data-sheet/MW4IC915N.pdf 2006-06-04 1148685554437707037392 PSP 1 Mar 31, 2011 Data Sheet MW4IC915MB/GMB wideband integrated circuit is designed for GSM and GSM EDGE base station applications. It uses NXP<sup>&#174;</sup>. newest High Voltage (26 to 28 Volts) LDMOS IC technology and integrates a multi-stage structure. None /docs/en/data-sheet/MW4IC915N.pdf English documents 972401 None 980000996212993340 2022-12-07 /docs/en/data-sheet/MW4IC915N.pdf MW4IC915NBR1, MW4IC915GNBR1 860-960 MHz, 15 W, 26 V GSM/GSM EDGE, N-CDMA RF LDMOS Wideband Integrated Power Amplifiers /docs/en/data-sheet/MW4IC915N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8 N MW4IC915NBR1, MW4IC915GNBR1 860-960 MHz, 15 W, 26 V GSM/GSM EDGE, N-CDMA RF LDMOS Wideband Integrated Power Amplifiers 972.4 KB MW4IC915N N 1148685554437707037392 Package Information 2 /docs/en/package-information/98ARH99164A.pdf 2016-10-31 Y1002571238784 PSP 7 Feb 29, 2016 Package Information 1329-09, TO-272 Wide Body Multi-Lead None /docs/en/package-information/98ARH99164A.pdf English documents 81763 None 302435339416912908 2022-12-07 N /docs/en/package-information/98ARH99164A.pdf 98ARH99164A, TO-WB, 9.02x23.62x2.59, Pitch 0.04, 17 Pins /docs/en/package-information/98ARH99164A.pdf documents 302435339416912908 Package Information N en None D pdf R N N 98ARH99164A, TO-WB, 9.02x23.62x2.59, Pitch 0.04, 17 Pins 81.8 KB SOT1727-1 N Y1002571238784 /docs/en/package-information/98ASA10532D.pdf 2016-10-31 D1031331826047 PSP 8 Jun 30, 2007 Package Information 98ASA10532D, 1329A-04, TO-272WB, 16 Lead Gull Wing Plastic None /docs/en/package-information/98ASA10532D.pdf English documents 60684 None 302435339416912908 2022-12-07 N /docs/en/package-information/98ASA10532D.pdf 98ASA10532D, 1329A-04, TO-272WB 16 Lead Gull Wing Plastic /docs/en/package-information/98ASA10532D.pdf documents 302435339416912908 Package Information N en None D pdf F N N 98ASA10532D, 1329A-04, TO-272WB 16 Lead Gull Wing Plastic 60.7 KB SOT1724-1 N D1031331826047 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (5)
Data Sheet (1)
Package Information (2)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history