Application Note (1)
Data Sheet (1)
-
AFT23H201-24S 2300-2400 MHz, 45 W Avg, 28 V Data Sheet[AFT23H201-24S]
Sign in for a personalized NXP experience.
Select a section:
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
2300 MHz | 15.6 | 46.2 | 8.1 | –28.9 |
2350 MHz | 15.9 | 46.5 | 8.1 | –30.4 |
2400 MHz | 16.1 | 45.3 | 8.0 | –33.9 |
AFT23H201-24S
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
3 documents
Compact List
4 design files
Please wait while your secure files are loading.
4 design files
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.