TDA8954 | 2 x 210 W Class-D Power Amplifier | NXP Semiconductors

2 x 210 W Class-D Power Amplifier

  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • High output power in typical applications:
  • SE 2 × 210 W, RL = 4 Ω (VDD = 41 V; VSS = –41 V)
  • SE 2 × 235 W, RL = 3 Ω (VDD = 39 V; VSS = –39 V)
  • SE 2 × 150 W, RL = 6 Ω (VDD = 41 V; VSS = –41 V)
  • BTL 1 × 420 W, RL = 8 Ω (VDD = 41 V; VSS = –41 V)
  • DVD
  • Mini and micro receiver
  • Subwoofers
  • Home Theater In A Box (HTIAB) system
  • High-power speaker system
  • Public Address (PA) system
  • Target Applications

    • DVD
    • Mini and micro receiver
    • Subwoofers
    • Home Theater In A Box (HTIAB) system
    • High-power speaker system
    • Public Address (PA) system

    Buy/Parametrics










































































































    N true 0 PSPTDA8954en 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 en_US en_US en Data Sheet Data Sheet 1 1 1.0 English 1442057545592694918078 PSP 426.0 KB None None documents None 1442057545592694918078 /docs/en/data-sheet/TDA8954.pdf 426000 /docs/en/data-sheet/TDA8954.pdf TDA8954 documents N 2015-09-12 2 x 210 W class-D power amplifier /docs/en/data-sheet/TDA8954.pdf /docs/en/data-sheet/TDA8954.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Dec 24, 2009 980000996212993340 Data Sheet Y N 2 x 210 W class-D power amplifier Package Information Package Information 2 2 1.0 English 1455079566695735067860 PSP 386.4 KB None None documents None 1455079566695735067860 /docs/en/package-information/SOT411-1.pdf 386354 /docs/en/package-information/SOT411-1.pdf SOT411-1 documents N N 2016-02-12 plastic DIL-bent-SIL power package; 23 leads (straight lead length 3.2 mm) /docs/en/package-information/SOT411-1.pdf /docs/en/package-information/SOT411-1.pdf Package Information N 302435339416912908 2025-02-14 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic DIL-bent-SIL power package; 23 leads (straight lead length 3.2 mm) 3 1.1 English 1455078781471715189744 PSP 273.9 KB None None documents None 1455078781471715189744 /docs/en/package-information/SOT566-3.pdf 273906 /docs/en/package-information/SOT566-3.pdf SOT566-3 documents N N 2018-08-21 plastic, heatsink small outline package; 24 leads; low stand-off height /docs/en/package-information/SOT566-3.pdf /docs/en/package-information/SOT566-3.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Jul 23, 2003 302435339416912908 Package Information Y N plastic, heatsink small outline package; 24 leads; low stand-off height false 0 TDA8954 downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/TDA8954.pdf 2015-09-12 1442057545592694918078 PSP 1 Dec 24, 2009 Data Sheet None /docs/en/data-sheet/TDA8954.pdf English documents 426000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/TDA8954.pdf 2 x 210 W class-D power amplifier /docs/en/data-sheet/TDA8954.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N 2 x 210 W class-D power amplifier 426.0 KB TDA8954 N 1442057545592694918078 Package Information 2 /docs/en/package-information/SOT411-1.pdf 2016-02-12 1455079566695735067860 PSP 2 Feb 8, 2016 Package Information None /docs/en/package-information/SOT411-1.pdf English documents 386354 None 302435339416912908 2025-02-14 N /docs/en/package-information/SOT411-1.pdf plastic DIL-bent-SIL power package; 23 leads (straight lead length 3.2 mm) /docs/en/package-information/SOT411-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic DIL-bent-SIL power package; 23 leads (straight lead length 3.2 mm) 386.4 KB SOT411-1 N 1455079566695735067860 /docs/en/package-information/SOT566-3.pdf 2018-08-21 1455078781471715189744 PSP 3 Jul 23, 2003 Package Information None /docs/en/package-information/SOT566-3.pdf English documents 273906 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT566-3.pdf plastic, heatsink small outline package; 24 leads; low stand-off height /docs/en/package-information/SOT566-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic, heatsink small outline package; 24 leads; low stand-off height 273.9 KB SOT566-3 N 1455078781471715189744 true Y Products

    Documentation

    Quick reference to our documentation types.

    3 documents

    Compact List

    Support

    What do you need help with?

    Recently viewed products

    There are no recently viewed products to display.

    View or edit your browsing history