The NAFE33352 is a Software Configurable Analog Input and Output Analog Front End Family (AIO-AFE). It features one Analog input/output channel and two universal input channels. The AIO-AFE family integrates a precision 14/16/18-bit digital-to-analog converter (DAC), a 16/24-bit analog-to-digital converter (ADC), a low-drift voltage reference, low-offset drift buffers and high-voltage, high-precision amplifiers with 65 V input-protection circuit for EMC and miswiring scenarios.
The device has built-in diagnostic and protection circuits for both the output and input channels, enabling anomaly detection, predictive maintenance, and functional safety. The AIO-AFE is ideal for programmable logic controllers (PLC), Process Control, I/O modules, and data loggers applications.
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.