UJA1161TK | High-Speed CAN Transceiver | NXP Semiconductors

Self-Supplied High-Speed CAN Transceiver with Standby Mode

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

General

  • Self-supplied high-speed CAN transceiver
  • Loop delay symmetry timing enables reliable communication at data rates up to 2 Mbit/s in the CAN FD fast phase
  • ISO 11898-2 and ISO 11898-5 compliant
  • Autonomous bus biasing according to ISO 11898-6
  • Fully integrated 5 V supply (VBUF) for the CAN transmitter/receiver
  • VIO input allows for direct interfacing with 3.3 V to 5 V microcontrollers
  • Bus connections are truly floating when power pin BAT is off

Designed for Automotive Applications

  • 8 kV ElectrStatic Discharge (ESD) protection, according to the Human Body Model (HBM) on the CAN bus pins
  • 6 kV ESD protection, according to IEC 61000-4-2 on the CAN bus pins and on pin BAT
  • CAN bus pins short-circuit proof to 58 V
  • Battery and CAN bus pins are protected against automotive transients according to with ISO 7637-3
  • Very low quiescent current in Standby mode
  • Leadless HVSON14 package (3 mm x 4.5 mm) with improved Automated Optical Inspection (AOI) capability
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)

Integrated supply voltage for the CAN transceiver (VBUF)

  • 5 V nominal output; 2 % accuracy
  • Undervoltage detection at 90 % of nominal value
  • Excellent response with a 4.7 F ceramic output load capacitor

Power Management

  • Standby mode featuring very low supply current
  • Remote wake-up capability via standard CAN wake-up pattern

System Control and Diagnostic Features

  • Mode control via STBN pin
  • Overtemperature shutdown
  • Transmit data (TXD) dominant time-out function

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

End of Life

N true 0 PSPUJA1161TKen 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 1 1 2.0 English 1442056272989721584623 PSP 307.5 KB None None documents None 1442056272989721584623 /docs/en/data-sheet/UJA1161.pdf 307534 /docs/en/data-sheet/UJA1161.pdf UJA1161 documents N N 2014-06-25 Self-supplied high-speed CAN transceiver with Standby mode /docs/en/data-sheet/UJA1161.pdf /docs/en/data-sheet/UJA1161.pdf Data Sheet N 980000996212993340 2024-01-23 pdf N en May 27, 2014 980000996212993340 Data Sheet Y N Self-supplied high-speed CAN transceiver with Standby mode Package Information Package Information 1 2 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals Packing Information Packing Information 1 3 2.0 English 1442131311453729579652 PSP 141.9 KB None None documents None 1442131311453729579652 /docs/en/packing/SOT1086-2_118.pdf 141851 /docs/en/packing/SOT1086-2_118.pdf SOT1086-2_118 documents N N 2013-05-21 HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf /docs/en/packing/SOT1086-2_118.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en May 21, 2013 145666923842250347 Packing Information Y N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 false 0 UJA1161TK downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/UJA1161.pdf 2014-06-25 1442056272989721584623 PSP 1 May 27, 2014 Data Sheet None /docs/en/data-sheet/UJA1161.pdf English documents 307534 None 980000996212993340 2024-01-23 N /docs/en/data-sheet/UJA1161.pdf Self-supplied high-speed CAN transceiver with Standby mode /docs/en/data-sheet/UJA1161.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N Self-supplied high-speed CAN transceiver with Standby mode 307.5 KB UJA1161 N 1442056272989721584623 Package Information 1 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 2 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 Packing Information 1 /docs/en/packing/SOT1086-2_118.pdf 2013-05-21 1442131311453729579652 PSP 3 May 21, 2013 Packing Information None /docs/en/packing/SOT1086-2_118.pdf English documents 141851 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1086-2_118.pdf HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 141.9 KB SOT1086-2_118 N 1442131311453729579652 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?