Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVSON14: plastic, thermal enhanced very thin small outline package; no leads; 14 terminals, 0.65 mm pitch, 4.5 mm x 3 mm x 0.85 mm body
12NC: 935297936118
Details
Order
Parameter | Value |
---|---|
Additional Features | Standby Mode |
Junction Temperature (Min) (℃) | -40 |
Recommended Version | UJA1161TK |
VESD HBM on bus pins (+/- kV) | 8 |
Additional Features - Power Management | Standby Mode |
Memory Protection | Standby Mode |
Thermal Resistance (Spec) (℃/W) | 60 |
Tvj [max] | -40~150 |
Over-temperature detection | Yes |
Buffer | CAN FD / High-Speed CAN |
SPLIT pin | No |
CAN channels | 1 |
LIN channels | 0 |
Protection | TXD dominant timeout, overtemperature, undervoltage detection |
Description | Self-supplied high-speed CAN transceiver with Standby mode |
FlexRay Channels | 0 |
Supply Voltage [Min - Max] | 4.5, 28 |
Voltage on bus pins [min] | -58 |
countdown timer | Yes |
Voltage on bus pins [max] | 58 |
TX Dominant Time out | Yes |
Low power modes | Standby Mode |
VESD IEC61000-4-2 (kV) | 6 |
stop-watch mode | Standby Mode |
CAN | 1 |
Product category | SBC; High-Speed CAN; CAN FD; Mini SBC |
Supply voltage [min] (V) | 3 |
Supply voltage [max] (V) | 40 |
Supply Voltage [max] (V) | 28 |
Supply Voltage [min] (V) | 4.5 |
Low Power Modes | Standby Mode |
Peripherals | CAN, FlexRay, LIN |
PHY | CAN, LIN |
Supply Voltage [Min to Max] (V) | 4.5 to 28 |
Supported standards | ISO-11898-2; ISO-11898-5; ISO-11898-6 |
Peripheral Type | CAN, FlexRay, LIN |
Data rate (Mbps) | 15 |
Max Data Rate per Lane (Gbps) | 2000000 |
Recommended Superset | UJA1161TK,118 |
Data rate [min] (kb/s) | 15 |
RF driver supply [max] (V) | 40 |
Data rate [max] (kb/s) | 2000 |
RF driver supply [min] (V) | 3 |
Rth(j-a) (K/W) | 60 |
Core | CAN FD / High-Speed CAN |
Parameter | Value |
---|---|
Data Rate [max] kbps | 2000.0 |
Serial Communication | 0 x FlexRay |
Wake-Up Pin | N |
Voltage on bus pins [Min-Max] (V) | -58 to 58 |
CAN Channels | 1 |
VESD HBM on bus pins (+/- kV) | 0 to 0 |
Number of pins | 14 |
Package Style | HVSON |
Peripheral Type | CAN, FlexRay, LIN |
Host interface protocol | Standby Mode |
eTSEC | 1 |
TDM | 1 |
Number of LIN Channels | 0 |
J1850 | 1 |
Protection & Diagnosis | TXD dominant timeout, overtemperature, undervoltage detection |
SLIC | 1 |
Tvj [max] (℃) | 150 |
Security Status | COMPANY PUBLIC |
INH / Wake Pin | No |
Min High Input Levels (V) | 0.75 x Vio |
Flexray | 0 |
Memory / Peripheral Protection | Standby Mode |
Operating Voltage [Min to Max] (V) | 4.5 to 28 |
New Generation Recommendation | UJA1161ATK |
Recommended Orderable Part Number | UJA1161TK,118 |
CAN Bus Robustness [Min-Max] (V) | -58 to 58 |
Rth(j-a) (K/W) | 60 |
Interfaces | Interfaces, Interfaces, Interfaces |
Application | Automotive; Industrial |
Under-voltage detection | Yes |
Communication | UJA1161ATK |
Pad supply (V) | 4.5 to 28 |
Junction Temperature (Max) (℃) | 150 |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Communication protocol | CAN, FlexRay, LIN |
VIO option available | Yes |
Security Features | Standby Mode |
VESD IEC61000-4-2 (kV) | 6 |
Master Interface | CAN, FlexRay, LIN |
Product Category | CAN FD / High-Speed CAN |
Controller Interface | CAN, FlexRay, LIN |
Category | SBC; CAN |
Data Rate (Max) (Kbps) | 2000.0 |
Additional Features - Analog | Standby Mode |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UJA1161TK,118(935297936118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 39.9457470816 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UJA1161TK,118 (935297936118) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UJA1161TK,118 (935297936118) | 854239 |
The UJA1161 is a ‘self-supplied’ high-speed CAN transceiver integrating an ISO 11898-2/5 compliant HS-CAN transceiver and an internal 5 V CAN supply. The only supply input is a battery connection. The UJA1161 can be operated in a very low-current Standby mode with bus wake-up capability.
The UJA1161 implements the standard CAN physical layer as defined in the current ISO11898 standard (-2 and -5). Pending the release of the updated version of ISO11898 including CAN FD, additional timing parameters defining loop delay symmetry are included. This implementation enables reliable communication in the CAN FD fast phase at data rates up to 2 Mbit/s.