S12E MCUs|16-Bit Microcontroller | NXP Semiconductors

S12E Automotive and Industrial Microcontrollers (MCUs)

Block Diagram

S12E Microcontroller Block Daigram

S12E Microcontroller Block Daigram

Features

  • HCS12 CPU
    • Upward compatible with M68HC11 instruction set
    • Interrupt stacking and programmer's model identical to M68HC11
    • Instruction queue
    • Enhanced indexed addressing
  • Up to 16 KB of RAM
  • Three asynchronous serial communications interface modules (SCI)
  • Serial peripheral interface (SPI)
  • Inter-IC bus (IIC)
  • Three 4-channel 16-bit timer modules (TIM)
  • 6-channel 15-bit pulse modulator with fault protection module (PMF)
  • 6-channel 8-bit pulse width modulator (PWM)
  • 16-channel 10-bit analog-to-digital converter (ADC)
  • Two 1-channel 8-bit digital-to-analog converters (DAC)
  • Module mapping control (MMC)
  • Interrupt control (INT)
  • Background debug module (BDM)
  • Debugger (DBG12) including breakpoints and change-of-flow trace buffer
  • Multiplexed external bus interface (MEBI)
  • Wake-up interrupt inputs
    • Up to 16 port bits available for wake-up interrupt function with digital filtering
  • Memory options
    • 32, 64, 128 and 256 KB flash EEPROM
    • 2, 4, 8 or 16 KB RAM

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

62 of 62 documents

Compact List

Application Note (31)
Application Note Software (12)
Data Sheet (3)
Errata (8)
Fact Sheet (1)
Product Change Notice (1)
Reference Manual (1)
Supporting Information (1)
Technical Notes (4)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.