Software Configurable Input and Output Analog Front End Family | NXP Semiconductors

Software Configurable Input and Output Analog Front End Family

Roll over image to zoom in

Block Diagram

NAFE33352

NAFE33352 Block Diagram

Features

General Features

  • ±7 V to ±28 V supply voltage range
  • -40 °C to 125 °C temperature range
  • 6 mm x 6 mm small TQFN-40 package

Channels Configuration

  • One software configurable Analog Input and Output
  • Two universal inputs
  • Ranges: ±12.5 V, ±25 mA, 1 mOhm-1 MOhm I/O
  • Factory calibration or user calibration options

Resolution

  • DAC: 14 / 16 / 18-bit options
  • ADC: 16 / 24-bit options

Datarate

  • DAC: 0 to 100 ksps / 200 ksps for low power/high speed
  • ADC: 7.5 sps to 288 ksps / 576 ksps for low power/high speed

Protections

  • ±36 V protected I/O (external transient voltage suppressor required for output)
  • Short circuit protection on both input and output

Accuracy

  • ±0.01 % accuracy at room
  • ±0.08 % accuracy overtemperature (after room calibration)

Buy/Parametrics










































































































N true 0 PSPNAFE33352en 3 Data Sheet Data Sheet t520 2 Fact Sheet Fact Sheet t523 1 en_US en_US en Data Sheet Data Sheet 2 1 1.0 Y English https://docs.nxp.com/bundle/NAFE93352/page/topics/general_ic_description.html The NAFE93352 is a software-configurable universal high-speed input/output AFE that meets high-precision measurement and control requirements of industrial applications, such as process control, programmable logic controllers (PLC), and distributed control systems (DCS). 1742317633377724948162 PSP 2.1 MB None None documents None 1742317633377724948162 /docs/en/data-sheet/NAFE93352.pdf 2103580 /docs/en/data-sheet/NAFE93352.pdf NAFE93352 documents N N Y 2025-03-18 NAFE93352, Software Configurable Universal High-Speed AIO-AFE, Data Sheet https://docs.nxp.com/bundle/NAFE93352/page/topics/general_ic_description.html /docs/en/data-sheet/NAFE93352.pdf Data Sheet N 980000996212993340 /bundle/NAFE93352/page/topics/general_ic_description.html /docs/en/data-sheet/NAFE93352.pdf 2025-03-18 2.1 MB pdf N en Mar 5, 2025 new 980000996212993340 Data Sheet Y N NAFE93352, Software Configurable Universal High-Speed AIO-AFE, Data Sheet 2 1.0 Y English https://docs.nxp.com/bundle/NAFE33352/page/topics/general_ic_description.html The NAFE33352 is a software-configurable universal input/output AFE that meets high-precision measurement and control requirements of industrial applications, such as process control, programmable logic controllers (PLC), and distributed control systems (DCS). 1742317632992722241241 PSP 2.1 MB None None documents None 1742317632992722241241 /docs/en/data-sheet/NAFE33352.pdf 2078571 /docs/en/data-sheet/NAFE33352.pdf NAFE33352 documents N N Y 2025-03-18 NAFE33352, Software Configurable Universal Low-Power AIO-AFE, Data Sheet https://docs.nxp.com/bundle/NAFE33352/page/topics/general_ic_description.html /docs/en/data-sheet/NAFE33352.pdf Data Sheet N 980000996212993340 /bundle/NAFE33352/page/topics/general_ic_description.html /docs/en/data-sheet/NAFE33352.pdf 2025-03-18 2.1 MB pdf N en Mar 5, 2025 new 980000996212993340 Data Sheet Y N NAFE33352, Software Configurable Universal Low-Power AIO-AFE, Data Sheet Fact Sheet Fact Sheet 1 3 0 English NAFE33352 Fact Sheet 1731346878147708150609 PSP 746.5 KB None None documents None 1731346878147708150609 /docs/en/fact-sheet/NAFE33352FS.pdf 746489 /docs/en/fact-sheet/NAFE33352FS.pdf NAFE33352FS documents N N 2024-11-11 NAFE33352 Fact Sheet /docs/en/fact-sheet/NAFE33352FS.pdf /docs/en/fact-sheet/NAFE33352FS.pdf Fact Sheet N 736675474163315314 2024-11-11 pdf N en Nov 8, 2024 736675474163315314 Fact Sheet Y N NAFE33352 Fact Sheet false 0 NAFE33352 downloads en true 1 Y PSP Y Y Data Sheet 2 2025-03-18 /bundle/NAFE93352/page/topics/general_ic_description.html Mar 5, 2025 Data Sheet The NAFE93352 is a software-configurable universal high-speed input/output AFE that meets high-precision measurement and control requirements of industrial applications, such as process control, programmable logic controllers (PLC), and distributed control systems (DCS). /docs/en/data-sheet/NAFE93352.pdf Y documents Y 2025-03-18 https://docs.nxp.com/bundle/NAFE93352/page/topics/general_ic_description.html 980000996212993340 new en None /docs/en/data-sheet/NAFE93352.pdf 2.1 MB pdf N 2.1 MB NAFE93352 1742317633377724948162 https://docs.nxp.com/bundle/NAFE93352/page/topics/general_ic_description.html /docs/en/data-sheet/NAFE93352.pdf 1742317633377724948162 PSP 1 None English 2103580 None 980000996212993340 N NAFE93352, Software Configurable Universal High-Speed AIO-AFE, Data Sheet /docs/en/data-sheet/NAFE93352.pdf documents Data Sheet N Y 1.0 N NAFE93352, Software Configurable Universal High-Speed AIO-AFE, Data Sheet N 2025-03-18 /bundle/NAFE33352/page/topics/general_ic_description.html Mar 5, 2025 Data Sheet The NAFE33352 is a software-configurable universal input/output AFE that meets high-precision measurement and control requirements of industrial applications, such as process control, programmable logic controllers (PLC), and distributed control systems (DCS). /docs/en/data-sheet/NAFE33352.pdf Y documents Y 2025-03-18 https://docs.nxp.com/bundle/NAFE33352/page/topics/general_ic_description.html 980000996212993340 new en None /docs/en/data-sheet/NAFE33352.pdf 2.1 MB pdf N 2.1 MB NAFE33352 1742317632992722241241 https://docs.nxp.com/bundle/NAFE33352/page/topics/general_ic_description.html /docs/en/data-sheet/NAFE33352.pdf 1742317632992722241241 PSP 2 None English 2078571 None 980000996212993340 N NAFE33352, Software Configurable Universal Low-Power AIO-AFE, Data Sheet /docs/en/data-sheet/NAFE33352.pdf documents Data Sheet N Y 1.0 N NAFE33352, Software Configurable Universal Low-Power AIO-AFE, Data Sheet N Fact Sheet 1 2024-11-11 Nov 8, 2024 Fact Sheet NAFE33352 Fact Sheet /docs/en/fact-sheet/NAFE33352FS.pdf documents 2024-11-11 /docs/en/fact-sheet/NAFE33352FS.pdf 736675474163315314 en None pdf N 746.5 KB NAFE33352FS 1731346878147708150609 /docs/en/fact-sheet/NAFE33352FS.pdf 1731346878147708150609 PSP 3 None English 746489 None 736675474163315314 N NAFE33352 Fact Sheet /docs/en/fact-sheet/NAFE33352FS.pdf documents Fact Sheet N Y 0 N NAFE33352 Fact Sheet N true Y Products

Documentation

Quick reference to our documentation types.

3 of 3 documents

Compact List

Support

What do you need help with?