Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
MPC8641 device is "Not recommended for new designs", please use the replacement families Power Architecture (T208x), Arm Architecture (LS2044).
The MPC8641D uses two high-performance superscalar e600 cores running at up to 1.5 GHz. This three-issue machine has a compact 7-stage pipeline which is particularly efficient with code that branches unpredictably. It avoids the extensive delays associated with flushing a long pipeline on mispredicted branches . Unpredictable branching is typical of code paths driven by largely random arrival of different types of packets. These processors support up to 8 out-of-order instructions on the system bus that allows for making forward progress even while waiting for previous instructions to finish (ie, access to main memory required). The e600 has an on-board 128-bit vector processor for efficient data movement (useful for copying TCP payloads from kernel space to user space) and for math functions that rival a DSP.
With a large backside L2 cache for each core, the e600 benefits from high bandwidth and low latency between the processor and the L2 cache. With each core having its own L2 cache, it can be particularly efficient when the two cores are running separate operating systems and data sharing is limited. For applications that do share data between cores, low latency data sharing features are also present.
The device has dual 64 bit (72b with ECC) DDR2 memory controllers to match the bandwidth requirements of the two cores. The memory controllers can be assigned to each core for increased OS isolation, or can be shared between the cores to ensure the most efficient usage of the memory bandwidth. Accesses can be interleaved across both memory controllers, reducing the average latency to memory by increasing the number of open pages in a target memory region. Error correction codes implementing single error correction and double error detection can be optionally enabled to ensure that bit errors on the memory controller interface are corrected or at least reported to the cores. This is a requirement for any high-availability application.
There are two flexible high-performance I/O ports. Dual 8-lane PCI Express ports leverage PCI legacy with a high-performance serial point-to-point link that is commonly used to connect to a variety of other on-board high-performance devices. The 4-lane serial RapidIO port, with its low software overhead, configuration simplicity, hardware error correction, and support for both memory mapped and packet-based transactions, is very well suited as a backplane interface.
There are four Ethernet controllers, supporting 10 Mbps, 100 Mbps, and 1000 Mbps. The Ethernet controllers have advanced capabilities for TCP and UPD checksum acceleration, QoS support, and packet header manipulation. Each Ethernet controller can be converted into a FIFO mode for high-efficiency ASIC connectivity.
The MPC8641D supports flexible software implementations: symmetric multiprocessing (SMP) and Asymmetric multiprocessing. With SMP, one operating system runs on both cores, but from a programming perspective, it appears that the developer is writing a program for a single core. With Asymmetric multiprocessing, two instances of the same operating system or two entirely separate operating systems can be run on the two cores, largely unaware of each other.
MPC7448 | MPC8641 | MPC8641D | |
---|---|---|---|
Voltage | 1.05V | 1.1V | 1.1V |
Reliability | 10 yrs at 105°C | 10 yrs at 105°C | 10 yrs at 105°C |
Technology | 90nm silicon-on-insulator (SOI) | 90nm silicon-on-insulator (SOI) | 90nm silicon-on-insulator (SOI) |
Alti Vec Engine | Yes1 | Yes1 | Yes1 |
Caches (per core) | L1: 32kB I/D L2: 1MB with ECC |
L1: 32kB I/D L2: 1MB with ECC |
L1: 32kB I/D L2: 1MB with ECC |
Processor | Single e600 Power Architecture core, up to 1.7GHz, 2.3MIPS/MHz | Single e600 Power Architecture core, up to 1.33GHz, 2.3MIPS/MHz | Dual e600 Power Architecture core, up to 1.5GHz each, 2.3MIPS/MHz |
Memory Controller | Separate System Controller, 200MHz bus | Dual 64b DDR2, up to 533MHz with ECC | Dual 64b DDR2, up to 600MHz with ECC |
Package | Dual 64b DDR2, up to 600MHz with ECC | 1023-in HiCTE ceramic 33mm x 33mm | 1023-in HiCTE ceramic 33mm x 33mm |
RapidIO® Interface | None | Serial RapidIO®, 1x/4x at up to 2.5Gb/s per lane | Serial RapidIO®, 1x/4x at up to 2.5Gb/s per lane |
PCI Express® Interface | None | Dual PCI Express, x1/x2/x4/x8, 2.0Gb/s per lane | Dual PCI Express, x1/x2/x4/x8, 2.0Gb/s per lane |
Note:
1.- Includes performance improvement of out-of-order instructions.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
31 of 31 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 31 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 10 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1-5 of 15 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 10 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 10 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.