Design Files
3 design files
-
Models
MPC7448 18v IBIS Model
-
Models
MPC7448 25v IBIS Model
-
Models
Freescale Power Architecture MPC7448 Microprocessor BSDL
Sign in for a personalized NXP experience.
The MPC7448 processor represents the most significant product update in the MPC74xx line of processors to date. The MPC7448 is our first high-performance processor manufactured on 90 nanometer silicon-on-insulator (SOI) process technology and continues our strong legacy of providing Power Architecture products with extensive processing performance at very low power. The MPC7448 is designed to perform between 600 MHz and in excess of 1.5 GHz, contains a full megabyte of L2 cache and offers enhanced power management capabilities. MPC7448 processors are ideal for leading-edge pervasive computing, embedded network control and signal processing applications.
AltiVec® Engine Acceleration
The MPC7448 includes the same powerful 128-bit AltiVec vector execution unit as found in previous MPC74xx devices, but with the enhanced support for out-of-order instructions. AltiVec technology may dramatically enhance the performance of applications such as voice over IP, speech recognition, multi-channel modems, virtual private network servers, high-resolution 3D graphics, motion video (MPEG®2, MPEG4), high fidelity audio (3D audio, AC-3), and so on.
AltiVec computational instructions are executed in the four independent, pipelined AltiVec execution units. A maximum of two AltiVec instructions can be issued in order to any combination of AltiVec execution units per clock cycle. In the MPC7448, a maximum of two AltiVec instructions can be issued out-of-order to any combination of AltiVec execution units per clock cycle from the bottom two AltiVec instruction queue entries. For example, an instruction in queue 1 destined for AltiVec integer unit 1 does not have to wait for an instruction in queue 0 that is stalled behind an instruction waiting for operand availability.
Power Management
Continuing to pursue lower and lower power consumption is a keen focus with the NXP® family of Power Archtitecture processors, and the MPC7448 is no exception. Power management features include:
MPC7447 | MPC7447A | MPC7448 | |
---|---|---|---|
Reliability | 10 yrs at 105°C | 10 yrs at 105°C | 10 yrs at 105°C |
Technology | 130 nm silicon-on-insulator (SOI) | 130 nm silicon-on-insulator (SOI) | 90nm silicon-on-insulator (SOI) |
Package | 360 ball HiTCE BGA | RoHS-compliant 360 ball HiTCE BGA or LGA | RoHS-compliant 360 ball HiTCE BGA or LGA |
MPX Bus Speeds | 133 and 167 MHz | 133 and 167 MHz | 133, 167 and 200MHz |
Caches (per core) | L1: 32kB I/D L2: 512 KB |
L1: 32kB I/D L2: 512 KB |
L1: 32kB I/D L2: 1MB with ECC |
Processor | Single G4 P core 600-1267 MHz 2.3 MIPS/MHz | Single G4 core 600-1420 MHz 2.3 MIPS/MHz | Single e600 core 600MHz -1.7GHz 2.3 MIPS/MHz * |
Voltage | 1.1V and 1.3V | 1.1V and 1.3V | 1.0V to 1.3V |
18.3W @1267 MHz | 18.3W @1267 MHz | 21W @ 1420 MHz | <15W @ >1.5 GHz |
8.3W @1000 MHz | 8.3W @1000 MHz | 9.2W @ 1167 MHz | <10W @ >1.0 GHz |
* NOTE:
The e600 core is virtually identical to the G4 core, but with enhancements to L2 cache and AltiVec implementation, and it is manufactured in 90nm technology. Software written for the MPC7447 and MPC7447A will run seamlessly on the MPC7448. MPC7448 can be a pin-for-pin compatible drop-in replacement for MPC7447A.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
MPC7448
Quick reference to our documentation types.
60 of 60 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 61 documents
Compact List
3 design files
Please wait while your secure files are loading.
3 design files
4 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 hardware offering
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 18 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 software file
Note: For better experience, software downloads are recommended on desktop.
1-5 of 7 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 12 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 12 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Kinetis® KV5x-240 MHz, Motor Control and Power Conversion, Ethernet, MCUs based on Arm® Cortex®-M7
buy optionsKinetis® K30-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
buy optionsHelp us improve your experience on our site. We invite you to take our five-question survey.