32-bit Microcontrollers

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

MPC535 Block Diagram

MPC535 Block Diagram

Features

  • 1 MB of internal flash memory (divided into two blocks of 512 KB)
  • 32 KB static RAM (CALRAM)
  • A 22-timer channel modular I/O system (MIOS14)
  • One TouCAN module
  • One enhanced queued analog system with analog multiplexors (AMUX) for 20 total analog channels. These modules are configured so each module can access all 20 of the analog inputs to the part
  • One queued serial multi-channel module, which contains a queued serial peripheral interface (QSPI) and two serial controller interfaces (SCI/UART)
  • A J1850 (DLCMD2) communications module
  • A NEXUS debug port (class 3)—IEEE®-ISTO 5001-1999
  • JTAG and background debug mode (BDM)

Documentation

Quick reference to our documentation types.

1-5 of 52 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?