MPC5200|32 Bit Microcontroller (MCU) | NXP Semiconductors

32-bit Microcontrollers

  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

Product Details

Block Diagram

MPC5200 Block Diagram

 MPC5200 Block Diagram

Features

  • MPC603e series Power Architecture™ processor core
  • 0-400 MHz operation at -40°C to +85°C temperature range
  • Double Precision Floating Point Unit (FPU)
  • Instruction and Data Memory Management Unit (MMU)
  • 16K Instruction and 16K Data Caches
  • BestComm Intelligent DMA I/O Controller
  • SDR and 133 MHz Double Data Rate (DDR) memory interface (266 MHz effective)
  • Local Plus interface for flash memory, etc.
  • 10/100 Ethernet MAC
  • Peripheral Control Interface (PCI) Version 2.2
  • ATA/IDE Interface
  • USB 1.1 Host (two each. USB 2.0 compatible)
  • Programmable Serial Controllers (six)
  • Serial Peripheral Interface (SPI)
  • I²C (two)
  • I²S (up to three)
  • CAN 2.0 A/B (two)
  • J1850 BDLC-D
  • GPIO (up to 56)
  • 8 Timers
  • 1.5V core, 3.3V external (and 2.5V for DDR memory)
  • 272 Pin Plastic Pin Ball Grid Array (PBGA) Package
  • AEC-Q100, QS9000/TS-16949 automotive grade available
  • Lead (Pb) and lead-free packages
  • This product is included in NXP’s product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 25 documents

Compact List

Application Note (12)
Show All

Design Files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.