MC13213|802.15.4 RF and 8-bit HCS08 MCU | NXP Semiconductors

2.4 GHz 802.15.4 RF and 8-bit HCS08 MCU with 60KB Flash, 4KB RAM

  • This page contains information on a product that is not recommended for new designs.

Package/Quality

Quality Information

Part/Package Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature(PPT)(℃) Maximum Time at Peak Temperature(s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering