201707034I : MPC574xR Mask 1N83M Errata Update August 2017
The MPC574xR mask 1N83M errata document has been updated to include additional errata that have been identified and to revise an existing erratum.The updated errata documentation is attached to this notice and can be found at http://www.nxp.com/MPC5746r
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Errata | 01-Sep-2017 | 02-Sep-2017 |
Reason of Change
The errata documentation for MPC574xR mask 1N83M has been updated to correct errors and provide additional technical clarification on some device features.
Identification of Affected Products
Product identification does not change
Anticipated Impact
No changes made to the current production device. The describe existing conditions identified on current production devices. There are potential hardware and/or software implications to customers.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
SPC5743RK1MLQ5 (935324937557) |
- | - | - |
SPC5743RK1MLQ5R (935324937528) |
- | - | - |
SPC5743RK1MLU5 (935318672557) |
- | - | - |
SPC5745RK1MLU3 (935313037557) |
- | - | - |
SPC5746RK1MLU3 (935346451557) |
- | - | - |
SPC5746RK1MMT5 (935318627557) |
- | - | - |
SPC5746RK1MMT5R (935318627518) |
- | - | - |